Last edited 4 months ago

STM32MPUSSP-UTIL release note

Applicable for STM32MP13x lines, STM32MP15x lines, STM32MP21x lines, STM32MP23x lines, STM32MP25x lines

STM32MPUSSP-UTIL provides utilities to program secrets into STM32 Arm® Cortex® MPUs one time programming (OTP) area in a secure way (with confidentiality, authentication and integrity checks). On STM32MP2 series, SSP also supports provisioning backup memories (BKPSRAM and backup registers).

1. STM32MPUSSP-UTIL - v1.1.0[edit | edit source]

1.1. Main changes[edit | edit source]

  • Support of STM32MP21
  • Support of STM32MP23/25 RevX
  • Various fixes for STM32MP23/25

1.2. Main information[edit | edit source]

  • Personalization packages for STM32MP1 series and STM32MP2 series.
  • SSP firmware binary for STM32MP2 series.
  • Release_Notes.html with SHA1 for each binary of the package.
  • Package_license.html and README_license.txt with package licenses.
  • README.html for installation procedure.


STM32MPUSSP-UTIL
Download Version v1.1.0
  • Go on st.com to download the STM32MPUSSP-UTIL package.
Installation For CubeProgrammer version v2.21.0:
  • import the zip archive in TrustedPackageCreator.
Detailed release note


2. Archives [edit | edit source]

2.1. STM32MPUSSP-UTIL - v 1.0.0[edit | edit source]

STM32MPUSSP-UTIL
Download Version v1.0.0
  • Go on st.com to download the STM32MPUSSP-UTIL package.
Installation For CubeProgrammer version v2.18.0:
  • import the zip archive in TrustedPackageCreator.
Detailed release note
  • First official release of STM32MPUSSP-UTIL Package. More details can be found in the release note inside the STM32MPUSSP-UTIL package.