Last edited 5 months ago

PRG-TOOLBOX-DFU release note

Applicable for STM32MP13x lines, STM32MP15x lines, STM32MP21x lines, STM32MP23x lines, STM32MP25x lines

PRG-TOOLBOX-DFU is an open-source tool provided by STMicroelectronics. This tool automates the preparation of STM32 MPU devices, through the USB DFU protocol, with the purpose to fuse OTP memory, to flash memories in DFU mode and to run U-Boot in Fastboot mode.

The tool achieves the startup of the Fastboot mode without requiring any manual hardware setting, based on the U-Boot script.

The tool is a wrapper of dfu-util. It is specifically designed for STM32 Arm® Cortex® MPUs .

1. PRG-TOOLBOX-DFU - v2.2.0[edit | edit source]

PRG-TOOLBOX-DFU for STM32 Arm® Cortex® MPUs 
Download

Version v2.2.0

  • PRG-TOOLBOX-DFU, open-source tool: available here from the GitHub repository
Installation
User manual
  • How to use this tool is explained here
Detailed release note
  • Installation of U-Boot with or without launching the Fastboot mode.
  • Flashing service in DFU mode (including applications running on top of Bare metal - RTOS embedded software).
  • OTP fuse: read and write operations.
  • Get phase command.
  • Supported devices: STM32MP1 series and STM32MP2 series.
  • Supported target memories for Fastboot installing: SD™ card, eMMC.
  • Supported target memories for DFU flashing: SD™ card, eMMC, NAND, NOR.
  • Platforms: Windows® and Linux®.
  • Bug fixing and feature enhancements

2. Archived versions[edit | edit source]

2.1. PRG-TOOLBOX-DFU - v2.1.0[edit | edit source]

PRG-TOOLBOX-DFU for STM32 Arm® Cortex® MPUs 
Download

Version v2.1.0

  • PRG-TOOLBOX-DFU, open-source tool: available here from the GitHub repository
Installation
User manual
  • How to use this tool is explained here
Detailed release note
  • Installation of U-Boot with or without launching the Fastboot mode.
  • Flashing service in DFU mode (including applications running on top of Bare metal - RTOS embedded software).
  • OTP fuse: read and write operations.
  • Get phase command.
  • Supported devices: STM32MP1 series and STM32MP2 series.
  • Supported target memories for Fastboot installing: SD™ card, eMMC.
  • Supported target memories for DFU flashing: SD™ card, eMMC, NAND, NOR.
  • Platforms: Windows® and Linux®.
  • Bug fixing and feature enhancements

2.2. PRG-TOOLBOX-DFU - v2.0.0[edit | edit source]

PRG-TOOLBOX-DFU for STM32 Arm® Cortex® MPUs 
Download

Version v2.0.0

  • PRG-TOOLBOX-DFU, open-source tool: available here from the GitHub repository
Installation
User manual
  • How to use this tool is explained here
Detailed release note
  • Installation of U-Boot with or without launching the Fastboot mode
  • Flashing service in DFU mode
  • OTP fuse: read and write operations
  • Supported devices: STM32MP1 series, STM32MP25 series
  • Supported target memories for Fastboot installing: SD™ card, eMMC
  • Supported target memories for DFU flashing: SD™ card, eMMC, NAND, NOR
  • Platforms: Windows® and Linux®
  • Bug fixing and feature enhancements

2.3. PRG-TOOLBOX-DFU - Version v1.0.0[edit | edit source]

PRG-TOOLBOX-DFU for STM32 Arm® Cortex® MPUs 
Download

Version v1.0.0

  • PRG-TOOLBOX-DFU, open-source tool: available here from the GitHub repository
Compile
  • To use PRG-TOOLBOX-DFU, clone the package on your computer and compile the project with the C++11 compiler (preconfigured Qt® project is provided).
  • Then refer to this article to use this tool.
Contents
  • Installation of U-Boot with or without launching the Fastboot mode
  • OTP fuse: read and write operations
  • Supported devices: STM32MP1 series
  • Supported target memories: SD™ card, eMMC
  • Platforms: Windows® and Linux®