STM32MP1 boards STM32MP135F-DK Discovery kit STM32MP157A-EV1, STM32MP157C-EV1 and STM32MP157F-EV1 Evaluation boards STM32MP157A-DK1 Discovery kit STM32MP157C-DK2 Discovery kit
STM32MP135F-DK Discovery kit STM32MP157F-EV1
STM32MP157D-EV1
STM32MP157C-EV1
STM32MP157A-EV1
Evaluation boards
STM32MP157D-DK1
STM32MP157A-DK1
Discovery kits
STM32MP157F-DK2
STM32MP157C-DK2
Discovery kits


STM32MP2 boards STM32MP215F-DK Discovery kit STM32MP257F-DK Discovery kit STM32MP257F-EV1 Evaluation board
STM32MP215F-DK Discovery kit STM32MP257F-DK Discovery kit STM32MP257F-EV1 Evaluation board

1. More about STM32MP13 boards[edit | edit source]

STM32MP13 boards
Boards PCBs list Main features Ordering

STM32MP135F-DK Discovery kit
  • MB1635 (motherboard)
  • MB1897 (camera module board)
  • STM32MP135FAF7[1] Rev.Y
    • Arm®-based Cortex®-A7 1 GHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1D
  • 4.3" TFT 480x272 pixels with LED backlight, and capacitive touch panel
  • 2-megapixel dual lane CSI-2 camera module with 15-pin FFC connector
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Discovery kit with STM32MP135F MPU


2. More about STM32MP15 boards[edit | edit source]

STM32MP15 boards
Boards PCBs list Main features Ordering

STM32MP157D-DK1 Discovery kit
  • MB1272C (motherboard)
  • STM32MP157DAC1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Basic security
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut2.0

Discovery kit with STM32MP157D MPU


STM32MP157F-DK2 Discovery kit
  • MB1272C (motherboard)
  • MB1407B (daughterboard DSI display)
  • STM32MP157FAC1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut2.0
  • 4" TFT 480×800 pixels with LED backlight, and capacitive touch panel
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Discovery kit with STM32MP157F MPU


STM32MP157D-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157DAA1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Basic security
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut2.0
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Evaluation board with STM32MP157D MPU


STM32MP157F-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157FAA1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Secure boot and cryptography
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut2.0
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Evaluation board with STM32MP157F MPU


STM32MP157A-DK1 Discovery kit
  • MB1272C (motherboard)
  • STM32MP157AAC3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Basic security
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut1.2

Out of production


STM32MP157C-DK2 Discovery kit
  • MB1272C (motherboard)
  • MB1407B (daughterboard DSI display)
  • STM32MP157CAC3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut1.2
  • 4" TFT 480×800 pixels with LED backlight, and capacitive touch panel
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Out of production


STM32MP157A-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157AAA3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Basic security
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut1.2
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Out of production


STM32MP157C-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157CAA3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Secure boot and cryptography
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut1.2
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Out of production


3. More about STM32MP21 boards[edit | edit source]

STM32MP21 boards
Boards PCBs list Main features Ordering

STM32MP215-DK Discovery kit
  • MB2059 (main board)
  • STM32MP215FAN3[3] Rev.Z
    • Arm®-based Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 16-Gbit LPDDR4, 16 bits, 800 MHz
  • PMIC STPMIC2L Cut1.2
  • Optional expansion boards

Discovery kit with STM32MP215F MPU


4. More about STM32MP23 boards[edit | edit source]

STM32MP23 boards
Important
To help you get started with the evaluation of the STM32MP23x product lines, you can rely on the STM32MP257F-DK Discovery kit, and the applicable STM32 MPU embedded software, running with the STM32MP23 software configuration (peripherals, features, and performance).


5. More about STM32MP25 boards[edit | edit source]

STM32MP25 boards
Boards PCBs list Main features Ordering

STM32MP257F-EV1 Evaluation board
  • MB1936 (main board)
  • STM32MP257FAI3[4] Rev.Y
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 2 x 16-Gbit DDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • Optional expansion boards
    • LVDS WSVGA display B-LVDS7-WSVGA board
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board
    • DSI to HDMI adapter Full HD 30fps B-LCDAD-HDMI1 board

Evaluation board with STM32MP257F MPU


STM32MP257F-DK Discovery kit
  • MB1605 (main board)
  • STM32MP257FAK3[4] Rev.Y
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 32-Gbit LPDDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • Optional expansion boards
    • LVDS WSVGA display B-LVDS7-WSVGA board
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board

Discovery kit with STM32MP257F MPU


6. References[edit | edit source]




Subcategories

This category has the following 7 subcategories, out of 7 total.

Pages in category "STM32 MPU boards"

This category contains only the following page.