The printable version is no longer supported and may have rendering errors. Please update your browser bookmarks and please use the default browser print function instead.



1. More about STM32MP13 boards[edit | edit source]

STM32MP13 boards
Boards PCBs list Main features Ordering
STM32MP135x-DK.png
STM32MP135F-DK Discovery kit
  • MB1635 (motherboard)
  • MB1897 (camera module board)
  • STM32MP135FAF7[1] Rev.Y
    • Arm®-based Cortex®-A7 1 GHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1D
  • 4.3" TFT 480x272 pixels with LED backlight, and capacitive touch panel
  • 2-megapixel dual lane CSI-2 camera module with 15-pin FFC connector
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Discovery kit with STM32MP135F MPU


2. More about STM32MP15 boards[edit | edit source]

STM32MP15 boards
Boards PCBs list Main features Ordering
STM32MP157D-DK1.jpg
STM32MP157D-DK1 Discovery kit
  • MB1272C (motherboard)
  • STM32MP157DAC1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Basic security
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut2.0

Discovery kit with STM32MP157D MPU

STM32MP157F-DK2.jpg
STM32MP157F-DK2 Discovery kit
  • MB1272C (motherboard)
  • MB1407B (daughterboard DSI display)
  • STM32MP157FAC1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut2.0
  • 4" TFT 480×800 pixels with LED backlight, and capacitive touch panel
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Discovery kit with STM32MP157F MPU

STM32MP157D or F-EV1.jpg
STM32MP157D-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157DAA1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Basic security
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut2.0
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Evaluation board with STM32MP157D MPU

STM32MP157D or F-EV1.jpg
STM32MP157F-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157FAA1[2] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Secure boot and cryptography
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut2.0
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Evaluation board with STM32MP157F MPU

STM32MP157A-DK1.jpg
STM32MP157A-DK1 Discovery kit
  • MB1272C (motherboard)
  • STM32MP157AAC3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Basic security
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut1.2

Out of production

STM32MP157C-DK2.jpg
STM32MP157C-DK2 Discovery kit
  • MB1272C (motherboard)
  • MB1407B (daughterboard DSI display)
  • STM32MP157CAC3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1A cut1.2
  • 4" TFT 480×800 pixels with LED backlight, and capacitive touch panel
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Out of production

STM32MP157A or C-EV1.jpg
STM32MP157A-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157AAA3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Basic security
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut1.2
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Out of production

STM32MP157A or C-EV1.jpg
STM32MP157C-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157CAA3[2] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Secure boot and cryptography
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1A cut1.2
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Out of production


3. More about STM32MP21 boards[edit | edit source]

STM32MP21 boards
Boards PCBs list Main features Ordering
STM32MP215F-DK.jpg
STM32MP215-DK Discovery kit
  • MB2059 (main board)
  • STM32MP215FAN3[3] Rev.Z
    • Arm®-based Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 16-Gbit LPDDR4, 16 bits, 800 MHz
  • PMIC STPMIC2L Cut1.1
  • Optional expansion boards
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board
    • Standalone Display available at distribution with Module P/N: RK043FN78H-CT661C


4. More about STM32MP23 boards[edit | edit source]

STM32MP23 boards


5. More about STM32MP25 boards[edit | edit source]

STM32MP25 boards
Boards PCBs list Main features Ordering
STM32MP257F-EV1.jpg
STM32MP257F-EV1 Evaluation board
  • MB1936 (main board)
  • STM32MP257FAI3[4] Rev.Y
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 2 x 16-Gbit DDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • Optional expansion boards
    • LVDS WSVGA display B-LVDS7-WSVGA board
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board
    • DSI to HDMI adapter Full HD 30fps B-LCDAD-HDMI1 board

Evaluation board with STM32MP257F MPU

STM32MP257F-DK.png
STM32MP257F-DK Discovery kit
  • MB1605 (main board)
  • STM32MP257FAK3[4] Rev.Y
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 32-Gbit LPDDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • Optional expansion boards
    • LVDS WSVGA display B-LVDS7-WSVGA board
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board

Discovery kit with STM32MP257F MPU


6. References[edit | edit source]




Subcategories

This category has the following 7 subcategories, out of 7 total.

Pages in category "STM32 MPU boards"

This category contains only the following page.