Registered User mNo edit summary |
Registered User mNo edit summary Tag: 2017 source edit |
||
Line 1: | Line 1: | ||
{{ApplicableFor | |||
|MPUs list=STM32MP15x | |MPUs list=STM32MP15x | ||
|MPUs checklist=STM32MP13x,STM32MP15x | |MPUs checklist=STM32MP13x,STM32MP15x, STM32MP21x, STM32MP23x, STM32MP25x | ||
}} | }} | ||
MB1262 board overview. | MB1262 board overview. | ||
Latest revision as of 11:38, 25 October 2024
MB1262 board overview.
1. Board overview
Motherboard MB1262, revision C-0.1: part of the STM32MP157x-EV1 Evaluation board .


- Ethernet
- Microphone MEMS daughterboard connector
- Audio codec (Wolfson WM8994)
- Audio codec speaker
- Audio codec headset
- SPDIF RX (input)
- SPDIF TX (output)
- SmartCard
- Camera connector
- Ethernet daughterboard connector
- 2 x Samtec connectors (daughterboard)
- NAND Flash
- Trace connector
- RGB LTDC connector
- RS232
- External E2P connector
- USB micro-AB (OTG)
- Quad SPI Flash
- JTAG connector
- CAN FD (Flexible Datarate)
- 4 x USB Type-A (host)
- MFX header 4 pins
- MFX (Multi Function eXpander)
- DSI LCD connector
- Reset button
- Joystick
- Motor control connector
- GPIO expansion
2. Links