OTP word
|
Bit field (size)
|
Name
|
Description
|
0
|
31-7 (25 bits)
|
reserved
|
|
5, 3 (2 bits)
|
is closed
|
Expand
- b5,b3 = 0,0: device is in open state, authentication is optional.
- b5,b3 = 1,1: device is in close state, authentication is mandatory.
|
6, 4, 2-0 (5 bits)
|
reserved
|
|
1-2
|
-
|
-
|
See the reference manual
|
3
|
31-30 (2 bits)
|
HSE value
|
Expand
- 0b00: HSE is autodetected
- 0b01: HSE is 24 MHz
- 0b10: HSE is 25 MHz
- 0b11: HSE is 26 MHz
|
29-27 (3 bits)
|
primary boot source
|
Expand
- 0: No primary boot source is defined
- 1: FMC NAND
- 2: QSPI NOR
- 3: e•MMC™
- 4: SD card
- 5: QSPI NAND
|
26-24 (3 bits)
|
secondary boot source
|
Expand
- 0: No primary boot source is defined
- 1: FMC NAND
- 2: QSPI NOR
- 3: e•MMC™
- 4: SD card
- 5: QSPI NAND
|
23-16 (8 bits)
|
boot source disable
|
If different from zero each bit disables a boot source
Expand
- 0b00000001: disable FMC NAND boot source
- 0b00000010: disable QSPI NOR boot source
- 0b00000100: disable e•MMC™ boot source
- 0b00001000: disable SD boot source
- 0b00010000: disable UART boot source
- 0b00100000: disable USB boot source
- 0b01000000: disable QSPI NAND boot source
|
15 (1 bit)
|
data cache disabling
|
Expand
- 0: data cache is used by the ROM code
- 1: data cache is not used by the ROM code
|
14-7 (8 bits)
|
UART instances disabling
|
If different from zero then each bit disables an UART instance
Expand
- 0b00000001: reserved
- 0b00000010: reserved
- 0b00000100: disable USART3
- 0b00001000: disable UART4
- 0b00010000: disable UART5
- 0b00100000: disable UART6
- 0b01000000: disable UART7
- 0b10000000: disable USART8
- 0b11111111: all UART instances are enabled
|
6 (1 bit)
|
USB DP pullup disabling
|
Expand
- 0: USB DP pull-up is set
- 1: USB DP pull-up is not set
|
5 (1 bit)
|
PLL disabling
|
Expand
- 0: PLLs for CPU and AXI are enable on cold boot
- 1: PLLs for CPU and AXI are not enable on cold boot
|
4-3 (2 bits)
|
SD card memory interface
|
Expand
- 0: SDMMC1 with default AFMux
- 1: SDMMC1 with non default AFmux defined in OTP
- 2: SDMMC2 with AFmux defined in OTP
|
2-1 (2 bits)
|
e•MMC™ memory interface
|
Expand
- 0: SDMMC2 with default AFMux
- 1: SDMMC1 with AFmux defined in OTP
- 2: SDMMC2 with non default AFmux defined in OTP
|
0 (1 bit)
|
QSPI non default AFmux
|
Expand
- 0: QSPI uses default AFMux
- 1: QSPI uses AFmux defined in OTP
|
4
|
31-0 (32 bits)
|
monotonic counter
|
This is an anti rollback monotonic counter : on closed devices, the ROM code checks that it is less or equal to the one stored in the loaded image header.
Expand
- 0b1xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx: monotonic counter value is 32
- 0b01xxxxxxxxxxxxxxxxxxxxxxxxxxxxxx: monotonic counter value is 31
- 0b...
- 0b00000000000000000000000000000001: monotonic counter value is 1
- 0b00000000000000000000000000000000: monotonic counter value is 0
|
5-7
|
31-28 (4 bits)
|
AFmux configuration - port1[3:0]
|
Bank id
Expand
- 0: unused
- 1: Bank A
- 2: Bank B
- 3: Bank C
- 4: Bank D
- 5: Bank E
- 6: Bank F
- 7: Bank G
- 8: Bank H
- 9: Bank I
- 10: Bank J
- 11: Bank K
- 12: Bank Z
- 13: not applicable
- 14: not applicable
- 0b1111: Invalid configuration
|
27-24 (4 bits)
|
AFmux configuration - pin1[3:0]
|
Pin id
|
23-20 (4 bits)
|
AFmux configuration - afmux1[3:0]
|
AFmux value
|
19-16 (4 bits)
|
AFmux configuration - mode1[3:0]
|
Pin mode
Expand
- 0: AF; No Pull; Low Speed
- 1: AF; No Pull; Medium Speed
- 2: AF; No Pull; High Speed
- 3: AF; Pull Up; Low Speed
- 4: AF; Pull Up; Medium Speed
- 5: AF; Pull Up; High Speed
- 6: AF; Pull Down; Low Speed
- 7: AF; Pull Down; Medium Speed
- 8: AF; Pull Down; High Speed
- 9: GPIO Output High
- 10: GPIO Output Low
- 11: GPIO Input
- 12: GPIO open drain; No pull
- 13: GPIO open drain; Pull Up
- 14: GPIO open drain; Pull Down
- 15: GPIO analog mode
|
15-12 (4 bits)
|
AFmux configuration - port0[3:0]
|
Bank id
Expand
- 0: unused
- 1: Bank A
- 2: Bank B
- 3: Bank C
- 4: Bank D
- 5: Bank E
- 6: Bank F
- 7: Bank G
- 8: Bank H
- 9: Bank I
- 10: Bank J
- 11: Bank K
- 12: Bank Z
- 13: not applicable
- 14: not applicable
- 0b1111: Invalid configuration
|
11-8 (4 bits)
|
AFmux configuration - pin0[3:0]
|
Pin id
|
7-4 (4 bits)
|
AFmux configuration - afmux0[3:0]
|
AFmux value
|
3-0 (4 bits)
|
AFmux configuration - mode0[3:0]
|
Pin mode
Expand
- 0: AF; No Pull; Low Speed
- 1: AF; No Pull; Medium Speed
- 2: AF; No Pull; High Speed
- 3: AF; Pull Up; Low Speed
- 4: AF; Pull Up; Medium Speed
- 5: AF; Pull Up; High Speed
- 6: AF; Pull Down; Low Speed
- 7: AF; Pull Down; Medium Speed
- 8: AF; Pull Down; High Speed
- 9: GPIO Output High
- 10: GPIO Output Low
- 11: GPIO Input
- 12: GPIO open drain; No pull
- 13: GPIO open drain; Pull Up
- 14: GPIO open drain; Pull Down
- 15: GPIO analog mode
|
8
|
31-0 (32 bits)
|
reserved
|
|
9
|
31 (1 bit)
|
nand param stored in otp
|
FMC NAND parameters storage flag
Expand
- 0b0: NAND parameters are not stored here in OTP and are available via an ‘ONFI’ compliant get parameter command
- 0b1: NAND parameters are stored here in OTP
Notes:
- serial NAND parameters must always be stored in OTP. This bit is useless for serial NAND.
- there are two NAND parameters banks. The value of NAND configuration distribution determines the bank to be used.
|
30-29 (2 bits)
|
nand page size[1:0]
|
FMC or serial NAND page size
Expand
- 0: page size is 2 Kbytes
- 1: page size is 4 Kbytes
- 2: page size is 8 Kbytes
- 3: reserved
Note: this parameter is part of NAND parameters bank1.
|
28-27 (2 bits)
|
nand block size[1:0]
|
FMC or serial NAND block size
Expand
- 0: block size is 64 pages
- 1: block size is 128 pages
- 2: block size is 256 pages
- 3: reserved
Note: this parameter is part of NAND parameters bank1.
|
26-19 (8 bits)
|
nand block nb[7:0]
|
FMC or serial NAND number of blocks in unit of 256 blocks (nb blocks = N * 256)
|
18 (1 bit)
|
fmc nand width
|
FMC NAND width
Expand
- 0: FMC NAND is 8 bits
- 1: FMC NAND is 16 bits
Note: this parameter is part of NAND parameters bank1.
|
17-15 (3 bits)
|
fmc ecc bit nb[2:0]
|
FMC NAND number of ECC bits
Expand
- 0: no setting. In case of ONFI NAND, this means ‘use value defined in parameter table’
- 1: 1 bit ECC per 512 bytes, Hamming code
- 2: 4 bits ECC per 512 bytes of data, BCH (Bose, Chaudhuri and Hocquenghem) code
- 3: 8 bits ECC per 512 bytes of data, BCH (Bose, Chaudhuri and Hocquenghem) code
- 4: on-die ECC
Note: this parameter is part of NAND parameters bank1.
|
14 (1 bit)
|
spinand needs plane select
|
Serial NAND needs plane select
Expand
- 0: serial NAND plane select not needed
- 1: serial NAND plane select needed
Note: this parameter is part of NAND parameters bank1.
|
13-8 (6 bits)
|
reserved
|
|
7 (1 bit)
|
FSBL decryption priority
|
Expand
- 0: use CRYP to priorise speed
- 1: use SAES to priorise security
|
6 (1 bit)
|
SSP success
|
Expand
- 0: SSP is either not started or not finished
- 1: SSP is finished
|
5 (1 bit)
|
SSP request
|
Expand
- 0: SSP has never been requested
- 1: SSP has been requested
|
4 (1 bit)
|
eMMC 128KB boot partition support
|
Expand
- 0: BootROM does not support eMMC with 128KBytes boot partition
- 1: BootROM supports eMMC with 128KBytes boot partition
|
3 (1 bit)
|
disable ddr power optim
|
Disable DDR PLL switch off sequence
Expand
- 0: DDR DLL switch off sequence enabled
- 1: DDR DLL switch off sequence disabled
|
2 (1 bit)
|
disable HSE bypass detection
|
Expand
- 0: HSE bypass detection enabled
- 1: HSE bypass detection disabled
|
1 (1 bit)
|
disable HSE frequency autodetection
|
Expand
- 0: HSE frequency autodetection enabled
- 1: HSE frequency autodetection disabled
|
0 (1 bit)
|
disable ROM code traces
|
Expand
- 0: ROM code traces enabled
- 1: ROM code traces disabled
|
10
|
31-18 (14 bits)
|
reserved
|
|
17-16 (2 bits)
|
nand page size[1:0]
|
NAND parameters bank2 : FMC or serial NAND page size
Expand
- 0: page size is 2 Kbytes
- 1: page size is 4 Kbytes
- 2: page size is 8 Kbytes
- 3: reserved
|
15-14 (2 bits)
|
nand block size[1:0]
|
NAND parameters bank2 : FMC or serial NAND block size
Expand
- 0: block size is 64 pages
- 1: block size is 128 pages
- 2: block size is 256 pages
- 3: reserved
|
13-6 (8 bits)
|
nand block nb[7:0]
|
NAND parameters bank2 : FMC or serial NAND number of blocks in unit of 256 blocks (nb blocks = N * 256)
|
5 (1 bit)
|
fmc nand width
|
NAND parameters bank2 : FMC NAND width
Expand
- 0: FMC NAND is 8 bits
- 1: FMC NAND is 16 bits
|
4-2 (3 bits)
|
fmc ecc bit nb[2:0]
|
NAND parameters bank2 : FMC NAND number of ECC bits
Expand
- 0: no setting. In case of ONFI NAND, this means ‘use value defined in parameter table’
- 1: 1 bit ECC per 512 bytes, Hamming code
- 2: 4 bits ECC per 512 bytes of data, BCH (Bose, Chaudhuri and Hocquenghem) code
- 3: 8 bits ECC per 512 bytes of data, BCH (Bose, Chaudhuri and Hocquenghem) code
- 4: on-die ECC
|
1 (1 bit)
|
spinand needs plane select
|
NAND parameters bank2 : serial NAND needs plane select
Expand
- 0: serial NAND plane select not needed
- 1: serial NAND plane select needed
|
0 (1 bit)
|
NAND configuration distribution
|
Distribution of NAND parameters bank1 and bank2.
Expand
- 0: FMC NAND configuration in bank2 / serial NAND configuration in bank1
- 1: FMC NAND configuration in bank1 / serial NAND configuration in bank2
|
11-21
|
-
|
-
|
See the reference manual
|
22
|
31-8 (24 bits)
|
reserved
|
|
7-0 (8 bits)
|
signing key id monotonic counter
|
This is an key revocation monotonic counter used by the ROM to checks that it is less or equal to the active signing key id stored in the loaded image header.
Expand
- 0b1xxxxxxx: monotonic counter value is 8
- 0b01xxxxxx: monotonic counter value is 7
- 0b...
- 0b00000001: monotonic counter value is 1
- 0b00000000: monotonic counter value is 0
|
23
|
-
|
-
|
See the reference manual
|
24
|
31-0 (32 bits)
|
PKHTH[31:0]
|
The Public Key Hashes Table Hash (PKHTH) is the SHA256 hash of the 8 SHA256 hashes of the 8 ECDSA public keys usable for the Secure boot
|
25
|
31-0 (32 bits)
|
PKHTH[63:32]
|
26
|
31-0 (32 bits)
|
PKHTH[95:64]
|
27
|
31-0 (32 bits)
|
PKHTH[128:96]
|
28
|
31-0 (32 bits)
|
PKHTH[159:128]
|
29
|
31-0 (32 bits)
|
PKHTH[191:160]
|
30
|
31-0 (32 bits)
|
PKHTH[223:192]
|
31
|
31-0 (32 bits)
|
PKHTH[255:224]
|
32-55
|
-
|
-
|
See the reference manual
|
56
|
31-0 (32 bits)
|
rma unlock passwd
|
Password required for RMA unlock request
|
57
|
31-0
|
mac1[47:16]
|
ETH MAC addresses for STMicroelectronics boards
|
58
|
15-0
|
mac1[15:0]
|
31-16
|
mac2[47:32]
|
59
|
31-0
|
mac2[31:0]
|
60-91
|
-
|
-
|
See the reference manual
|
92
|
31-0 (32 bits)
|
EDMK[31:0]
|
The Encryption Decryption Master Key (EDMK) is used in combination with the derivation constant stored in the header file to derive the FSBL decryption key.
|
93
|
31-0 (32 bits)
|
EDMK[63:32]
|
94
|
31-0 (32 bits)
|
EDMK[95:64]
|
95
|
31-0 (32 bits)
|
EDMK[128:96]
|