1. Article purpose[edit source]
The purpose of this article is to
- briefly introduce the DFSDM peripheral and its main features
- indicate the level of security supported by this hardware block
- explain how each instance can be allocated to the runtime contexts and linked to the corresponding software components
- explain, when needed, how to configure the DFSDM peripheral.
2. Peripheral overview[edit source]
The DFSDM peripheral (Digital Filter for Sigma-Delta Modulator) is used as a generic ADC. It benefits from external analog frontend interfaces and internal digital filters.
It can be used in various applications[1] such as: audio record with MEMS microphones, energy measurement with STPMS2[2] for electricity meters or motor control...
2.1. Features[edit source]
The DFSDM peripheral provides several features, among which:
- Up to 8 external analog frontend serial interfaces (SPI, manchester coded single wire interface, clock output), for various sigma-delta modulators
- Up to 8 internal digital parallel interfaces (from internal ADC[3] or memory data stream via DMA[4] or CPU)
- Up to 6 digital filters, that offers up to 24-bit final ADC resolution
- Conversions that can be launched continuously, or using various triggers: by software, TIM[5], LPTIM[6], EXTI[7] or synchronously with DFSDM filter 0
- Event detectors: analog watchdog high/low thresholds, short-circuit detector, extremes detector
- Break generation to TIM[5] on analog watchdog or short-circuit detector events
Refer to STM32MP15 reference manuals for the complete features list, and to the software components, introduced below, to know which features are really implemented.
2.2. Security support[edit source]
The DFSDM is a non-secure peripheral.
3. Peripheral usage and associated software[edit source]
3.1. Boot time[edit source]
The DFSDM is not used at boot time.
3.2. Runtime[edit source]
3.2.1. Overview[edit source]
The DFSDM can be allocated to:
or
- the Arm® Cortex®-M4 for using in STM32Cube by STM32Cube DFSDM driver.
The peripheral assignment chapter describes which peripheral instance can be assigned to which context.
3.2.2. Software frameworks[edit source]
Internal peripherals software table template
| Analog | DFSDM | | Linux IIO framework
Linux ALSA framework | STM32Cube DFSDM driver | |- |}
3.2.3. Peripheral configuration[edit source]
The configuration is applied by the firmware running in the context to which the peripheral is assigned. The configuration by itself can be performed via the STM32CubeMX tool for all internal peripherals. It can then be manually completed (especially for external peripherals) according to the information given in the corresponding software framework article.
For the Linux kernel configuration, please refer to DFSDM device tree configuration and DFSDM Linux driver articles.
3.2.4. Peripheral assignment[edit source]
Internal peripherals assignment table template
| rowspan="1" | Analog | rowspan="1" | DFSDM | DFSDM | | ☐ | ☐ | Assignment (single choice) |-
|}
4. How to go further[edit source]
See:
- STM32L4 System Digital Filter for SD Modulators interface[1], online DFSDM training with application examples from STMicroelectronics
- Getting started with sigma-delta digital interface[8], application note from STMicroelectronics
5. References[edit source]
- ↑ 1.0 1.1 STM32L4 System Digital Filter for SD Modulators interface, online DFSDM training from STMicroelectronics
- ↑ STPMS2 "Smart sensor" device
- ↑ ADC internal peripheral
- ↑ DMA internal peripheral
- ↑ 5.0 5.1 TIM internal peripheral
- ↑ LPTIM internal peripheral
- ↑ EXTI internal peripheral
- ↑ Getting started with sigma-delta digital interface, application note from STMicroelectronics