Change propagation updates are pending (10
jobs estimated) and it is recommended to wait with modifications to a category until the process has been finalized to prevent intermediary interruptions or contradictory specifications.
This category groups together all articles related to the distribution packages proposed to create your own Yocto-based OpenSTLinux embedded software, as well as your own starter and developer packages. These distribution packages provide the Yocto recipes to get the full source code of the OpenSTLinux distribution, and the OpenEmbedded build framework.
"OpenSTLinux" is used here as a shortcut for "Yocto-based OpenSTLinux embedded software".
However, it is important to note that, for STM32MP15x lines and STM32MP2 series, the distribution package also integrates the STM32Cube MPU package source code in a dedicated recipe of the OpenSTLinux distribution.
|
|
Pages in category "OpenSTLinux distribution packages"
This category contains only the following page.