Registered User m ([PFU]added internal information on backup battery usable for Discovery) |
Registered User mNo edit summary |
||
(5 intermediate revisions by 2 users not shown) | |||
Line 1: | Line 1: | ||
<noinclude> | <noinclude>{{ApplicableFor | ||
{{ | |MPUs list=STM32MP15x | ||
|MPUs checklist=STM32MP13x, STM32MP15x | |||
}}</noinclude> | |||
MB1272 board overview. | |||
</noinclude> | |||
== Board overview == | == Board overview == | ||
'''MB1272 motherboard STM32MP157x 12x12 with PMIC and DDR3''', revision C-0.1: part of the | '''MB1272 motherboard STM32MP157x 12x12 with PMIC and DDR3''', revision C-0.1: part of the S{{Board | type=157x-DKx}}. | ||
Note that: | Note that: | ||
* MB1272 for | * MB1272 for the '''{{Board | type=157A-DK1 | name=short}}''' and '''{{Board | type=157D-DK1 | name=short}}''' Discovery kits doesn't include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX) | ||
* MB1272 for | * MB1272 for '''{{Board | type=157C-DK2 | name=short}}''' and '''{{Board | type=157F-DK2 | name=short}}''' Discovery kits includes the "WLAN + Bluetooth" component (Murata LBEE5KL1DX) | ||
{{ | {{ | ||
ImageMap|Image:MB1272_front_side.png {{!}} thumb{{!}} 800px {{!}} center{{!}} MB1272 front side (picture not contractual) | ImageMap|Image:MB1272_front_side.png {{!}} thumb{{!}} 800px {{!}} center{{!}} MB1272 front side (picture not contractual) | ||
rect 322 48 814 130 [[#GPIO | GPIO expansion]] | rect 322 48 814 130 [[#GPIO | GPIO expansion]] | ||
rect 80 243 151 310 [[#WLAN BT | WLAN + Bluetooth (muRata LBEE5KL1DX): only for | rect 80 243 151 310 [[#WLAN BT | WLAN + Bluetooth (muRata LBEE5KL1DX): only for STM32MP157x-DK2 Discovery kits]] | ||
rect 238 130 322 193 [[#Battery | Backup battery connector]] | rect 238 130 322 193 [[#Battery | Backup battery connector]] | ||
rect 238 193 322 454 [[#DSI | DSI LCD connector]] | rect 238 193 322 454 [[#DSI | DSI LCD connector]] | ||
Line 65: | Line 64: | ||
== Links == | == Links == | ||
[[STM32MP15 resources#MB1272 schematics|MB1272 schematics]] | [[STM32MP15 resources#MB1272 schematics|MB1272 schematics]] | ||
<noinclude> | |||
{{PublicationRequestId | 8424 | 2018-09-12 | PhilipS}} | |||
[[Category:STM32MP15 Discovery kits]] | |||
[[Category:ST boards]] | |||
</noinclude> |
Revision as of 08:37, 25 October 2022
MB1272 board overview.
1. Board overview[edit | edit source]
MB1272 motherboard STM32MP157x 12x12 with PMIC and DDR3, revision C-0.1: part of the SSTM32MP157x-DKx Discovery kit .
Note that:
- MB1272 for the STM32MP157A-DK1 and STM32MP157D-DK1 Discovery kits doesn't include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX)
- MB1272 for STM32MP157C-DK2 and STM32MP157F-DK2 Discovery kits includes the "WLAN + Bluetooth" component (Murata LBEE5KL1DX)
- GPIO expansion
- WLAN + Bluetooth (muRata LBEE5KL1DX): only for STM32MP157x-DK2 Discovery kits
- Backup battery connector
- DSI LCD connector
- PMIC (STPMIC1A)
- DDR3L 16 bits
- USB type A LED (red LD1)
- 4 x USB type A (host)
- USB type C (power 5V-3A)
- Power LED (green LD2)
- STM32MP157x 12x12
- HDMI
- USB type C (DRP)
- Ethernet
- Ethernet LED (green LD3)
- Wakeup button
- Audio codec headset
- Audio codec (Cirrus CS42L51)
- Reset button
- User LED (green LD5)
- User button (USER1)
- User LED (red LD6)
- User button (USER2)
- User LED (orange LD7)
- User LED (blue LD8)
- USB micro-B (ST-LINK/V2-1)
- ST-LINK/V2-1 LED (bicolor LD4)
- ST-LINK/V2-1 DFU
- HDMI connector
Details of some LEDs:
- LD1: red if USB type A connection established
- LD2: green if power connection established
- LD3: green flashing the Ethernet connection established
- LD4: red flashing if ST-LINK/V2-1 connection not established, else green
- LD5, LD6, LD7, LD8: some user LEDs are used to reflect the system activity, whereas the others are left free and can be directly used by the application, as explained in the LEDs and buttons on STM32 MPU boards article
2. Links[edit | edit source]