Last edited 3 weeks ago

STM32PRGFW-UTIL



1. STM32PRGFW-UTIL overview[edit | edit source]

STM32PRGFW-UTIL package provides embedded software applications to manage the One-Time Programmable (OTP) memories on STM32MP1 series and STM32MP2 series.
It is alternative to the use of U-Boot component described in article How to fuse OTP but of course U-Boot services are still available.
This package also support PMIC NVM programming.

1.1. Package overview[edit | edit source]

STM32PRGFW-UTIL provides multiple applications to manage the One-time Programmable (OTP) memories and PMIC NVM.

  • Functionalities are available through 4 applications
    • STM32CubeProgrammer based application
    • Standalone STM32CubeIDE based application
    • 2 other applications for development purpose
      • UART configuration for the Standalone application
      • Run mode for STM32CubeProgrammer application
  • Features
    • STM32CubeProgrammer based application (in Serial boot mode)
    • OTP/PMIC Console based application (in Dev boot mode)
      • OTP CLI implemented based on STM32CubeProgrammer OTP CLI with OTP v2 structure
      • UART and STM32CubeIDE Semihosting interface

1.2. README.md[edit | edit source]

The README.md, included in the package, is a complete document that describes:

  • the Software architecture and design of STM32PRGFW-UTIL.
  • how to use the STM32PRGFW-UTIL firmware package

2. How to get STM32PRGFW-UTIL[edit | edit source]

Refer to STM32PRGFW-UTIL release note to get the last STM32PRGFW-UTIL firmware package.