Last edited 9 months ago

STM32CubeProgrammer OTP management

STM32CubeProgrammer can be used to read and update the OTP of the device which is seen as a partition on the device .

This page describes the format of the partition used by embedded programming service to allow OTP access by STM32CubeProgrammer (see AN5275: USB DFU/USART protocols used in STM32MP1 Series bootloaders for protocol details).

Refer to STM32CubeProgrammer article to know how to use the STM32CubeProgrammer that is the official STMicroelectronics tool for update OTP on STM32 platforms.

1. OTP partition[edit source]

The OTP partition is identified by the reserved Id 0xF2 and is exported as a specific alternate setting of the USB DFU [1].

This is used to access the STM32MP's on-chip one time programmable memory, and is only supported in U-Boot.

The OTP partition must be programmed without a header and must have a fixed size of 1024 bytes = 256 words (32 bits), following the structure described in chapter #Data Structure.

1.1. Access operation[edit source]

For read operation, the host requests the OTP partition data, and the platform replies with all the partition content (1024 bytes).

For write operation, the host needs to send the full structure containing one or more modifications. Each field is analyzed by the platform. First the OTP values are updated, then the OTP controls (such as lock) are updated.

After any write operation, a read must be done to update the Host information.

1.2. Data structure[edit source]

The data structure for the STM32MP15x Series is described in the table below.

Access can be RWS = Read / Write / Sticky

Word Field name Description RWS
0 Version Version of this structure R
1 Configuration
  • Bit 8:7 TREAD[1:0]: set SAFMEM reading current level (default = 0b00)
  • Bit 6:3 PRGWDTH[3:0] : SAFMEM programming pulse width (default = 0b0001)
  • Bit 2:1 FRC[1:0]: SAFMEM CLOCK frequency range selection:
    • 00: 10 MHz <= Freq <= 20 MHz
    • 01: 20 MHz <= Freq <= 30 MHz
    • 10: 30 MHz <= Freq <= 45 MHz
    • 11: 45 MHz <= Freq <= 67 MHz
  • Bit 0 PWRUP: SAFMEM power-up control
    • 0: SAFMEM is powered down.
    • 1: SAFMEM is powered up
RW
2 Reserved
3 Status
  • Bits 7 BIST2LOCK: BIST2 LOCKED
    • 0: SAFMEM BIST2 is not locked
    • 1: SAFMEM BIST2 is locked
  • Bits 6 BIST1LOCK: BIST1 LOCKED
    • 0: SAFMEM BIST1 is not locked
    • 1: SAFMEM BIST1 is locked
  • Bits 5 PWRON: SAFMEM Power Status
    • 0: SAFMEM is in power off
    • 1: SAFMEM is in power on
    • note: used to poll pwrok signal value
  • Bits 4 PROGFAIL: Last programming status
    • 0: SAFMEM last programming was successful
    • 1: SAFMEM last programming failed
  • Bits 3 BUSY: SAFMEM operation status
    • 0: SAFMEM is Idle
    • 1: SAFMEM operation is on going
    • note: bit polling is used to determine operation completion
  • Bits 2 INVALID: OTP mode invalid
    • 0: OTP mode is not OTP-INVALID
    • 1: OTP mode is OTP-INVALID
  • Bits 1 FULLDBG: OTP mode in full debug
    • 0: OTP mode is OTP-OPEN1
    • 1: OTP mode is OTP-OPEN2
  • Bits 0 SECURE: OTP mode secured
    • 0: OTP mode is not OTP-SECURED
    • 1: OTP mode is OTP-SECURED
R
4 General Lock conf
  • Bit4 GPLOCK: SAFMEM programming sticky lock
    • 0: SAFMEM programming allowed
    • 1: SAFMEM programming is disabled until the next system-reset
  • Bit 3 FENREG feature enable register sticky lock
    • 0: BSEC_FENABLE register is not locked
    • 1: BSEC_FENABLE register is locked until the next system reset
  • Bit 2 DENREG debug enable register sticky lock
    • 0: BSEC_DENABLE register is not locked
    • 1: BSEC_DENABLE register is locked until the next system reset
  • Bit 1 : Reserved, must be kept at reset value.
  • Bit 0 OTP: upper OTP region access:
    • 0: not locked
    • 1: Locked until the next system reset, when locked, the upper region OTP can not be read out from SAFMEM.
RWS
5 Debug conf
  • Bits 31:11 Reserved, must be kept at reset value.
  • Bit 10 DBGSWENABLE: Control self-hosted debug enable with signal dbgswenable
    • 0: memory-mapped accesses to all ETM registers are disabled and return error
    • 1: no effect on external debugger accesses
  • Bit 9 CFGDISABLE: Write access to secure GIC registers disable with signal: cfgsdisable
    • 0: no effect, all GIC registers can be accessed
    • 1: Disable write access to some Secure GIC registers
  • Bit 8:7 CP15SDISABLE[1:0]: Write access to some secure Cortex-A7 CP15 registers is disabled
    • CPDISABLE[0] applies to CPU0.
    • CPDISABLE[1] applies to CPU1
    • 0: All CP15 registers can be accessed
    • 1: Disable write access to some secure CP15 registers into Cortex-A7 corresponding CPU
  • Bit 6 SPNIDEN: Secure privilege non-invasive debug enable with signal spiden
    • 0: Secure privilege non-invasive debug disabled
    • 1: Secure privilege non-invasive debug enabled
  • Bit 5 SPIDEN: Secure privilege invasive debug enable with signal spniden
    • 0: Secure privilege invasive debug disabled
    • 1: Secure privilege invasive debug enabled
  • Bit 4 HDPEN: Hardware debug port enable with signal hdpen
    • 0: Hardware debug port disabled
    • 1: Hardware debug port enabled
  • Bit 3 DEVICEEN: Controls the access to debug component via external debug port by signal deviceen
    • 0: Disabled
    • 1: Enabled
  • Bit 2 NIDEN: Non-invasive debug enable with signal niden
    • 0: Non-invasive debug disabled
    • 1: Non-invasive debug enabled
  • Bit 1 DBGEN: Debug enable with signal dbgen
    • 0: Disabled
    • 1: Enabled
  • Bit 0 DFTEN: DFT enable with signal dften
    • 0: DFT disabled
    • 1: DFT enabled
RW
6 Reserved
7 Reserved
8 Disturbed status 1
  • Bit 31 : OTP 31 status
  • ...
  • Bit 0 : OTP 0 status
R
9 Disturbed status 2
  • Bit 31 : OTP 63 status
  • ...
  • Bit 0 : OTP 32 status
R
10 Disturbed status 3
  • Bit 31 : OTP 95 status
  • ...
  • Bit 0 : OTP 64 status
R
11 Reserved
12 Reserved
13 Reserved
14 Error status 1
  • Bit 31 : OTP 31 status
  • ...
  • Bit 0 : OTP 0 status
R
15 Error status 2
  • Bit 31 : OTP 63 status
  • ...
  • Bit 0 : OTP 32 status
R
16 Error status 3
  • Bit 31 : OTP 95 status
  • ...
  • Bit 0 : OTP 64 status
R
17 Reserved
18 Reserved
19 Reserved
20 Permanent lock 1
  • Bit 31 : OTP 31 permanent lock
  • ...
  • Bit 0 : OTP 0 permanent lock
RWS
21 Permanent lock 2
  • Bit 31 : OTP 63 permanent lock
  • ...
  • Bit 0 : OTP 32 permanent lock
RWS
22 Permanent lock 3
  • Bit 31 : OTP 95 Permanent lock
  • ...
  • Bit 0 : OTP 64 permanent lock
RWS
23 Reserved
24 Reserved
25 Reserved
26 Programming lock 1
  • Bit 31 : OTP 31 programming lock
  • ...
  • Bit 0 : OTP 0 programming lock
RWS
27 Programming lock 2
  • Bit 31 : OTP 63 programming lock
  • ...
  • Bit 0 : OTP 32 programming lock
RWS
28 Programming lock 3
  • Bit 31 : OTP 95 programming lock
  • ...
  • Bit 0 : OTP 64 programming lock
RWS
29 Reserved
30 Reserved
31 Reserved
32 Shadow write lock 1
  • Bit 31 : OTP 31 shadow write lock
  • ...
  • Bit 0 : OTP 0 shadow write lock
RWS
33 Shadow write lock 2
  • Bit 31 : OTP 63 shadow write lock
  • ...
  • Bit 0 : OTP 32 shadow write lock
RWS
34 Shadow write lock 3
  • Bit 31 : OTP 95 shadow write lock
  • ...
  • Bit 0 : OTP 64 shadow write lock
RWS
35 Reserved
36 Reserved
37 Reserved
38 Shadow read lock 1
  • Bit 31 : OTP 31 shadow read lock
  • ...
  • Bit 0 : OTP 0 shadow read lock
RWS
39 Shadow read lock 2
  • Bit 31 : OTP 63 shadow read lock
  • ...
  • Bit 0 : OTP 32 shadow read lock
RWS
40 Shadow read lock 3
  • Bit 31 : OTP 95 shadow read lock
  • ...
  • Bit 0 : OTP 64 shadow read lock
RWS
41 Reserved
42 Reserved
43 Reserved
44 OTP 0 Value of OTP 0 RW
45 OTP 1 Value of OTP 1 RW
... OTP ... Value of OTP ... RW
139 OTP95 Value of OTP 95 RW
140 Reserved
... Reserved
251 Reserved
252 Configuration register
  • Bit 7:4 ECC_USE[3:0]:
    • 0x0: No
    • 0x1: SAFMEM use ECC for upper OTP bits
    • others: Reserved
  • Bit 3:0 SAFMEM_SIZE[3:0]:
    • 0x2: 2 Kbytes
    • 0x4: 4 Kbytes
    • 0x8: 8 Kbytes
    • others: Reserved
R
253 IP version
  • Bit 7:4 MAJREV[3:0]: IP version major revision information
  • Bit 3:0 MINREV[3:0]: IP version minor revision information
R
254 IP ID R
255 IP_Magic_ID R

2. Reference list[edit source]