PRG-TOOLBOX-FB release note

Revision as of 11:22, 13 September 2024 by Registered User
Applicable for STM32MP13x lines, STM32MP15x lines, STM32MP25x lines


PRG-TOOLBOX-FB is an open-source tool provided by STMicroelectronics. This tool is designed to take advantage of Fastboot high transfer bandwidth for writing into external flash memory (such as eMMC or SD™ card).
Fastboot (FB) is a protocol originally created for Android™. It is primarily used to modify the flash memory file system via a USB connection from a host computer.

The tool is a wrapper for Fastboot. It is specifically designed for STM32 MPU products.

More information can be found in the detailed release notes referenced later in this article.


1. PRG-TOOLBOX-FB - v2.0.0[edit source]

PRG-TOOLBOX-FB for STM32 Arm® Cortex® MPUs More info.png.
Download

Version v2.0.0

  • PRG-TOOLBOX-FB, open-source tool: available here from the GitHub repository
Compile
  • To use PRG-TOOLBOX-FB, clone the package on your computer and compile the project with C++11 compiler (preconfigured Qt® project is provided).
  • Then refer to this article, to use this tool.
Contents
  • Flash memory partitions over Fastboot interface
  • Supported devices: STM32MP1 series, STM32MP2 series
  • Supported target memory: SD™ card, eMMC
  • Platform: Windows® and Linux®
  • Bug fixing and feature enhancements

2. Archives Archive box.png[edit source]

2.1. PRG-TOOLBOX-FB - v1.0.0[edit source]

PRG-TOOLBOX-FB for STM32 Arm® Cortex® MPUs More info.png.
Download

Version v1.0.0

  • PRG-TOOLBOX-FB, open-source tool: available here from the GitHub repository
Compile
  • To use PRG-TOOLBOX-FB, clone the package on your computer and compile the project with C++11 compiler (preconfigured Qt® project is provided).
  • Then refer to this article, to use this tool.
Contents
  • Flash memory partitions over Fastboot interface
  • Supported devices: STM32MP1 series
  • Supported target memory: SD™ card, eMMC
  • Platform: Windows® and Linux®