STM32 MPU ecosystem release note - v5.1.0

Applicable for STM32MP15x lines, STM32MP13x lines, STM32MP25x lines

This article describes the content of STM32MP25-ecosystem-v5.1.0 release of STM32MPU Embedded Software distribution and its associated ecosystem.
This delivery supports STM32MP1x products family and brings the product STM32MP25 at Mass Market level.

1. Delivery purpose and scope[edit source]

The STM32MPU-ecosystem-v5.1.0 release is dedicated to the STM32MP1 series[1]. It is a major release, based on new community components version, listed in the embedded software chapter below.

This STM32MP1-ecosystem-v5.1.0 release aims at:

  • providing a full ecosystem for the STM32MP1 series[1]
  • providing a full ecosystem for the STM32MP25x lines More info.png
  • working efficiently with STM32 MPU boards, using one of the packages (Starter Package, Developer Package or Distribution Package) provided by STMicroelectronics: refer to Which Package better suits your needs for more information.

This ecosystem release consists of:

  • STM32 MPU Embedded Software distribution
    • OpenSTLinux for all MPUs
    • STM32CubeMP1 (Arm® Cortex®-M4) for STM32MP2x
    • STM32CubeMP2 (Arm® Cortex®-M33) for STM32MP25
    • TF-M (Arm® Cortex®-M33) for STM32MP25
    • STM32DDRFW-UTIL firmware utility for all MPUs
    • STM32PRGFW-UTIL firmware utility for all MPUs
    • X-LINUX-AI expansion package for STM32MP25
    • X-LINUX-TSNSWCH expansion package for STM32MP25
    • X-LINUX-ACM expansion package for STM32MP25
  • STM32 referenced tools
    • STM32CubeIDE for all MPUs
    • STM32CubeMX for all MPUs
    • STM32CubeProgrammer for all MPUs
      • Keygen tool
      • Signing tool
      • Trusted package creator tool
  • The Package Repository Service
    • hosted at the non-browsable URL http://packages.openstlinux.st.com,
    • enabled by default in the Starter Package,
    • providing regularly updated or additional packages,
  • Documentation
  • STM32MPU boards support
  • STM32MP15 Evaluation boards
  • STM32MP15 Discovery kits
  • STM32MP13 Discovery kits
  • STM32MP25 Evaluation boards
  • STM32MP25 Discovery kits
More details are provided in the supported hardware chapter below.

2. Intended audience[edit source]

The targeted audience is STM32MPU customers and partners.

3. Licensing[edit source]

This software package is licensed under a SOFTWARE LICENSE AGREEMENT FOR ST MATERIALS (SLA). Customers should only use this package in compliance with the software license agreement (SLA) and LegalInformation:STM32CubeMP2_licenses

4. Supported hardware[edit source]

This Ecosytem delivery is compatible with the following boards:

STM32MP13 boards
Boards PCBs list Main features Ordering
STM32MP135x-DK.png
STM32MP135F-DK Discovery kit
  • MB1635 (motherboard)
  • MB1897 (camera module board)
  • STM32MP135FAF7[2] Rev.Y
    • Arm®-based Cortex®-A7 1 GHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1
  • 4.3" TFT 480x272 pixels with LED backlight, and capacitive touch panel
  • 2-megapixel dual lane CSI-2 camera module with 15-pin FFC connector
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Discovery kit with STM32MP135F MPU


STM32MP15 boards
Boards PCBs list Main features Ordering
STM32MP157D-DK1.jpg
STM32MP157D-DK1 Discovery kit
  • MB1272C (motherboard)
  • STM32MP157DAC1[3] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Basic security
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1APQR cut2.0

Discovery kit with STM32MP157D MPU

STM32MP157F-DK2.jpg
STM32MP157F-DK2 Discovery kit
  • MB1272C (motherboard)
  • MB1407B (daughterboard DSI display)
  • STM32MP157FAC1[3] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1APQR cut2.0
  • 4" TFT 480×800 pixels with LED backlight, and capacitive touch panel
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Discovery kit with STM32MP157F MPU

STM32MP157D or F-EV1.jpg
STM32MP157D-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157DAA1[3] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Basic security
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1APQR cut2.0
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Evaluation board with STM32MP157D MPU

STM32MP157D or F-EV1.jpg
STM32MP157F-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157FAA1[3] Rev.Z
    • Arm®-based dual Cortex®-A7 800 MHz
    • Secure boot and cryptography
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1APQR cut2.0
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Evaluation board with STM32MP157F MPU

STM32MP157A-DK1.jpg
STM32MP157A-DK1 Discovery kit
  • MB1272C (motherboard)
  • STM32MP157AAC3[3] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Basic security
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1APQR cut1.2

Out of production

STM32MP157C-DK2.jpg
STM32MP157C-DK2 Discovery kit
  • MB1272C (motherboard)
  • MB1407B (daughterboard DSI display)
  • STM32MP157CAC3[3] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1APQR cut1.2
  • 4" TFT 480×800 pixels with LED backlight, and capacitive touch panel
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1

Out of production

STM32MP157A or C-EV1.jpg
STM32MP157A-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157AAA3[3] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Basic security
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1APQR cut1.2
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Out of production

STM32MP157A or C-EV1.jpg
STM32MP157C-EV1 Evaluation board
  • MB1262C (motherboard)
  • MB1263C (daughterboard)
  • MB1230C (daughterboard DSI display)
  • MB1379A (camera)
  • STM32MP157CAA3[3] Rev.B
    • Arm®-based dual Cortex®-A7 650 MHz
    • Secure boot and cryptography
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
  • PMIC STPMIC1APQR cut1.2
  • 5.5" TFT 720×1280 pixels with LED backlight, and capacitive touch panel
  • 5-megapixel, 8-bit camera

Out of production



STM32MP25 boards
Boards PCBs list Main features Ordering
STM32MP257F-EV1.jpg
STM32MP257F-EV1 Evaluation board
  • Finished good VA32MP257F1$MR1
  • MB1936 (main board)
  • STM32MP257FAI3[4] Rev.Y
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 2 x 16-Gbit DDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • Optional expansion boards
    • LVDS WSVGA display B-LVDS7-WSVGA board (finished good BLVDS7SVGA$PZ1)
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board (finished good BCAMSIMX$MZ1)
    • DSI to HDMI adapter Full HD 30fps B-LCDAD-HDMI1 board

Evaluation board with STM32MP257F MPU

STM32MP257F-DK.png
STM32MP257F-DK Discovery kit
  • Finished good DK32MP257F$AR1
  • MB1605 (main board)
  • STM32MP257FAI3[4] Rev.Y
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 32-Gbit LPDDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • Optional expansion boards
    • LVDS WSVGA display B-LVDS7-WSVGA board (finished good BLVDS7SVGA$PZ1)
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board (finished good BCAMSIMX$MZ1)
Under construction.png Coming soon


Info white.png Information
The STLINK, embedded on the boards, requires upgraded USB PC drivers: see ST-LINK article

5. Release content[edit source]

5.1. Embedded software[edit source]

Embedded software STM32MP13x lines More info.png STM32MP15x lines More info.png STM32MP25x lines More info.png
#OpenSTLinux_for_Arm®_Cortex®-A Yes Cortex®-A7 Yes Cortex®-A7 Yes Cortex®-A35
#STM32CubeMP1_for_Arm®_Cortex®-M4 No Yes No
#STM32CubeMP2_for_Arm®_Cortex®-M33 No No Yes
#Buildroot_for_Arm®_Cortex®-A Yes Cortex®-A7 Yes Cortex®-A7 Yes Cortex®-A35
#STM32DDRFW-UTIL_for_Arm®_Cortex®-A Yes Cortex®-A7 Yes Cortex®-A7 Yes Cortex®-A35
#STM32PRGFW-UTIL_for_Arm®_Cortex®-A Yes Cortex®-A7 Yes Cortex®-A7 Yes Cortex®-A35
X-LINUX-AI expansion package (Arm® Cortex®-A35) No No Yes
X-LINUX-TSNSWCH expansion package (Arm® Cortex®-A35) No No Yes
X-LINUX-ACM expansion package (Arm® Cortex®-A35) No No Yes

5.1.1. OpenSTLinux for Arm® Cortex®-A[edit source]

4.2.4-openstlinux-6.1-yocto-mickledore-mpu-v24.06.26 (Mickledore) is the new version delivered with the STM32MP25-ecosystem-v5.1.0 release. This software set consists of the following components:

  • Build process
    • OpenEmbedded v4.2.4 (Mickledore) - Updated
    • GCC version v12.3.0 - Updated
  • Embedded software components
    • Linux kernel v6.1-stm32mp-r2 (v6.1.82) - Updated
    • TF-A v2.8-stm32mp-r2 - Updated
    • U-Boot v2022.10-stm32mp-r2 - Updated
    • OP-TEE 3.19.0-stm32mp-r2 - Updated
    • External DT 5.0-stm32mp-r1 - New
    • OpenOCD version v0.12.0 - Updated
  • Applicative components
    • Weston version v11.0.1 - Updated
    • Wayland version 1.21.0 - Updated
    • GStreamer version v1.22.6 - Updated
    • GCnano version v6.4.15 - Updated
5.1.1.1. Main new features[edit source]
  • linked to STM32MP25
    • STM32MP25 Rev Y support
    • Cortex-A35 TD low power modes service with M33 in reset - DEEP and S2IDLE modes + System suspend/resume service
    • GPU Power domain
    • Cortex-A35 TD tampers management
    • I3C controller (master) Linux driver
    • OP-TEE Secure UI service
    • Vencoder H264
    • Camera pipe dual flow encoding and preview formats
    • Full ADC support (VREFBUF, VDDGPU & VDDCPU)
  • Valuable for all MPUs
    • New OP-TEE system profile with SCMI server only in OP-TEE
    • Firmware update with official ARM metadata V2
    • UEFI boot
    • SPI slave support
5.1.1.2. Detailled changes[edit source]

OpenSTLinux layers

  • Rebase on Yocto Release 4.2.4 (Mickledore)
  • Support of STM32MP25x lines More info.png
  • Add external-dt support
  • Extlinux
    • Add support of FDTOVERLAYS via U-Boot
  • FIP
    • New frontend: now to generate FIP you need to call "bitbake fip-stm32mp" instead of asking "tf-a-stm32mp" to generate the FIP binaries via deploy command
    • Add support of STM32 MPU
      • Add FIP-DDR binaries generation
      • Add support of encryption
    • Support generation of FIP by configuration: OP-TEE : fastboot-sdcard, fastboot-emmc, optee-usb, ...
  • CONF/MACHINE
    • Add support of STM32MP25x lines More info.png and associated boards
      • stm32mp2 (generate binaries for both STM32MP257x-EV1 Evaluation board More info green.png and STM32MP257x-EV1 Evaluation board More info green.png boards)
      • stm32mp25-disco (For STM32MP257F-DK Discovery kit Warning.png)
      • stm32mp25-eval (For STM32MP257x-EV1 Evaluation board More info green.png)
    • Add fastboot support for all STM32 MPUs
    • Rename NAND storage
      • Nand-4-256-1024 (FMC NAND )
      • Nand-4-256-512 (SPI NAND )
      • Nand-2-128-256 (SPI NAND )
    • Add support of OP-TEE profiles
      • system_services
      • secure_and_system_services
    • Put SDK information on specific include file: st-image-sdk-stm32mp.inc
  • Components
    • Only for STM32MP25x lines More info.png:
      • Add M33projects
      • Add TF-M-stm32mp (To use only with external-dt OSLT)
      • Add DDR firmware (DDR firmware use by BL2- TF-A)
    • For STM32MP1 series and STM32MP25x lines More info.png
      • Add External DT mainly for STM32MP25x lines More info.png (used also for STM32MP1 series X-LINUX-RT Expansion Package)
      • OP-TEE: Add OP-TEE profiles
      • TF-A-TOOLS: Add wrapper to manage generation of FIP binaries: create_st_fip.sh‎

Linux® kernel STM32MP25x lines More info.png

  • Storage:
    • OSPI Add DTR support and legacy SPI
  • Visual:
    • ADV7535 CEC support
    • Improve DCMIPP support
      • Pipes 1 & 2 - Flow Selection, Frame Control, Frame Counter & Stat removal
      • Down sizing without pixel alignment constraints
      • Add post-processing decimation support
    • H.264 Video Encoder
    • mprove Display support
      • Pre-processing - Cropping & rotation
      • Input RGB & YUV color formats
    • Add I3C controller (master) Linux® driver
    • LPUART support
  • Security
    • Add RISAF dump debug driver
    • Support crypt1 in TF-A, TF-M and cryp2 in TF-M, OP-TEE, U-Boot, and Linux
  • Analog:
    • Add MDF IIO support
  • Low power support
    • Add Linux®system suspend based on PSCI OSI
    • Suspend/resume support for Audio, LVDS, DSI, CSI, DCMIPP, GPU, Ethernet, PCIe, USB2/3
  • Core:
    • CoreSight support
    • DAM3 driver rework
    • Support IWDGX in all dedicated firmware
    • EXT-I: use interrupts-extended instead of interrupt-map

dt-stm32mp

U-Boot

  • Firmware Update (FWU) support for metadata v2
  • Complete UEFI support
  • Update FASTBOOT support
  • Makefile to build the external device tree
  • STM32MP25x lines More info.png support
    • Support STM32MP257F-DK Discovery kit Warning.png and STM32MP257x-EV1 Evaluation board More info green.png
    • Hyperflash support
    • OSPI with Dual Transfer Rate support
    • power supply support for LVDS / DSI /LTDC
    • Add support backup registers with NVM
    • RIF semaphore handling in GPIO
    • IO synchronization parameters for pinctrl

TF-A

  • Rebase on LTS-v2.8.15
  • Firmware Update (FWU) support for metadata v2 (metadata v1 support removed)
  • STM32MP25x lines More info.png support
    • Qdd NVMEM driver to manage TAMP backup registers
    • Add RIF, STPMIC2, OSPI and hyperflash support for STM32MP2
    • Several bug fixes in DDR, clocks, USB, OSPI, low-power, MMC, platform code and device tree

OP-TEE

  • Add mailbox framework
  • Add NVMEM driver to manage TAMP backup registers
  • OP-TEE Profiles :
    • system services : PSCI, SCMI
    • secure and system services : PSCI, SCMI, TA and PTA support
  • STM32MP25x lines More info.png support:
    • Introduction of STM32MP25 platform
    • New drivers for STM32MP25 (Clock, BSEC3, RIFSC, RISAB, RISAB, SERC, IAC, IPCC, FMC, OMM)
    • RIF firewall configuration (peripheral and memory)
    • Power management
    • SCMI server from SCP firmware
    • SCMI OPP/DVFS support
    • SCMI regulator support (with PMIC and I2C secure)
    • Secure UI


Warning DB.png Important
More information about the changes are available through the detailed release note
5.1.1.3. Restrictions[edit source]

STM32MP25x lines More info.png

  • dcmipp-isp-ctrl tool will fail whenever DCMIPP auxiliary pipe only is used for camera capture (need to enable DCMIPP main pipe).

STM32MP1 series

  • The partition layout always keeps the Firmware Update related partitions even if machine feature fw-update is disabled. To optimize the partition layout without Firmware Update feature, modifications are needed on flashlayout file generation and also on U-Boot source code in case of MTD partitions (storage mapping is hardcoded for MTD partitions, see How_to_configure_U-Boot_for_your_board#MTD_partitions)
  • STM32MP15x lines More info.png: Issue to boot with SPI-Nand: patches to be upstreamed on GitHub


5.1.2. STM32CubeMP1 for Arm® Cortex®-M4[edit source]

Same STM32CubeMP1 version as Ecosystem V5.0.0 release with v1.6.0 version.

5.1.3. STM32CubeMP2 for Arm® Cortex®-M33[edit source]

New component release tag v1.0.0 is available

It includes the Cortex®-M33 firmware in non secure context

5.1.3.1. Main changes[edit source]
  • STM32MP25 Rev Y support
  • All Cube Applications/Examples for EVAL and DISCO board
    • Co-proc LTDC 3rd layer example
    • V1.0.0 HAL/LL drivers
    • Cube HALs compliance with MISRA C 2012
    • RTOS w FreeRTOS instead of AzureRTOS mdws suite
5.1.3.2. Main information[edit source]
  • RIF configuration for Cortex®-M33 mannaged in external DT - Please refer to External device tree article
5.1.3.3. Main restrictions[edit source]
  • None

5.1.4. TF-M for Arm® Cortex®-M33[edit source]

New component release tag v1.7.0-stm32mp25-r9.1 is available. It includes the Cortex®-M33 firmware in secure context

5.1.4.1. Main changes[edit source]
  • TF-M device tree introduced in TF-M build process and in external device tree component
  • TFM_Protected_Storage_CM33_trusted-firmware-m example project in STM32CubeMP2,
5.1.4.2. Main information[edit source]

Release note Trusted Firmware-M release note - v5.1.0

5.1.4.3. Main restrictions[edit source]
  • None

5.1.5. X-LINUX-TSNSWCH for Arm® Cortex®-A35[edit source]

New component release tag v5.1.0 is available.

X-LINUX-TSNSWCH expansion package enables Ethernet switch.(ETH2, ETH1/ETH3)

5.1.5.1. Main changes[edit source]
  • Support of STM32MP257F-EV1 (MB1936) revD board / DDR4 settings
  • Support of STM32MP257F-EV1 (MB1936) revC board / DDR4 settings
5.1.5.2. Main information[edit source]
5.1.5.3. Main restrictions[edit source]
  • None

5.1.6. X-LINUX-ACM for Arm® Cortex®-A35[edit source]

X-LINUX-ACM expansion package enable ACM stack on top of Ethernet switch.(ETH2, ETH1/ETH3)

5.1.6.1. Main changes[edit source]
  • Support of STM32MP257F revB
  • Support of STM32MP257F-EV1 (MB1936) board / DDR4 settings
5.1.6.2. Main restrictions[edit source]
  • None

5.1.7. X-LINUX-AI for Arm® Cortex®-A35[edit source]

This X-LINUX-AI STM32MP25-beta is dedicated to provide a complete AI ecosystem for STM32MP25 board and to demonstrate these AI hardware capabilities

5.1.7.1. Main changes[edit source]
  • TensorFlow™ Lite 2.11.0 with XNNPACK delegate activated
  • Coral Edge TPU™ accelerator native support
    • libedgetpu 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
    • libcoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
    • PyCoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
  • ONNX Runtime™ 1.14.0 with XNNPACK execution engine activated
  • OpenCV 4.7.x
  • Python™ 3.11.x
  • Support of Sony™ IMX335 5Mpx sensor with use of DCMIPP and internal ISP
  • Support for the OpenSTLinux AI package repository allowing the installation of a prebuilt package using apt-* utilities
  • Application :
    • Image Classification :
      • C++ / Python™ example using TensorFlow™ Lite based on the MobileNet v3 quantized model
      • C++ / Python™ example using Coral Edge TPU™ based on the MobileNet v1 quantized model and compiled for the Edge TPU™
      • Python™ example using ONNX Runtime based on the MobileNet v3 quantized model
      • C++ example using Network Binary Graph based on MobileNet v3 quantized model
    • Object Detection :
      • C++ example using TensorFlow™ Lite based on the COCO SSD MobileNet v1 quantized model
      • Python™ example using TensorFlow™ Lite based on the YoloV4-tiny quantized model
      • C++ / Python™ example using Coral Edge TPU™ based on the COCO SSD MobileNet v1 quantized model and compiled for the Edge TPU™
      • C++ / Python™ example using ONNX Runtime based on the COCO SSD MobileNet v1 quantized model
    • Face Recognition :
      • C++ example using proprietary model capable of recognizing the face of a known (enrolled) user. Contact the local STMicroelectronics support *** for more information about this application or send a request to edge.ai@st.com
    • Human Pose Estimation :
      • Python™ example using TensorFlow™ Lite based on Movenet SinglePose Lightning quantized model
    • Semantic Segmentation :
      • Python™ example using TensorFlow™ Lite based on DeepLabV3 quantized model
  • Application support for the 1080p, 720p, 480p, and 272p display configurations
  • X-LINUX-AI SDK add-on extending the OpenSTLinux SDK with AI functionality to develop and build an AI application easily. The X-LINUX-AI SDK add-on provides support for all the above frameworks. It is available from the [X-LINUX-AI] STM32MP25-beta repository
5.1.7.2. Main restrictions[edit source]
  • None

5.1.8. Buildroot for Arm® Cortex®-A[edit source]

Buildroot distribution based on ST Linux BSP from openstlinux-6.1-yocto-mickledore-mpu-v24.06.26 is delivered with STM32MPU-ecosystem-v5.0.0 release with the tag openstlinux-6.1-buildroot-2024.02.3-mpu-v24.06.26.


Puzzle partner program.png Partner program
Bootlin.png Bootlin has developed specific support, demonstration configurations and documentation to help ST customers use Buildroot on STM32 MPU platforms.

See https://www.st.com/content/st_com/en/partner/partner-program/partnerpage/Bootlin.html

To address Bootlin technical support for Buildroot: mailto:buildroot-st-support@bootlin.com



5.1.9. STM32DDRFW-UTIL for Arm® Cortex®-A[edit source]

STM32DDRFW-UTIL-v0.3.0 version.

STM32DDRFW-UTIL provides DDR settings configuration and tests services.

5.1.9.1. Main changes[edit source]
  • DDR settings and tests (DDR4 4GB 1200 MHz, LPDDR4 4GB 1200 MHz, DDR3 1GB 930 MHz)
  • Support of STM32MP257F-EV1 (MB1936) board / DDR4 settings
  • Improve board customization capability for LPDDR4 and DDR3
  • Utility firmware to be compiled and debugged in Cortex®-A35 Aarch64 bits using STM32CubeIDE to access to 4GB addressing range
  • To use with STM32CubeMX or in standalone
5.1.9.2. Main restrictions[edit source]
  • None

5.1.10. STM32PRGFW-UTIL for Arm® Cortex®-A[edit source]

STM32PRGFW-UTIL-v1.1.0.rc5 version. (Add-on to STM32PRGFW-UTIL-v1.1.0.rc4 delivered on December 2023)

STM32PRGFW-UTIL provides multiple applications to manage the one-time programmable (OTP) memories.

5.1.10.1. Main changes[edit source]
  • Fuses settings
  • PMIC command to read/write STPMIC25 NVM content
  • PMIC some simple commands to read/write STPMIC25 NVM parts
  • Utility firmware to be compiled and debugged in Cortex®-A35 Aarch32 bits with STM32CubeIDE
  • To use with STM32CubeProgrammer or in standalone
5.1.10.2. Main restrictions[edit source]
  • None

5.2. Tools[edit source]

5.2.1. STM32CubeProgrammer, Signing tool, Keygen[edit source]

STM32CubeProgrammer v2.14.0-MP25-B03 version. (Add-on to STM32CubeProgrammer v2.14.0-MP25-B02 delivered in December 2023)

5.2.1.1. Main changes[edit source]
  • Flash programming with STM32MP25 on supported flashes by OpenSTLinux with STM32CubeProgrammer tool
  • Hash of (RoT Public Keys + Algo) hashes (256 bits, ROTPK) generation with KeyGen tool
  • TF-A BL2 binary signature with stm32header V2.2 with Signing tool for STM32MP25 Rev B
  • FSBL encryption with Signing tool
  • Signing services with PKCS#11
  • OTP programming via CLI/GUI
5.2.1.2. Supported operating systems and architectures[edit source]
  • Windows® 7, 8, 10, and 11: 32 bits (x86) and 64 bits (x64)
  • Linux® 64 bits (tested on Ubuntu® 64 bits)
5.2.1.3. Information[edit source]
  • v2.14.0-MP25-B03 based on v2.14 version
  • STM32MP25 revB support
  • Flashload over UART OK for Utilities firmware but not available with OpenSTLinux bootloaders
  • FSBL (TF-A) header handled by BOOTROM has been upgraded for STM32MP25 Rev B (Header V2.2 version) versus STM32MP25 Rev A (Header V2.0 version). If the FSBL is signed with and header v2.0 version, the target will not boot with a STM32MP25 Rev B.
    • In case of non secure boot, the header is generated by Yocto build process
    • In case of secure boot, the header is generated by Signing tool in STM32CubeProgrammer delivery
  • Note : still possible to ensure TF-A BL2 binary signature with stm32header V2.0 with Signing tool for STM32MP25 Rev A with STM32CubeProgrammer ALPHA version (v2.13)
5.2.1.4. Restrictions[edit source]
  • None

5.2.2. STM32CubeMX[edit source]

STM32CubeMX-6.99.27-B6 version. (Add-on to STM32CubeMX-6.99.27-B2 delivered in December 2023)

5.2.2.1. Main changes[edit source]
  • Pinout/list and Peripherals assignment UI
  • Clocks tree UI
  • RIFs UI
  • DDR Settings
    • DDR4 using STM32-DDR-FWUTIL embedded SW binary with EVAL board
    • LPDDR4 and DDR3 tests using STM32-DDR-FWUTIL embedded SW binary
  • Code generation
    • Device trees with GPIO, IP Assignment, Clocks, RIF parts for TF-A, OP-TEE, U-BOOT, KERNEL SW components on Cortex A35 and SW TF-M components on Cortex M33
    • STM32CubeMP2 on Cortex M33 non secure context
5.2.2.2. Supported operating systems and architectures[edit source]
  • Windows® 10 and 11, 64 bits (x64)(b)
  • Linux®: Ubuntu® LTS 20.04 and LTS 22.04
5.2.2.3. Supported toolchains[edit source]

STM32CubeMX generates project files for the following toolchains:

  • STM32CubeIDE by STMicroelectronics
5.2.2.4. Main restrictions[edit source]
  • Resource manager is not functional and will be supported in the next delivery. STM32CubeMP2 utilities proposes 2 APIs ResMgr_Request and ResMgr_Release to ensure the requested resources by Cortex-M33 Non secure context not used in other contexts (Cortex-A35 secure or non secure Cortex-M33 secure). The generated code by STM32CubeMX does not use this API. It will work anyway if the resources assigned to Cortex-M33 non secure context are not also assigned to other contexts
  • Some internal peripherals assignments are not correct both on Cortex-M33 and on Cortex-A35. For the Cortex-A35 assignment, the issue is present in UART4, as soon as it is assigned to Linux firmware, do not assign UART4 to the OP-Tee runtime context.
  • VENC peripheral is not supported in this beta release.
  • Wrong assignments for ETHSW features: should not be assigned to “M33 NS” contexts (no HAL driver).
  • OCTOSPIM, OCTOSPI1 and OCTOSPI2 can be assigned to the same runtime context.
  • EXTI2 display issue: can appear in yellow whereas this instance peripheral is correctly configured. Anyway, the code generated is fully functional.
  • FSBL synchro output window log is wrong and should not take into account.
  • TAMP IP is not supported, both on HAL/LL code generation and device tree generation.
  • FSBL synchro output windows log erroneous and not to take into account.

5.2.3. STM32CubeIDE[edit source]

STM32CubeIDE-v1.13.0.23-MP2-D4.0 version.

5.2.3.1. Main changes[edit source]
  • STM32CubeMP2, TF-M firmwares on Cortex-M33 production mode
  • STM32-PRG-FWUTIL firmware support on Cortex-A35 dev mode Aarch32 bits
  • STM32-DDR-FWUTIL firmware support on Cortex-A35 dev mode Aarch64 bits to address DDR 4GB
  • OpenSTLinux developer package plug-in to install thru STM32CubeIDE
  • Console semi-hosting support (logs thru SWD)
  • cmake management update – Information in user guide How to build and debug secure project on STM32MP25 co-processor in STM32CubeIDE user guide - Please contact your region support to get it.
5.2.3.2. Main restrictions[edit source]
  • None

5.3. STM32MP25 chip revA support[edit source]

5.4. Miscellaneous[edit source]

No specific information

6. Minor release updates[edit source]

Not applicable

7. Reference documents[edit source]

7.1. STM32MP25 resources[edit source]

All the resources for the STM32MP2 series are located in the STM32MP2 series web page.

Info white.png Information
The different STM32MP25 microprocessor part numbers available (with their corresponding internal peripherals, security options and packages) are described in the STM32MP25 microprocessor part numbers.


Reference Name Link
Application notes
AN5489 AN5489 - Getting started with STM32MP25xx lines hardware development AN5489.pdf
AN5723 AN5723 - Guidelines for DDR memory configuration on STM32MP2 MPUs AN5723.pdf
AN5724 AN5724 - Guidelines for DDR memory routing on STM32MP2 MPUs AN5724.pdf
AN5718 AN5718 - Migrating from STM32MP15x lines to STM32MP25x lines MPUs AN5718.pdf
AN5726 AN5726 - Guidelines for using low-power modes on STM32MP2 MPUs AN5726.pdf
AN5827 AN5827 - Guidelines for entering RMA state on MPU series Under preparation
AN5727 AN5727 - How to use STPMIC25 for a wall adapter powered application on STM32MP25x lines MPUs Under preparation
AN5730 AN5730 - Guidelines for measuring system power consumption on STM32MP2 MPUs Under preparation
AN6115 AN6115 - How to connect STPMIC25 unused pins AN6115.pdf
AN6116 AN6116 - STPMIC25 BOM details AN6116.pdf
AN6128 AN6128 - STPMIC25 PCB layout guidelines AN6128.pdf
Datasheets[5]
DS14284 STM32MP25xC/F Datasheet DS14284.pdf
DS14285 STM32MP25xA/D Datasheet DS14285.pdf
DS14278 STPMIC25 datasheet
DS14278.pdf
Errata sheets
ES0598 STM32MP25x ErrataSheet ES0598.pdf
Reference manuals[5]
RM0457 STM32MP25 reference manual
(STM32MP25xx advanced Arm®-based 32/64-bit MPUs)
RM0457.pdf
Programming manuals
PM0264 STM32 Cortex®-M33 MCUs and MPUs programming manual PM0264.pdf
Boards schematics
STM32MP257F-EV1 board (MB1936) schematics STM32MP257F-EV1 board revD schematics with STM32MP25F RevB 18x18 package MB1936-D01.pdf
B-CAMS-IMX schematics Camera module bundle schematics MB1854-B01.pdf
B-LVDS7-WSVGA schematics LVDS TFT LCD module schematics b-lvds7-wsvga.html
STM32MP25F-DK schematics STM32MP257F-DK board schematics example with STM32MP25F RevY 14x14 package Under preparation
DDR routing examples schematics Additional DDR memory routing examples DDR routing examples
User manuals
UM3359 STM32MP2357F-EV1 User Manual UM3359.pdf
UM3354 B-CAMS-IMX Camera module bundle User Manual UM3354.pdf


8. How to download the software and start with this release[edit source]

The list of embedded software packages available for download depends on the selected packages.

The table below provides the available board part numbers as well as information in order to:

  • get started with one of the three available Packages (Starter, Developer or Distribution Package)
  • get started with the board
  • find the associated embedded software distributions
  • download source code
  • build a piece of embedded software.
Supported board Jump to
STM32MP257x-EV1 Evaluation board More info green.png STM32MP25 Evaluation boards - getting started, including software download

9. STM32MPU Embedded Software distribution detailed release notes[edit source]

The table below lists the software packages available in the STM32MPU Embedded Software distributions, and provides the corresponding release notes.
The release notes give more information and details about the features and content of the packages.
They do not explain how to download the software. Refer to How to download the software and start with this release.

Firmware Release note Version
OpenSTLinux Distribution STM32 MPU OpenSTLinux release note - v5.1.0 openstlinux-6.1-yocto-mickledore-mpu-v24.06.26
STM32Cube MPU Package STM32CubeMP2 Package release note - v1.0.0 STM32CubeMP2 Package v1.0.0
TF-M Trusted Firmware-M release note - v5.1.0 TF-M v1.7.0-stm32mp25-r9.1

10. Referenced tools release notes[edit source]

The table below lists the available tools, and provides links to the corresponding release notes.

Each release note gives information on how to install and use the corresponding tool.

The set of tools that can be downloaded depends on the package that is used (double check Which Package better suits your needs article for more information on each package).

Tools Release notes Host PC Which Package may need the tool ?
Linux® version Windows version Starter Package Developer Package Distribution Package
STM32CubeIDE STM32CubeIDE_release_note v1.13.0.23_MP2-D4 v1.13.0.23_MP2-D4
STM32CubeMX STM32CubeMX release note v6.99.27-B6 v6.99.27-B6
STM32CubeProg STM32CubeProgrammer release note v2.14.0-MP25-B03 v2.14.0-MP25-B03
Keygen KeyGen release note v2.14.0-MP25-B03 v2.14.0-MP25-B03
Signing tool Signing tool release note v2.14.0-MP25-B03 v2.14.0-MP25-B03
STM32DDRFW-UTIL STM32DDRFW-UTIL release note 0.3.0 0.3.0
STM32PRGFW-UTIL STM32PRGFW-UTIL release note 1.1.0.rc5 1.1.0.rc5

11. References[edit source]

  1. 1.0 1.1 The STM32MP1 series includes the STM32MP13x lines More info.png and the STM32MP15x lines More info.png
  2. STM32MP13 microprocessor part numbers
  3. 3.0 3.1 3.2 3.3 3.4 3.5 3.6 3.7 STM32MP15 microprocessor part numbers
  4. 4.0 4.1 STM32MP25 microprocessor part numbers
  5. 5.0 5.1 The part numbers are specified in STM32MP25 microprocessor part numbers