Coming soon |
1. General recommendations[edit source]
At IC level, Eye Diagram is characterized with a specific reference resistor between USB_RREF and ground.
Verify first that USB_RREF resistor is correctly connected and has proper value and precision (3 kΩ 1%)
2. Eye Diagram[edit source]
2.1. Common mode troubleshooting[edit source]
- Hardware root causes to investigate
- Mismatch between D+ and D- (in terms of length and/or parallelism)
- Check layout and add common mode filter (e.g. ECMF02-2AMX6[1])
2.2. Jitter troubleshooting[edit source]
- Hardware root causes to investigate
- Too much capacitance (component or PCB) on D+/D- lines
- USB Power/GND instability
- Check decoupling / Check grounding
- Software potential tuning
Only fine tuning available. High jitter has an HW root cause in most cases.
- USBPHYC_TUNEx.HSDRVRFRED
- 0: increase rising edge but add jitter
- USBPHYC_TUNEx.INCURREN/.INCURRINT
- Reduce current increase with .INCURREN=0 or .INCURRINT=0
- USBPHYC_TUNEx.HSDRVCHKITRM
- Reduce the increase of the main level
2.3. Level attenuation or Signal-to-Noise troubleshooting[edit source]
- Hardware root causes to investigate
- too much serial resistance and capacitance (component or PCB) on D+/D- lines
- USB Power/GND instability
- Check decoupling / Check grounding
- Software potential tuning
- USBPHYC_TUNEx.HSDRVCHKITRM
- Higher the value, higher will be the level of signal.
- But noise and ripple can appear
- USBPHYC_TUNEx.HSDRVCURINCR/.HSDRVDCLEV
- Higher the value, higher will be the margin for the level.
- But jitter in the rising edge and noise can appear
2.4. Rising edge or Falling edge troubleshooting[edit source]
- Hardware root causes to investigate
- too much serial resistance and capacitance (component or PCB) on D+/D- lines
- Impedance mismatch : check characteristic impedance of lines, stubs…
- Software potential tuning
- USBPHYC_TUNEx.HSDRVRFRED
- 0 improve rising edge
- 1 slow-down rising edge.
- Potential impact on jitter
- USBPHYC_TUNEx.HSDRVCHKITRM
- Depending on level, slope is increased/decreased
- USBPHYC_TUNEx.HSDRVSLEW
- 0 normal rising edge
- 1 reduce rising edge.
- Useful to reduce a hill shape ripple on top of rising/falling edge
- USBPHYC_TUNEx.HSDRVCURINCR/.HSDRVDCLEV
- Improve slope speed.
- But jitter in the rising edge and noise can appear
2.5. Ripple troubleshooting[edit source]
- Hardware root causes to investigate
- Impedance mismatch : check characteristic impedance of lines, stubs…
- Software potential tuning
- USBPHYC_TUNEx.HSDRVCHKZTRM[1:0]
- 00: Usually open the eye but can create some jitter and ripple
- 11: Close the eye but can reduce jitter and ripple
- USBPHYC_TUNEx.HSDRVSLEW
- 0 normal rising edge
- 1 reduce rising edge.
- Useful to reduce a hill shape ripple on top of rising/falling edge
3. link between register value and Device Tree[edit source]
See also phy-stm32-usbphyc.yaml[2]
Device Tree item | details | USBPHYC_TUNEx field |
---|---|---|
st,current-boost | <1> current boosting of 1mA | .INCURREN=b1/.INCURRINT=b0 |
<2> current boosting of 2mA | .INCURREN=b1/.INCURRINT=b1 | |
st,no-lsfs-fb-cap | disables the LS/FS feedback capacitor | .LFSCAPEN=b1 |
st,hs-slew-ctrl | slows the HS driver slew rate by 10% | .HSDRVSLEW=b1 |
st,hs-dc-level | <0> decreases the HS driver DC level by 5 to 7mV | .HSDRVDCCUR=b1 |
<1> increases the HS driver DC level by 5 to 7mV | .HSDRVCURINCR=b1/.HSDRVDCLEV=b0 | |
<2> increases the HS driver DC level by 10 to 14mV | .HSDRVCURINCR=b1/.HSDRVDCLEV=b1 | |
st,fs-rftime-tuning | enables the FS rise/fall tuning option | .FSDRVRFRED=1 |
st,hs-rftime-reduction | enables the HS rise/fall reduction feature | .HSDRVRFRED=1 |
st,hs-current-trim | controls HS driver current trimming for choke | .HSDRVCHKITRM=n [0:15] |
st,hs-impedance-trim | controls HS driver impedance tuning for choke | .HSDRVCHKZTRM=n [0:3] |
st,squelch-level | adjusts the squelch DC threshold value | .SQLCHCTL=n [0:3] |
st,hs-rx-gain-eq | enables the HS Rx gain equalizer | .HDRXGNEQEN |
st,hs-rx-offset | adjusts the HS Rx offset | .HSRXOFF=n [0:3] |
st,no-hs-ftime-ctrl | disables the HS fall time control of single ended signals during pre-emphasis | .HSFALLPREEM=1 |
st,no-lsfs-sc | disables the short circuit protection in LS/FS driver | .SHTCCTCTLPROT |
st,hs-tx-staggering | enables the basic staggering in HS Tx mode | .STAGSEL |
- References: