1. Overview[edit source]
The DCMIPP ISP example utility named "isp" is a software utility developed by STMicroelectronics to demonstrate the DCMIPP ISP capabilities regarding image correction based on STMicroelectronics basic correction algorithms. Refer to How to use the DCMIPP ISP article to have some details on how to implement such an utility and put in place your own custom correction algorithms.
2. Usage[edit source]
/usr/local/demo/application/camera/bin/isp
DCMIPP ISP test application -b, --black-level LEVEL Set the Black Level control -B, --BLACK-LEVEL Read the Black Level control -e, --exposure TYPE Set the exposure TYPE 0 : None 1 : Red x 1.25 2 : Green x 1.25 3 : Blue x 1.25 4 : R/G/B x 2 5 : R/G/B x 0.75 -c, --contrast TYPE Set the contrast TYPE 0 : None 1 : 50% 2 : 200% 3 : Dynamic -x, --color-conv TYPE Set the color conversion settings TYPE 0 : Disabled 1 : Grayscale 2 : Sepia -X, --COLOR-CONV Read the color conversion settings -w, --white-balance Set the white balance (gray world model) -P, --BAD-PIXEL Read the number of bad pixel -p, --bad-pixel LEVEL or *MAX Set the Bad Pixel level detection LEVEL 0 Disable detection 1..8 Detection level *MAX (eg *200) Find a level which has MAX bad pixels -d, --demosaicing-control [p=PEAK] [h=HLINE] [v=VLINE] [e=EDGE] PEAK 0..7 : Strength of peak detection HLINE 0..7 : Strength of horizontal line detection VLINE 0..7 : Strength of vertical line detection EDGE 0..7 : Strength of edge detection -s, --stat Read the stat -S, --STAT Read the stat continuously -r, --region TYPE Set the stat region TYPE 0 : None 1 : 320 x 240 @ (160, 120) 2 : 64 x 64 @ ( 0, 0) -h, --histogram COMPONENT Set the component of stat histogram/bin COMPONENT R : Red G : Green B : Blue L : Luminance -a, --average TYPE Set the component filter of for stat average TYPE 0 : None 1 : Exclude if 16 �≤ component < 240 2 : Exclude if 32 �≤ component < 224 3 : Exclude if 64 �≤ component < 192 -l, --location TYPE Set the stat capture location TYPE 0 : Before pixel processing 1 : After demosaicing
3. Examples[edit source]
Refer to V4L2 camera image correction article for examples of usage.
4. References[edit source]
![]() |
Add a link to the ISP camera utility example source code. |