1. STM32CubeIDE 1.4.0 - MPU support[edit source]
This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series, but also support for OpenSTLinux 2.x projects running on Cortex®-A.
It provides for Cortex®-M
- STM32MP1 sample or board selection, including new MP15x-D & -F references,
- device configuration,
- target status widget, with visibility management (new)
- console management with capability to force a console (new),
- cortex®-M project creation, compilation and debug in two modes:
- engineering mode, with Cortex®-M firmware download via JTAG/SWD
- production mode, with Cortex®-M firmware download :
- via Ethernet link to the LAN or point-to-point
- via Ethernet-over-USB for point-to-point connection
- check of ST-Link Firmware version (new)
- SFR view support for register access
- remote target path project property (for production mode)
- remote system explorer configuration
Release 1.4.0 also brings support of OpenSTLinux 2.x projects on Linux platform, including:
- installation of Yocto SDK: embedded or external to STM32CubeIDE
- installation of OpenSTLinux projects Sources:
- linux, project with:
- standard build target (all, dtb, module..), plus MX Device Tree
- support for running target update via "STM32 Cortex-A Linux Deployment" Running configuration
- tf-a project with standard build target
- u-boot project with standard build target
- op-tee project with standard build target
- linux, project with:
It is available on Linux® and Windows® platforms.
STM32CubeIDE for Linux® host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.4.0
|
Version 1.4.0
|
Installation guide |
| |
User manual |
| |
Detailed release note |
|