1. STM32CubeIDE 1.1.0 - MPU support[edit source]
This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series.
It provides:
- STM32MP1 sample or board selection
- device configuration
- target status widget
- console management
- cortex®-M project creation, compilation and debug in two modes:
- engineering mode, with Cortex®-M firmware download via JTAG/SWD
- production mode, with Cortex®-M firmware download :
- via Ethernet link to the LAN or point-to-point
- via Ethernet-over-USB for point-to-point connection
- SFR view support for register access
- remote target path project property (for production mode)
- remote system explorer configuration
It is available on Linux® and Windows® platforms.
STM32CubeIDE for Linux® host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.1.0
|
Version 1.1.0
|
Installation |
Unzip your package: $ unzip en.st-stm32cubeide_1.1.0_x_x_x_amd64.x.sh.zip
$ chmod +x en.st-stm32cubeide_1.1.0_x_x_x_amd64.x.sh $ sudo ./en.st-stm32cubeide_1.1.0_x_x_x_amd64.x.sh |
Unzip your package with your favorite extractor, then
$ en.st-stm32cubeide_1.1.0_x_x_x_x86_64.exe |
User manual |
| |
Detailed release note |
|