1. STM32CubeIDE 1.13.0.23-MP2-D4.0 - MPU support[edit source]
This version of STM32CubeIDE provides support
- for the Arm® Cortex®-M core, contained in the STM32MP25x lines
, OpenSTLinux-v5.0 projects, Linux® user space projects
For Arm® Cortex®-M core, it provides :
- STM32MP1 & STM32MP2 sample or board selection, - NEW
- Device configuration,
- Target Status widget, with visibility management,
- Console management with capability to manually set-up non-ST console instead of automatic detection,
- Arm®Cortex®-M project creation, compilation and debug in two modes:
- Engineering mode, with Arm®Cortex®-M firmware download via JTAG/SWD,
- redirection of semi-hosting on TCP port with openOCD
- Production mode, with Arm® Cortex®-M firmware download :
- Via Ethernet link to the LAN or point to point,
- Via Ethernet-over-USB for point-to-point connection,
- Engineering mode, with Arm®Cortex®-M firmware download via JTAG/SWD,
- Live variable watch view,
- System analysis and real-time tracing (SWV),
- Check of ST-LINK firmware version,
- SFRs view support for register access,
- Remote target path project property (for production mode),
- Remote system explorer configuration,
- TCP console for semihosting output
For Arm® Cortex®-A core, STM32CubeIDE version 1.13.0.23-MP2-D4.0 brings support for OpenSTLinux-v5.0 STM32MP25x lines projects, on Linux® workstation only, including: - NEW
- Installation of Yocto SDK external to STM32CubeIDE, - NEW
- Installation of OpenSTLinux projects sources:
- Linux®, project with:
- Standard build target (such as all, external-dt, module and others), - NEW
- Support for running target update via "STM32 Cortex-A Linux Deployment" running configuration,
- Support of GCNANO project with build target
- TF-A project with standard build target including FIP image generation,
- U-boot project with standard build target,
- OP-TEE project with standard build target,
- Support for OP-TEE trusted application creation and debug,
- Linux®, project with:
- Support of creation, build and debug of Linux® user space project types including:
- executable,
- static library,
- shared library,
- Debug via "weston" user for executable using GTK library
STM32 MPU support, inside STM32CubeIDE, is available on Linux® and Windows® host PCs, but
it is NOT on macOS®.
STM32CubeIDE for Linux® host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.13.0.23-MP2-D4.0
|
Version 1.13.0.23-MP2-D4.0
|
Installation guide | ||
User manual | ||
Detailed release note |
|
Minor releases may be available from the update site. Check chapter 10 in (UM2609) for more information on how to update STM32CubeIDE.