Template:ArticleMainWriter Template:ReviewersList Template:ArticleProposedVersion
This article aims to describe what workarounds are implemented in STM32MP15-Ecosystem-v1.0.0 release, among the ones proposed in STM32MP15xx device errata [1].
Here is the legend for the column "Status" in the table below:
- A = workaround available
- N = no workaround available
- P = partial workaround available
Fly over the letters in the column to show it locally.
Function | Section | Limitation | Status Rev.B (fly over to show the legend) |
Workaround implemented in STM32MP15 ecosystem |
---|---|---|---|---|
Arm Cortex-A7 core | 2.1.1 | Memory locations might be accessed speculatively due to instruction fetches when HCR.VM is set | A | None: STM32MPU Embedded Software distribution does not include any hypervisor, so this errata is not applicable |
2.1.2 | Cache maintenance by set/way operations can execute out of order | A | None | |
2.1.3 | PMU events 0x07, 0x0C, and 0x0E do not increment correctly | N | None | |
2.1.4 | PMU event counter 0x14 does not increment correctly | A | None | |
2.1.5 | Exception mask bits are cleared when an exception is taken in Hyp mode | N | None: STM32MPU Embedded Software distribution does not include any hypervisor, so this errata is not applicable | |
Arm Cortex-M4 core | 2.2.1 | Interrupted loads to SP can cause erroneous behavior | A | None |
2.2.2 | VDIV or VSQRT instructions might not complete correctly when very short ISRs are used | A | None: those instructions are not used in STM32CubeMP1 Package | |
2.2.3 | Store immediate overlapping exception return operation might vector to incorrect interrupt | A | ||
System | 2.3.1 | TPIU fails to output sync after the pattern generator is disabled in Normal mode | A | None |
2.3.2 | Serial-wire multi-drop debug not supported | N | ||
2.3.3 | HSE external oscillator required in some LTDC use cases | P | External oscillator implemented on STM32MP157C-EV1 MB1263 Rev.C (aka "MB1263C") and STM32MP157X-DKX MB1272 Rev.C (aka "MB1272C") | |
2.3.4 | RCC cannot exit Stop and LP-Stop modes | A | Workaround implemented in TF-A plat/st/stm32mp1/bl2_plat_setup.c#L279 | |
2.3.5 | Incorrect reset of glitch-free kernel clock switch | P | STPMIC1 performs a VDDCORE reset on NRST activation, by default | |
2.3.6 | Limitation of aclk/hclk5/hclk6 to 200 MHz when used as SDMMC1/2 kernel clock | P | Workaround implemented in TF-A fdts with a clock tree that uses a kernel clock source that is not the bus clock | |
DDRPHYC | 2.4.1 | DDRPHYC overconsumption upon reset or Standby mode exit | A | None |
DMAMUX | 2.5.1 | SOFx not asserted when writing into DMAMUX_CFR register | N | Synchronization mode not used in OpenSTLinux distribution. None in STM32CubeMP1 Package. |
2.5.2 | OFx not asserted for trigger event coinciding with last DMAMUX request | N | Trigger inputs not used in OpenSTLinux distribution. None in STM32CubeMP1 Package. | |
2.5.3 | OFx not asserted when writing into DMAMUX_RGCFR register | N | Trigger inputs (and so, request generator) not used in OpenSTLinux distribution. None in STM32CubeMP1 Package. | |
2.5.4 | Wrong input DMA request routed upon specific DMAMUX_CxCR register write coinciding with synchronization event | A | Synchronization mode not used in OpenSTLinux distribution. None in STM32CubeMP1 Package. | |
QUADSPI | 2.6.1 | Memory-mapped read of last memory byte fails | P | Workaround implemented in OpenSTLinux distribution drivers/spi/spi-stm32-qspi.c#L452 |
ADC | 2.7.1 | ADC ANA0/ANA1 resolution limited when Gigabit Ethernet is used | P | None |
2.7.2 | ADC missing codes in differential 16-bit static acquisition | P | None | |
DTS | 2.8.1 | Mode using PCLK & LSE (REFCLK_SEL = 1) should not be used | P | Workaround implemented in OpenSTLinux distribution drivers/thermal/st/stm_thermal.c#L215 |
DSI | 2.9.1 | DSI PHY compliant with MIPI DPHY v0.81 specification, not with DSI PHY v1.0 | N | None |
TIM | 2.10.1 | One-pulse mode trigger not detected in master-slave reset + trigger configuration | P | None |
LPTIM | 2.11.1 | MCU may remain stuck in LPTIM interrupt when entering Stop mode | A | Interrupt not used in OpenSTLinux distribution. None in STM32CubeMP1 Package. |
2.11.2 | MCU may remain stuck in LPTIM interrupt when clearing event flag | P | Interrupt not used in OpenSTLinux distribution. Workaround implemented in STM32CubeMP1 Package Drivers/STM32MP1xx_HAL_Driver/Src/stm32mp1xx_hal_lptim.c#L1413 | |
RTC and TAMP | 2.12.1 | Incorrect version register | N | None |
2.12.2 | Calendar initialization may fail in case of consecutive INIT mode entry | A | Workaround implemented in OpenSTLinux distribution drivers/rtc/rtc-stm32.c#L276 | |
2.12.3 | Alarm flag may be repeatedly set when the core is stopped in debug | N | None. OpenSTLinux distribution does not use the subsecond features. | |
I2C | 2.13.1 | Wrong data sampling when data setup time (tSU;DAT) is shorter than one I2C kernel clock period | P | Workaround implemented in TF-A fdts with a clock tree that uses a kernel clock source that is greater than 20MHz |
2.13.2 | Spurious bus error detection in master mode | A | ||
2.13.3 | Spurious master transfer upon own slave address match | P | None | |
SPI | 2.14.1 | Master data transfer stall at system clock much faster than SCK | A | SPI is disabled after each EOT in OpenSTLinux distribution drivers/spi/spi-stm32.c . |
2.14.2 | Corrupted CRC return at non-zero UDRDET setting | P | Slave mode & CRC not supported in OpenSTLinux distribution. | |
2.14.3 | TXP interrupt occurring while SPI disabled | A | The driver ensures that all interrupts are disabled before the SPI is disabled in OpenSTLinux distribution drivers/spi/spi-stm32.c . | |
ETH | 2.15.1 | Incorrect L4 inverse filtering results for corrupted packets | N | None |
2.15.2 | Rx DMA may fail to recover upon DMA restart following a bus error, with Rx timestamping enabled | A | None | |
2.15.3 | Tx DMA may halt while fetching TSO header under specific conditions | A | None | |
2.15.4 | Spurious receive watchdog timeout interrupt | A | None | |
2.15.5 | Incorrect flexible PPS output interval under specific conditions | A | None | |
2.15.6 | Packets dropped in RMII 10Mbps mode due to fake dribble and CRC error | A | None | |
2.15.7 | ARP offload function not effective | A | ARP is disabled in OpenSTLinux distribution. |