1. STM32CubeIDE 1.4.0 - MPU support[edit source]
This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series, but also support for STM32MP15 OpenSTLinux-v2.x projects running on Cortex®-A.
It provides for Cortex®-M
- STM32MP1 sample or board selection, including new STM32MP15x-D & -F references,
- Device configuration,
- Target status widget, with visibility management - NEW,
- Console management with capability to force a console - NEW,
- Cortex®-M project creation, compilation and debug in two modes:
- Engineering mode, with Cortex®-M firmware download via JTAG/SWD,
- Production mode, with Cortex®-M firmware download :
- Via Ethernet link to the LAN or point-to-point,
- Via Ethernet-over-USB for point-to-point connection,
- Check of ST-Link Firmware version - NEW,
- SFR view support for register access,
- Remote target path project property (for production mode),
- Remote system explorer configuration
Release 1.4.0 also brings support of STM32MP15 OpenSTLinux-v2.x projects on Linux platform, including:
- Installation of Yocto SDK: embedded or external to STM32CubeIDE,
- Installation of OpenSTLinux projects Sources:
- Linux, project with:
- Standard build target (all, dtb, module..), plus MX Device Tree,
- Support for running target update via "STM32 Cortex-A Linux Deployment" Running configuration,
- TF-A project with standard build target
- U-boot project with standard build target
- OP-TEE project with standard build target
- Linux, project with:
It is available on Linux® and Windows® host PCs.
STM32CubeIDE for Linux host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.4.0
|
Version 1.4.0
|
Installation guide |
| |
User manual |
| |
Detailed release note |
|