1. STM32CubeIDE[edit source]
1.1. Overview[edit source]
From its release 1.1.0 available on www.st.com, STM32CubeIDE provides support for STM32 MPU Family.
The features previously proposed in STM32-CoPro-MPU Plugin for SW4STM32 IDE are now integrated within STM32Cube ecosystem meaning that now launching STM32CubeIDE, you can:
- select an STM32 MPU or an STM32 MPU Board,
- configure it, thanks to embedded STM32CubeMX features
- generate your project
- compile it
- debug it
This release addresses the Cortex®-M located inside the STM32MP1 Series.
It provides:
- Target Status Widget
- Console Management
- Cortex®-M Project Creation, Compilation and Debug in two modes:
- Engineering Mode, with Cortex®-M firmware download via JTAG/SWD
- Production Mode, with Cortex®-M firmware download :
- via Ethernet Link to the LAN or Point-to-Point
- via Ethernet-over-USB for point-to-point connection
- Remote Target Path project property (for Production Mode)
- Remote System Explorer configuration
It is available on Linux® and Windows® platforms.
1.2. Eclipse Perspectives[edit source]
1.2.1. Device Configuration Tool[edit source]
MX perspective provides STM32CubeMX feature for STM32 MPU Family.
1.2.2. C/C++[edit source]
C/C++ perspective allows to build a Cortex-M project for STM32MP1 boards.
1.2.3. Debug[edit source]
Debug configurations menu allows to select production or engineering mode.
1.3. Documentation[edit source]
A Getting Starting document for STM32MP1 Series is available on www.st.com.