1. STM32CubeMX-6.99.27-B5 BETA support[edit source]
1.1. Main features[edit source]
This beta version embeds the ecosystem release unknown revision 5.0.2.BETA firmware (aka STM32MP2-V0.3.0 in STM32CubeMX tool) and the manifest version unknown revision.
Main functionalities supported in this beta release:
- The generate report functionality is available. It will allow the user to export especially the pinout information, in pdf and html format.
- The DDR Testing tool is functional: LPDDR4, DDR4 and DDR3 are supported.
- IO muxing is supported.
- Code generation supported (Device tree and HAL/LL)
- RIF features available in a dedicated panel.
- The following RIF-aware peripherals are supported: PWR, FMC, GPIO, RTC, DSI, LTDC, ETHSW , TAMP, IPCC, HSEM, OCTOSPI, EXTI, DMA, RCC(partially supported).
1.2. Supported Devices[edit source]
Supported Devices | |
---|---|
STM32MP251AAI3 | STM32MP255AAI3 |
STM32MP251AAK3 | STM32MP255AAK3 |
STM32MP251AAL3 | STM32MP255AAL3 |
STM32MP251CAI3 | STM32MP255CAI3 |
STM32MP251CAK3 | STM32MP255CAK3 |
STM32MP251CAL3 | STM32MP255CAL3 |
STM32MP251DAI3 | STM32MP255DAI3 |
STM32MP251DAK3 | STM32MP255DAK3 |
STM32MP251FAI3 | STM32MP255FAI3 |
STM32MP251FAL3 | STM32MP255FAL3 |
STM32MP253AAK3 | STM32MP257AAK3 |
STM32MP253CAI3 | STM32MP257CAI3 |
STM32MP253CAK3 | STM32MP257CAK3 |
STM32MP253DAI3 | STM32MP257DAI3 |
STM32MP253DAL3 | STM32MP257DAL3 |
STM32MP253FAK3 | STM32MP257FAK3 |
STM32MP253FAL3 | STM32MP257FAL3 |
1.3. Known limitations[edit source]
1.4. Out of BETA scope[edit source]
- No boards supported for this release (Board support happens only at mass market launch).
2. How to get STM32CubeMX-6.99.27-B5 BETA[edit source]
STM32CubeMX for Linux®, Windows® and macOS ® | ||
---|---|---|
Download |
Version STM32CubeMX-6.99.27-B5
| |
Installation guide |
| |
User manual |
|
Minor releases may be available from the update site.