- Last edited one year ago ago
Arm CoreSight overview
Contents
1 Article purpose[edit]
The purpose of this article is to give information about the Arm® CoreSight™ hardware subsystem.
It explains what are the principle peripherals of this subsystem.
2 Peripheral overview[edit]
Arm®CoreSight™ products include a wide range of trace macrocells for Arm® processors, system and software instrumentation and a comprehensive set of IP blocks to enable the debug & trace of the most complex, multi-core SoCs.
Arm® has defined an open CoreSight architecture to allow SoC designers to add debug & trace capabilities for other IP cores in to the CoreSight infrastructure.
2.1 Components description[edit]
The debug features are based on Arm® CoreSight™ components
Arm® CoreSight™ components | STM32MP13x lines ![]() |
STM32MP15x lines ![]() |
---|---|---|
SWJ-DP: JTAG/Serial-wire debug port | ![]() |
![]() |
AXI-AP: AXI access port | ![]() |
![]() |
AHB-AP: AHB access port | ![]() |
![]() |
APB-AP: APB access port | ![]() |
![]() |
ITM: Instrumentation Trace Macrocell | ![]() |
![]() |
DWT: Data Watchpoint and Trace | ![]() |
![]() |
ETM: Embedded Trace Macrocell | ![]() |
![]() |
ETF: Embedded Trace FIFO | ![]() |
![]() |
TPIU: Trace Port Interface Unit | ![]() |
![]() |
SWO: Serial Wire Output | ![]() |
![]() |
CTI: Cross Trigger Interface | ![]() |
![]() |
CTM: Cross Trigger Matrix | ![]() |
![]() |
TSGEN: Timestamp Generator | ![]() |
![]() |
STM: System Trace Macrocell | ![]() |
![]() |
More information about these components can be found in the Arm® website [1]
2.2 Features[edit]
The supported debug features are described in the Debug support (DBG) chapter of the reference manual. Refer to:
- STM32MP13 reference manuals for STM32MP13x lines
- STM32MP15 reference manuals for STM32MP15x lines