STM32CubeIDE release note

Revision as of 16:39, 23 November 2020 by Registered User

1. STM32CubeIDE 1.5.0 - MPU support[edit source]



This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series, but also support for STM32MP15 OpenSTLinux-v2.1 projects running on Cortex®-A.

It provides for Cortex®-M

  • STM32MP1 sample or board selection, including new STM32MP157F-DK2 board,
  • Device configuration,
  • Target status widget, with visibility management,
  • Console management with capability to force a console,
  • Cortex®-M project creation, compilation and debug in two modes:
    • Engineering mode, with Cortex®-M firmware download via JTAG/SWD,
    • Production mode, with Cortex®-M firmware download :
      • Via Ethernet link to the LAN or point-to-point,
      • Via Ethernet-over-USB for point-to-point connection,
  • Live variable watch view - NEW,
  • System analysis and real-time tracing (SWV) - NEW,
  • Check of ST-Link Firmware version,
  • SFR view support for register access,
  • Remote target path project property (for production mode),
  • Remote system explorer configuration

Release 1.5.0 also brings support of STM32MP15 OpenSTLinux-v2.1 projects on Linux platform, including:

  • Installation of Yocto SDK: embedded or external to STM32CubeIDE,
  • Installation of OpenSTLinux projects Sources:
    • Linux, project with:
      • Standard build target (all, dtb, module..), plus MX Device Tree,
      • Support for running target update via "STM32 Cortex-A Linux Deployment" Running configuration,
    • TF-A project with standard build target
    • U-boot project with standard build target
    • OP-TEE project with standard build target

It is available on Linux® and Windows® host PCs, but it is NOT on macOS®.

STM32CubeIDE for Linux host PC STM32CubeIDE for Windows® host PC
Download

Version 1.5.0

  • Download the preferred all-in-one Linux installer from my.st.com
    • Generic Linux Installer - STM32CubeIDE-Lnx
    • RPM Linux Installer - STM32CubeIDE-RPM
    • Debian Linux Installer - STM32CubeIDE-DEB

Version 1.5.0

  • Download the all-in-one Windows installer from my.st.com
    • Windows Installer - STM32CubeIDE-Win
Installation guide
  • Please refer to STM32CubeIDE Installation guide (UM2563) available on my.st.com.
User manual
  • When the installation is over, please see additional information about the STM32CubeIDE in my.st.com:
    • STM32CubeIDE quick start guide (UM2553)
    • Getting started with projects based on the STM32MP1 Series in STM32CubeIDE (AN5360)
Detailed release note
  • Details about the content of this tool version are available in Release Notes STM32CubeIDE release v1.5.0 from my.st.com:


Minor releases may then be available, please check chapter 10 in (UM2609) for more information on how to update STM32CubeIDE.