This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.1. STM32CubeIDE 1.4.0 - MPU support[edit source]
This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series, but also support for OpenSTLinux 2.x projects running on Cortex®-A.
It provides for Cortex®-M
- STM32MP1 sample or board selection, including new MP15x-D & -F references,
- device configuration,
- target status widget, with visibility management (new)
- console management with capability to force a console (new),
- cortex®-M project creation, compilation and debug in two modes:
- engineering mode, with Cortex®-M firmware download via JTAG/SWD
- production mode, with Cortex®-M firmware download :
- via Ethernet link to the LAN or point-to-point
- via Ethernet-over-USB for point-to-point connection
- check of ST-Link Firmware version (new)
- SFR view support for register access
- remote target path project property (for production mode)
- remote system explorer configuration
Release 1.4.0 also brings support of OpenSTLinux 2.x projects on Linux platform, including:
- installation of Yocto SDK: embedded or external to STM32CubeIDE
- installation of OpenSTLinux projects Sources:
- linux, project with:
- standard build target (all, dtb, module..), plus MX Device Tree
- support for running target update via "STM32 Cortex-A Linux Deployment" Running configuration
- tf-a project with standard build target
- u-boot project with standard build target
- op-tee project with standard build target
- linux, project with:
It is available on Linux® and Windows® platforms.
STM32CubeIDE for Linux® host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.4.0
|
Version 1.4.0
|
Installation guide |
| |
User manual |
| |
Detailed release note |
|