ST67W611M1 overview

Back to main page

1. Features

1.1. Module content

  • All-in-one Wi‑Fi®/Bluetooth® Low Energy wireless microcontroller
  • Embedded 40 MHz high-precision crystal
  • All RF components for the transmission and reception matching network, including antenna filter
  • Three versions:
    • Embedded antenna (-B version)
    • RF connector (-U version)
    • RF pin (-P version)

1.2. Supported wireless connectivity standards

  • IEEE 802.11b/g/n/ax™
  • Bluetooth® Low Energy 5.4

1.3. Regulation certifications

ST67W611M1 is certified for numerous countries and regions worldwide.

Thanks to these certifications, it is straightforward to certify the end product.

1.4. Wi-Fi®

  • Wi-Fi 6, 2.4 GHz RF transceiver
  • Wi-Fi 20/40 MHz bandwidth, 1T1R
  • Wi-Fi security: WPS, WEP, WPA, WPA2, WPA3
  • Maximum Tx power (11b 1 Mbps): 21 dBm
  • Tx power (HE40 and MCS9): 16 dBm
  • Rx sensitivity (HE40 and MCS9): -67 dBm
  • LDPC, STBC, beamforming, DL/UL OFDMA, MU-MIMO, spatial reuse (SR), dual carrier modulation (DCM), extended range (ER)(1)
  • A-MPDU, A-MSDU, immediate block ACK, fragmentation and defragmentation
  • STA, SoftAP, concurrent STA + SoftAP
  • Application throughput more than 20 Mbps with LWIP on host
  • Target wake time (TWT): see Wi-Fi 6 Target Wake Time (TWT)

(1).: Some of these features are linked to the support of multiple antennas. Supporting these features means supporting access pointing (AP) using them. It also means that ST67W611M1 can provide feedback to the AP on channel condition, which the AP can use to optimize the link. For beamforming, 'SU Beamformee' is supported.

1.5. Bluetooth® Low Energy

  • Maximum Tx power: +10 dBm
  • Rx sensitivity:
    • Bluetooth® Low Energy (2 Mbps): -96.5 dBm
    • Bluetooth® Low Energy (1 Mbps): -99 dBm

1.6. System peripherals

1.7. Security

  • PSA Level 1 certified
  • Security system encryption engine
  • Secure services: secure boot and over-the-air (OTA)

For security questions, See ST67W611M1 Security overview

1.8. Versions and physical specifications

There are three offered versions.

Version B - with embedded antenna
Version U - with MHF4 RF connector
Version P - with RF Pin
  • Physical characteristics:
    • Pitch: 1.27 mm
    • Size:
      • U and P versions: 12.28 x 12.28 x 2.4 mm
      • B version: 17.28 x 12.28 x 2.4 mm
  • Voltage:
    • Input voltage: 3.3 V
    • I/O voltage: 1.8 V or 3.3 V
  • Temperature:
    • Operating: -40°C to +85°C
    • Storage: -40°C to +125°C