Cryptographic performance on STM32N6 Series V4.x

This page shows the measured performance results when using the pure software cryptographic library algorithms with an STM32N6 MCU. In addition to performance figures, it also gives the required code footprint and memory.

1. Measurement configuration

1.1. Hardware configuration

STM32 MCU STM32N657X0H3Q
Device ID 0x486
Revision ID 0x200
Board NUCLEO-N657X0-Q

1.2. Firmware configuration

Cryptographic library version 040000C0[ver. 1]
  1. This value corresponds to the information returned by a call to cmox_getInfos

1.3. System configuration

System core clock frequency 600 MHz
Voltage scaling Range 0
XSPI frequency 200 MHz
OTP Fuse: HSLV_VDDIO3 1
Instruction cache (ART/ICU) 1 (0: disabled / 1: enabled)
Data cache (ART/DCU) 1 (0: disabled / 1: enabled)

1.4. Development toolchains and compilers

IAR Embedded Workbench IAR ANSI C/C++ Compiler V9.40.1.364/W64 for ARM
Information
The measurements are done using a project built with the High Speed optimization setting enabled.


2. Performance values

2.1. AES symmetric key encryption and decryption

This section provides the performance results for AES-CBC using different operation modes:

  • Sole buffer: one sole buffer is encrypted or decrypted. The performance time is given in µs.
  • Data flow: a big message is encrypted or decrypted in chunks. The bit rate is given in kilobytes per second.

2.1.1. Sole buffer mode

In this mode, the entire encryption or decryption process, for the full message size, is managed through a single API call provided by the CMOX library.

The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.

AES mode Key size Buffer size Cipher operation Configuration Cycles Time
AES CBC 128 bits 32 bytes Encryption Small 69 760 116 µs
AES CBC 128 bits 32 bytes Encryption Fast 102 496 170 µs
AES CBC 128 bits 64 bytes Encryption Small 72 728 121 µs
AES CBC 128 bits 64 bytes Encryption Fast 105 304 175 µs
AES CBC 128 bits 128 bytes Encryption Small 78 672 131 µs
AES CBC 128 bits 128 bytes Encryption Fast 110 112 183 µs
AES CBC 192 bits 32 bytes Encryption Small 68 440 114 µs
AES CBC 192 bits 32 bytes Encryption Fast 106 672 177 µs
AES CBC 192 bits 64 bytes Encryption Small 72 360 120 µs
AES CBC 192 bits 64 bytes Encryption Fast 109 904 183 µs
AES CBC 192 bits 128 bytes Encryption Small 79 288 132 µs
AES CBC 192 bits 128 bytes Encryption Fast 115 432 192 µs
AES CBC 256 bits 32 bytes Encryption Small 73 320 122 µs
AES CBC 256 bits 32 bytes Encryption Fast 108 328 180 µs
AES CBC 256 bits 64 bytes Encryption Small 77 272 128 µs
AES CBC 256 bits 64 bytes Encryption Fast 111 448 185 µs
AES CBC 256 bits 128 bytes Encryption Small 85 160 141 µs
AES CBC 256 bits 128 bytes Encryption Fast 117 656 196 µs
AES CBC 128 bits 32 bytes Decryption Small 83 456 139 µs
AES CBC 128 bits 32 bytes Decryption Fast 116 304 193 µs
AES CBC 128 bits 64 bytes Decryption Small 89 744 149 µs
AES CBC 128 bits 64 bytes Decryption Fast 119 144 198 µs
AES CBC 128 bits 128 bytes Decryption Small 102 288 170 µs
AES CBC 128 bits 128 bytes Decryption Fast 123 888 206 µs
AES CBC 192 bits 32 bytes Decryption Small 82 264 137 µs
AES CBC 192 bits 32 bytes Decryption Fast 122 296 203 µs
AES CBC 192 bits 64 bytes Decryption Small 90 240 150 µs
AES CBC 192 bits 64 bytes Decryption Fast 125 504 209 µs
AES CBC 192 bits 128 bytes Decryption Small 105 248 175 µs
AES CBC 192 bits 128 bytes Decryption Fast 130 928 218 µs
AES CBC 256 bits 32 bytes Decryption Small 87 904 146 µs
AES CBC 256 bits 32 bytes Decryption Fast 120 520 200 µs
AES CBC 256 bits 64 bytes Decryption Small 96 616 161 µs
AES CBC 256 bits 64 bytes Decryption Fast 123 576 205 µs
AES CBC 256 bits 128 bytes Decryption Small 114 016 190 µs
AES CBC 256 bits 128 bytes Decryption Fast 129 712 216 µs


The table below shows flash memory and RAM usage (in bytes).

Cipher operation Configuration Code Constant data Global data Stack usage
Encryption Small 2048 bytes 364 bytes 1 bytes 500 bytes
Encryption Fast 2332 bytes 1388 bytes 1 bytes 544 bytes
Decryption Small 2140 bytes 620 bytes 1 bytes 552 bytes
Decryption Fast 2804 bytes 1644 bytes 1 bytes 556 bytes


2.1.2. Data flow mode

In this mode, the operation is performed in several calls to the CMOX library APIs, as shown below:

  • cmox_cipher_init
  • cmox_cipher_setKey
  • cmox_cipher_setIV
  • cmox_cipher_append: called several times to encrypt or decrypt the whole message in fixed-size chunks

The table below shows the number of clock cycles and the bit rate (in kilobytes per second) needed to perform the described operation in small and fast configuration.

AES mode Key size Message size Chunk size Cipher operation Configuration Cycles Bit rate
AES CBC 128 bits 8000 bytes 128 bytes Encryption Small 798 128 6014 Kbytes/s
AES CBC 128 bits 8000 bytes 128 bytes Encryption Fast 656 440 7312 Kbytes/s
AES CBC 128 bits 8000 bytes 512 bytes Encryption Small 793 056 6052 Kbytes/s
AES CBC 128 bits 8000 bytes 512 bytes Encryption Fast 648 032 7407 Kbytes/s
AES CBC 128 bits 8000 bytes 1024 bytes Encryption Small 791 952 6060 Kbytes/s
AES CBC 128 bits 8000 bytes 1024 bytes Encryption Fast 649 912 7385 Kbytes/s
AES CBC 128 bits 8000 bytes 2048 bytes Encryption Small 790 680 6070 Kbytes/s
AES CBC 128 bits 8000 bytes 2048 bytes Encryption Fast 646 640 7422 Kbytes/s
AES CBC 192 bits 8000 bytes 128 bytes Encryption Small 915 616 5242 Kbytes/s
AES CBC 192 bits 8000 bytes 128 bytes Encryption Fast 795 480 6034 Kbytes/s
AES CBC 192 bits 8000 bytes 512 bytes Encryption Small 908 344 5284 Kbytes/s
AES CBC 192 bits 8000 bytes 512 bytes Encryption Fast 787 584 6094 Kbytes/s
AES CBC 192 bits 8000 bytes 1024 bytes Encryption Small 879 192 5459 Kbytes/s
AES CBC 192 bits 8000 bytes 1024 bytes Encryption Fast 789 376 6080 Kbytes/s
AES CBC 192 bits 8000 bytes 2048 bytes Encryption Small 876 976 5473 Kbytes/s
AES CBC 192 bits 8000 bytes 2048 bytes Encryption Fast 785 240 6112 Kbytes/s
AES CBC 256 bits 8000 bytes 128 bytes Encryption Small 1 010 448 4750 Kbytes/s
AES CBC 256 bits 8000 bytes 128 bytes Encryption Fast 877 400 5470 Kbytes/s
AES CBC 256 bits 8000 bytes 512 bytes Encryption Small 1 003 128 4785 Kbytes/s
AES CBC 256 bits 8000 bytes 512 bytes Encryption Fast 874 072 5491 Kbytes/s
AES CBC 256 bits 8000 bytes 1024 bytes Encryption Small 1 000 248 4798 Kbytes/s
AES CBC 256 bits 8000 bytes 1024 bytes Encryption Fast 867 768 5531 Kbytes/s
AES CBC 256 bits 8000 bytes 2048 bytes Encryption Small 1 002 672 4787 Kbytes/s
AES CBC 256 bits 8000 bytes 2048 bytes Encryption Fast 866 192 5541 Kbytes/s
AES CBC 128 bits 8000 bytes 128 bytes Decryption Small 1 715 344 2798 Kbytes/s
AES CBC 128 bits 8000 bytes 128 bytes Decryption Fast 735 376 6527 Kbytes/s
AES CBC 128 bits 8000 bytes 512 bytes Decryption Small 1 668 448 2876 Kbytes/s
AES CBC 128 bits 8000 bytes 512 bytes Decryption Fast 689 408 6962 Kbytes/s
AES CBC 128 bits 8000 bytes 1024 bytes Decryption Small 1 665 736 2881 Kbytes/s
AES CBC 128 bits 8000 bytes 1024 bytes Decryption Fast 684 504 7012 Kbytes/s
AES CBC 128 bits 8000 bytes 2048 bytes Decryption Small 1 653 728 2902 Kbytes/s
AES CBC 128 bits 8000 bytes 2048 bytes Decryption Fast 672 592 7136 Kbytes/s
AES CBC 192 bits 8000 bytes 128 bytes Decryption Small 2 021 496 2374 Kbytes/s
AES CBC 192 bits 8000 bytes 128 bytes Decryption Fast 833 704 5757 Kbytes/s
AES CBC 192 bits 8000 bytes 512 bytes Decryption Small 1 971 984 2434 Kbytes/s
AES CBC 192 bits 8000 bytes 512 bytes Decryption Fast 774 656 6196 Kbytes/s
AES CBC 192 bits 8000 bytes 1024 bytes Decryption Small 1 967 168 2440 Kbytes/s
AES CBC 192 bits 8000 bytes 1024 bytes Decryption Fast 769 824 6235 Kbytes/s
AES CBC 192 bits 8000 bytes 2048 bytes Decryption Small 1 962 336 2446 Kbytes/s
AES CBC 192 bits 8000 bytes 2048 bytes Decryption Fast 754 416 6362 Kbytes/s
AES CBC 256 bits 8000 bytes 128 bytes Decryption Small 2 323 800 2065 Kbytes/s
AES CBC 256 bits 8000 bytes 128 bytes Decryption Fast 921 488 5208 Kbytes/s
AES CBC 256 bits 8000 bytes 512 bytes Decryption Small 2 273 328 2111 Kbytes/s
AES CBC 256 bits 8000 bytes 512 bytes Decryption Fast 860 048 5581 Kbytes/s
AES CBC 256 bits 8000 bytes 1024 bytes Decryption Small 2 270 160 2114 Kbytes/s
AES CBC 256 bits 8000 bytes 1024 bytes Decryption Fast 852 560 5630 Kbytes/s
AES CBC 256 bits 8000 bytes 2048 bytes Decryption Small 2 261 344 2122 Kbytes/s
AES CBC 256 bits 8000 bytes 2048 bytes Decryption Fast 840 344 5711 Kbytes/s


The table below shows flash memory and RAM usage (in bytes).

Cipher operation Configuration Code Constant data Global data Stack usage
Encryption Small 1940 bytes 356 bytes 1 bytes 124 bytes
Encryption Fast 2224 bytes 1380 bytes 1 bytes 168 bytes
Decryption Small 2032 bytes 612 bytes 1 bytes 176 bytes
Decryption Fast 2696 bytes 1636 bytes 1 bytes 180 bytes


2.2. HASH digest

This section provides the performance results for HASH, using different modes of operation:

  • Sole buffer: one sole buffer is hashed. The performance time is given in us.
  • Data flow: a big message is hashed in chunks. The bit rate is given in bytes per second.

2.2.1. Sole buffer mode

In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.

The table below shows the number of clock cycles and time (in µs) needed to perform the described operation.

HASH mode Buffer size Cycles Time
SHA256 32 bytes 49 640 82 µs
SHA256 64 bytes 53 408 89 µs
SHA256 128 bytes 55 992 93 µs
SHA384 32 bytes 69 376 115 µs
SHA384 64 bytes 69 832 116 µs
SHA384 128 bytes 82 216 137 µs


The table below shows flash memory and RAM usage (in bytes).

HASH mode Code Constant data Global data Stack usage
SHA256 1586 280 bytes 1 bytes 536 bytes
SHA384 2834 728 bytes 1 bytes 1092 bytes


2.2.2. Data flow mode

In this mode, the operation is performed in several calls to the CMOX library APIs, as shown below:

  • cmox_hash_init
  • cmox_hash_append: called several times to hash the whole message in fixed-size chunks
  • cmox_hash_generateTag

The table below shows the number of clock cycles and the bit rate (in kilobytes per second) needed to perform the described operation.

HASH mode Message size Chunk size Cycles Bit rate
SHA256 8000 bytes 128 bytes 395 984 12 121 Kbytes/s
SHA256 8000 bytes 512 bytes 373 888 12 838 Kbytes/s
SHA256 8000 bytes 1024 bytes 369 776 12 980 Kbytes/s
SHA256 8000 bytes 2048 bytes 367 824 13 049 Kbytes/s
SHA384 8000 bytes 128 bytes 790 360 6073 Kbytes/s
SHA384 8000 bytes 512 bytes 753 672 6368 Kbytes/s
SHA384 8000 bytes 1024 bytes 746 944 6426 Kbytes/s
SHA384 8000 bytes 2048 bytes 742 848 6461 Kbytes/s


The table below shows the final tag generation done through the call to cmox_hash_generateTag.

HASH mode Cycles Time
SHA256 15 480 25 µs
SHA384 27 376 45 µs

The table below shows flash memory and RAM usage (in bytes).

HASH mode Code Constant data Global data Stack usage
SHA256 1602 bytes 272 bytes 1 bytes 344 bytes
SHA384 2850 bytes 720 bytes 1 bytes 796 bytes


2.3. ECDSA signature and verification

This section provides the performance results for ECDSA signature and verification.

The table below shows the number of clock cycles and time (in ms) needed to perform the described operation in different configurations.

Curve Operation ECC mathematics configuration Curve definition Cycles Time
SECP256R1 Signature Small Low 2 895 816 4 ms
SECP256R1 Signature Small High 2 835 400 4 ms
SECP256R1 Signature SuperFast Low 1 795 584 2 ms
SECP256R1 Signature SuperFast High 1 736 416 2 ms
SECP256R1 Verification Small Low 6 775 408 11 ms
SECP256R1 Verification Small High 6 075 096 10 ms
SECP256R1 Verification SuperFast Low 4 200 952 7 ms
SECP256R1 Verification SuperFast High 3 732 976 6 ms
SECP384R1 Signature Small Low 8 090 488 13 ms
SECP384R1 Signature Small High 7 793 872 12 ms
SECP384R1 Signature Fast Low 5 913 760 9 ms
SECP384R1 Signature Fast High 5 658 200 9 ms
SECP384R1 Verification Small Low 19 123 384 31 ms
SECP384R1 Verification Small High 16 751 832 27 ms
SECP384R1 Verification Fast Low 13 709 696 22 ms
SECP384R1 Verification Fast High 11 914 440 19 ms


The table below shows ECDSA flash memory and RAM usage (in bytes).

Curve Operation ECC mathematics configuration Curve definition Code Constant data Global data Stack usage Working buffer
SECP256R1 Signature Small Low 11 564 bytes 1168 bytes 1 bytes 328 bytes 628 bytes
SECP256R1 Signature Small High 11 564 bytes 1552 bytes 1 bytes 328 bytes 696 bytes
SECP256R1 Signature SuperFast Low 12 874 bytes 1168 bytes 1 bytes 332 bytes 628 bytes
SECP256R1 Signature SuperFast High 12 874 bytes 1552 bytes 1 bytes 332 bytes 696 bytes
SECP256R1 Verification Small Low 12 094 bytes 1184 bytes 1 bytes 424 bytes 856 bytes
SECP256R1 Verification Small High 12 094 bytes 1568 bytes 1 bytes 424 bytes 1648 bytes
SECP256R1 Verification SuperFast Low 13 404 bytes 1184 bytes 1 bytes 428 bytes 856 bytes
SECP256R1 Verification SuperFast High 13 404 bytes 1568 bytes 1 bytes 428 bytes 1648 bytes
SECP384R1 Signature Small Low 11 564 bytes 1648 bytes 1 bytes 328 bytes 884 bytes
SECP384R1 Signature Small High 11 564 bytes 2224 bytes 1 bytes 328 bytes 984 bytes
SECP384R1 Signature Fast Low 11 934 bytes 1648 bytes 1 bytes 344 bytes 884 bytes
SECP384R1 Signature Fast High 11 934 bytes 2224 bytes 1 bytes 344 bytes 984 bytes
SECP384R1 Verification Small Low 12 094 bytes 1664 bytes 1 bytes 424 bytes 1192 bytes
SECP384R1 Verification Small High 12 094 bytes 2240 bytes 1 bytes 424 bytes 2272 bytes
SECP384R1 Verification Fast Low 12 464 bytes 1664 bytes 1 bytes 440 bytes 1192 bytes
SECP384R1 Verification Fast High 12 464 bytes 2240 bytes 1 bytes 440 bytes 2272 bytes


2.4. EdDSA signature and verification

This section provides the performance results for EdDSA signature and verification.

The table below shows the number of clock cycles and time (in ms) needed to perform the described operation in different configurations.

Curve Message size Operation ECC mathematics configuration Curve definition Cycles Time
Ed25519 1023 bytes Signature Small OptLow 4 445 608 7 ms
Ed25519 1023 bytes Signature Small OptHigh 2 645 040 4 ms
Ed25519 1023 bytes Signature SuperFast OptLow 2 977 768 4 ms
Ed25519 1023 bytes Signature SuperFast OptHigh 1 866 360 3 ms
Ed25519 1023 bytes Verification Small OptLow 6 594 016 10 ms
Ed25519 1023 bytes Verification Small OptHigh 5 870 376 9 ms
Ed25519 1023 bytes Verification SuperFast OptLow 4 238 360 7 ms
Ed25519 1023 bytes Verification SuperFast OptHigh 3 756 712 6 ms


The table below shows EdDSA flash memory and RAM usage (in bytes).

Curve Message size Operation ECC mathematics configuration Curve definition Code Constant data Global data Stack usage Working buffer
Ed25519 1023 bytes Signature Small OptLow 13 802 bytes 1720 bytes 1 bytes 1204 bytes 1388 bytes
Ed25519 1023 bytes Signature Small OptHigh 14 210 bytes 2872 bytes 1 bytes 1204 bytes 1388 bytes
Ed25519 1023 bytes Signature SuperFast OptLow 15 112 bytes 1720 bytes 1 bytes 1204 bytes 1388 bytes
Ed25519 1023 bytes Signature SuperFast OptHigh 15 520 bytes 2872 bytes 1 bytes 1204 bytes 1388 bytes
Ed25519 1023 bytes Verification Small OptLow 13 894 bytes 1724 bytes 1 bytes 1212 bytes 1152 bytes
Ed25519 1023 bytes Verification Small OptHigh 14 302 bytes 2876 bytes 1 bytes 1212 bytes 1992 bytes
Ed25519 1023 bytes Verification SuperFast OptLow 15 204 bytes 1724 bytes 1 bytes 1212 bytes 1152 bytes
Ed25519 1023 bytes Verification SuperFast OptHigh 15 612 bytes 2876 bytes 1 bytes 1212 bytes 1992 bytes


2.5. RSA signature and verification

This section provides the performance results for RSA signature and verification.

The table below shows the number of clock cycles and time (in ms) needed to perform the described operation in different configurations.

PKCS#1 Priv. key mod. exp. method Hash method Modulus size Operation RSA mathematics configuration Priv. key mod. exp. implementation Cycles Time
v2.2 CRT SHA-256 3K Signature Small Low 197 706 504 329 ms
v2.2 CRT SHA-256 3K Signature Small Mid 148 809 480 248 ms
v2.2 CRT SHA-256 3K Signature Small High 124 988 296 208 ms
v2.2 CRT SHA-256 3K Signature Fast Low 124 303 624 207 ms
v2.2 CRT SHA-256 3K Signature Fast Mid 93 563 064 155 ms
v2.2 CRT SHA-256 3K Signature Fast High 78 639 976 131 ms
v2.2 No CRT SHA-256 3K Signature Small Low 762 152 632 1270 ms
v2.2 No CRT SHA-256 3K Signature Small Mid 572 411 376 954 ms
v2.2 No CRT SHA-256 3K Signature Small High 478 819 496 798 ms
v2.2 No CRT SHA-256 3K Signature Fast Low 454 493 152 757 ms
v2.2 No CRT SHA-256 3K Signature Fast Mid 343 129 352 571 ms
v2.2 No CRT SHA-256 3K Signature Fast High 287 142 792 478 ms
v2.2 n/a SHA-256 3K Verification Small n/a 3 827 160 6 ms
v2.2 n/a SHA-256 3K Verification Fast n/a 2 816 224 4 ms


The table below shows RSA flash memory and RAM usage (in bytes).

PKCS#1 Priv. key mod. exp. method Hash method Modulus size Operation RSA mathematics configuration Priv. key mod. exp. implementation Code Constant data Global data Stack usage Working buffer
v2.2 CRT SHA-256 3K Signature Small Low 6686 bytes 356 bytes 5 bytes 672 bytes 3704 bytes
v2.2 CRT SHA-256 3K Signature Small Mid 6934 bytes 356 bytes 5 bytes 672 bytes 4308 bytes
v2.2 CRT SHA-256 3K Signature Small High 6934 bytes 356 bytes 5 bytes 672 bytes 6708 bytes
v2.2 CRT SHA-256 3K Signature Fast Low 7056 bytes 356 bytes 5 bytes 672 bytes 3704 bytes
v2.2 CRT SHA-256 3K Signature Fast Mid 7304 bytes 356 bytes 5 bytes 672 bytes 4308 bytes
v2.2 CRT SHA-256 3K Signature Fast High 7304 bytes 356 bytes 5 bytes 672 bytes 6708 bytes
v2.2 No CRT SHA-256 3K Signature Small Low 5694 bytes 348 bytes 5 bytes 672 bytes 3484 bytes
v2.2 No CRT SHA-256 3K Signature Small Mid 5942 bytes 348 bytes 5 bytes 672 bytes 4664 bytes
v2.2 No CRT SHA-256 3K Signature Small High 5942 bytes 348 bytes 5 bytes 672 bytes 9368 bytes
v2.2 No CRT SHA-256 3K Signature Fast Low 6064 bytes 348 bytes 5 bytes 672 bytes 3484 bytes
v2.2 No CRT SHA-256 3K Signature Fast Mid 6312 bytes 348 bytes 5 bytes 672 bytes 4664 bytes
v2.2 No CRT SHA-256 3K Signature Fast High 6312 bytes 348 bytes 5 bytes 672 bytes 9368 bytes
v2.2 n/a SHA-256 3K Verification Small n/a 6448 bytes 352 bytes 5 bytes 688 bytes 3108 bytes
v2.2 n/a SHA-256 3K Verification Fast n/a 6818 bytes 352 bytes 5 bytes 688 bytes 3108 bytes