Wi-Fi® WFA Certification description

Back to main page

1. Wi-Fi Alliance presentation

The Wi-Fi Alliance is a global nonprofit organization that promotes and certifies wireless networking technologies based on the IEEE 802.11 standards. The mission of this alliance is to enhance and promote the interoperability, security, and reliability of Wi-Fi products and services. The Wi-Fi Alliance is responsible for developing and maintaining Wi-Fi standards, conducting certification programs, and promoting the adoption of Wi-Fi technology worldwide.

1.1. Eligibility to certification

Only Wi-Fi Alliance members can certify their products. There are multiple levels of membership. Note that it is not mandatory to certify a product.

1.2. Why certify my product?

Wi-Fi certification ensures that products meet industry standards for performance, security, and reliability, which means that it provides a consistent and stable wireless connection. Once certified, products can be displayed with the Wi-Fi CERTIFIED logo, which is a globally recognized mark of quality and reliability.

1.3. Wi-Fi certification programs

The Wi-Fi Alliance offers several certification programs to ensure that Wi-Fi products meet industry standards for performance, reliability, and security. Some of the most common certification programs are:

Wi-Fi CERTIFIED 4,5,6: This certification program ensures that Wi-Fi products meet the Wi-Fi4 standards for high-speed, low-latency wireless connectivity.

Wi-Fi CERTIFIED WPA2, WPA3, ...: This certification program ensures that Wi-Fi products meet industry standards for improved security and privacy. Wi-Fi CERTIFIED WPA3: This certification program ensures that Wi-Fi products meet industry standards for improved security and privacy.

1.4. Certification paths

Wi-Fi Alliance has developed 3 different paths to certify a product, which depend on the maturity of the device.

Flex Tack: FlexTrack is designed for new products built-in from the ground-up. It allows more flexibility in Wi-Fi customization. Flex Track completes full certification program requirements with a full test environment. Tests are completed at an authorized test laboratory (ATL). Flex Track cost, per product, is approximately $5,000 per license fee + ATL testing fees.

To start the certification process, refer to the Wi-Fi Alliance website[1]

https://www.wi-fi.org/system/files/Wi-Fi_CERTIFIED_Derivative_Certifications_Overview_v3.3.pdf

QuickTrack: QuickTrack is designed for already Flex Track certified products for which some minor modifications are allowed.

Derivative Derivative certification is designed for copies of already certified products where no changes on Wi-Fi are allowed.

2. ST67W6xM certification

If the ST67W6xM product is already certified, the certificate can be found on wi-fi Alliance web site with certificate number: WFA134507

Customers must submit a derivative application using an ST CID as the source. That way, it is copied over all the technical information and customer product details can be changed to display the customer product name and model.

There is no testing needed. It is a simple application to submit. For more information related to derivative certification, refer to: Wi-Fi CERTIFIED Derivative Certifications Overview

To submit this application, follow the Wi-Fi.org link[2]

3. References