Getting Started with STM32WB-WBA and Zigbee


This page contains information such as, application examples, document references, and tips related to STM32 802.15.4 Zigbee protocol.

1. Wiki Zigbee: pages breakdown

For users who are already aware of this wiki Zigbee, see below the direct links to dedicated articles.

2. Easy bring up with STM32WBA series and Zigbee

From a hardware point of view, STMicroelectronics offers various boards to set up Zigbee connectivity solution on STM32 MCUs. The device architecture leverage state-of-the-art STM32 ultra-low-power process node and is available up to 1 MB flash and 128 KB of SRAM.

The first evaluation board is the NUCLEO-WBA55CG board with STM32WBA55G UQFN48' package.

On the software side, the STM32CubeWBA MCU package[1] provides a software solution to allow customers to quickly and easily develop their own firmware thanks to several Zigbee applications.

2.1. STM32WBA hardware guidance

3. Easy bring up with STM32WB Series and Zigbee

From a hardware point of view, STMicroelectronics offers various boards to set up 802.15.4 connectivity solution on STM32 MCUs. The device architecture leverage state-of-the art STM32 ultra-low-power process node and is available from 256 KB up to 1 MB of Flash memory and up to 256 KB of SRAM.
On the software side, the STM32CubeWB MCU Package[2] provides a software solution to allow customers to quickly and easily develop their own firmware thanks to several Zigbee applications.

4. Quick access to STM32WB online resources

4.1. STM32WB 802.15.4 videos

pc videol.png

STM32WB Online Training

pc videol.png

STM32WB Getting Started Series

pc videol.png

1st 32-bit Wireless module presentation

pc videol.png

STM32WB5MM-DK presentation

4.2. STM32WB software application notes and user manuals

4.3. STM32WB hardware guidance

5. Specific tools

6. References



Subcategories

This category has the following 8 subcategories, out of 8 total.