- Last edited one month ago ago
Cryptographic performance on STM32H5 Series
This page reports measured performance when using the pure software cryptographic library algorithms with an STM32H5 MCU. In addition to performance figures, the required code footprint and memory are also given.
1 Measurement configuration
1.1 Hardware configuration
STM32 MCU | STM32H563ZI |
Device ID | 0x484 |
Revision ID | 0x1000 |
Board | NUCLEO-H563ZI |
1.2 Firmware configuration
Cryptographic Library version | 040000B1[ver. 1] |
- ↑ This value corresponds to the information returned by a call to cmox_getInfos
1.3 System configuration
System Core Clock Frequency | 240 MHz |
Flash latency | 5 wait states |
Voltage scaling | Range 3 |
ICACHE peripheral | 1 (0: disabled / 1: enabled) |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4 Development toolchains and compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V9.20.4.327/W64 for ARM |
2 Performance values
2.1 AES symmetric key encryption and decryption
This section provides the performance results for AES-CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in kilobytes per second.
2.1.1 Sole buffer mode
In this mode the entire encryption or decryption process, for the whole message size, is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.
AES mode | Key size | Buffer size | Cipher operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128 bits | 32 bytes | Encryption | Small | 5403 | 22 µs |
AES CBC | 128 bits | 32 bytes | Encryption | Fast | 4757 | 19 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Small | 8783 | 36 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Fast | 7387 | 30 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Small | 15 558 | 64 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Fast | 12 644 | 52 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Small | 5997 | 24 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Fast | 5079 | 21 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Small | 9959 | 41 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Fast | 8107 | 33 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Small | 17 901 | 74 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Fast | 14 189 | 59 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Small | 6784 | 28 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Fast | 5970 | 24 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Small | 11 337 | 47 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Fast | 9428 | 39 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Small | 20 431 | 85 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Fast | 16 293 | 67 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Small | 9058 | 37 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Fast | 6057 | 25 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Small | 15 992 | 66 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Fast | 8692 | 36 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Small | 29 860 | 124 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Fast | 14 043 | 58 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Small | 10 551 | 43 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Fast | 6922 | 28 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Small | 18 849 | 78 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Fast | 10 016 | 41 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Small | 35 453 | 147 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Fast | 16 195 | 67 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Small | 12 161 | 50 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Fast | 7674 | 31 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Small | 21 814 | 90 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Fast | 11 171 | 46 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Small | 41 166 | 171 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Fast | 18 111 | 75 µs |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2960 bytes | 380 bytes | 1 bytes | 524 bytes |
Encryption | Fast | 3292 bytes | 1404 bytes | 1 bytes | 548 bytes |
Decryption | Small | 3056 bytes | 636 bytes | 1 bytes | 552 bytes |
Decryption | Fast | 3716 bytes | 1660 bytes | 1 bytes | 556 bytes |
2.1.2 Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform the described operation in small and in fast configuration.
AES mode | Key size | Message size | Chunk size | Cipher operation | Configuration | Cycles | Bit rate |
---|---|---|---|---|---|---|---|
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Small | 855 792 | 2243 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Fast | 666 088 | 2882 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Small | 849 848 | 2259 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Fast | 660 720 | 2905 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Small | 848 808 | 2261 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 659 664 | 2910 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Small | 848 280 | 2263 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 659 112 | 2913 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 000 712 | 1918 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Fast | 766 600 | 2504 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Small | 994 824 | 1929 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Fast | 761 256 | 2522 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Small | 993 776 | 1932 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 760 216 | 2525 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Small | 993 256 | 1933 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 759 672 | 2527 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 145 720 | 1675 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Fast | 867 072 | 2214 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 139 792 | 1684 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Fast | 861 648 | 2228 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 138 768 | 1686 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 860 600 | 2231 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 138 248 | 1686 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 860 080 | 2232 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Small | 1 763 048 | 1089 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Fast | 690 320 | 2781 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Small | 1 753 792 | 1094 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Fast | 681 864 | 2815 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Small | 1 751 200 | 1096 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 679 208 | 2826 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Small | 1 748 264 | 1098 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 676 256 | 2839 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 102 976 | 912 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Fast | 791 424 | 2426 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 094 456 | 916 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Fast | 783 008 | 2452 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 092 000 | 917 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 780 528 | 2459 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 089 120 | 919 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 777 648 | 2468 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 443 872 | 785 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Fast | 897 752 | 2138 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 435 448 | 788 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Fast | 885 832 | 2167 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 433 000 | 789 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 882 888 | 2174 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 430 064 | 790 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 879 784 | 2182 kbyte/s |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2852 bytes | 372 bytes | 1 bytes | 140 bytes |
Encryption | Fast | 3184 bytes | 1396 bytes | 1 bytes | 172 bytes |
Decryption | Small | 2948 bytes | 628 bytes | 1 bytes | 176 bytes |
Decryption | Fast | 3608 bytes | 1652 bytes | 1 bytes | 180 bytes |
2.2 HASH digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1 Sole buffer mode
In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform described operation.
HASH mode | Buffer size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 5132 | 21 µs |
SHA256 | 64 bytes | 8305 | 34 µs |
SHA256 | 128 bytes | 11 217 | 46 µs |
SHA384 | 32 bytes | 16 677 | 69 µs |
SHA384 | 64 bytes | 16 853 | 70 µs |
SHA384 | 128 bytes | 30 549 | 127 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1780 | 296 bytes | 1 bytes | 564 bytes |
SHA384 | 3012 | 744 bytes | 1 bytes | 1124 bytes |
2.2.2 Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation.
HASH mode | Message size | Chunk size | Cycles | Bit rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 397 863 | 4825 kbyte/s |
SHA256 | 8000 bytes | 512 bytes | 375 454 | 5113 kbyte/s |
SHA256 | 8000 bytes | 1024 bytes | 371 625 | 5166 kbyte/s |
SHA256 | 8000 bytes | 2048 bytes | 369 713 | 5193 kbyte/s |
SHA384 | 8000 bytes | 128 bytes | 878 955 | 2184 kbyte/s |
SHA384 | 8000 bytes | 512 bytes | 838 066 | 2290 kbyte/s |
SHA384 | 8000 bytes | 1024 bytes | 830 889 | 2310 kbyte/s |
SHA384 | 8000 bytes | 2048 bytes | 827 360 | 2320 kbyte/s |
The table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH mode | Cycles | Time |
---|---|---|
SHA256 | 4314 | 17 µs |
SHA384 | 15 499 | 64 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1788 bytes | 288 bytes | 1 bytes | 372 bytes |
SHA384 | 3020 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3 ECDSA signature and verification
In this section we provide the performance results for ECDSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 2 923 056 | 12 ms |
SECP256R1 | Signature | Small | High | 2 830 392 | 11 ms |
SECP256R1 | Signature | SuperFast | Low | 1 909 072 | 7 ms |
SECP256R1 | Signature | SuperFast | High | 1 849 736 | 7 ms |
SECP256R1 | Verification | Small | Low | 7 018 696 | 29 ms |
SECP256R1 | Verification | Small | High | 6 206 456 | 25 ms |
SECP256R1 | Verification | SuperFast | Low | 4 666 640 | 19 ms |
SECP256R1 | Verification | SuperFast | High | 4 109 176 | 17 ms |
SECP384R1 | Signature | Small | Low | 8 261 088 | 34 ms |
SECP384R1 | Signature | Small | High | 7 883 640 | 32 ms |
SECP384R1 | Signature | Fast | Low | 7 036 560 | 29 ms |
SECP384R1 | Signature | Fast | High | 6 717 176 | 27 ms |
SECP384R1 | Verification | Small | Low | 19 768 216 | 82 ms |
SECP384R1 | Verification | Small | High | 17 125 872 | 71 ms |
SECP384R1 | Verification | Fast | Low | 16 886 056 | 70 ms |
SECP384R1 | Verification | Fast | High | 14 653 288 | 61 ms |
The table below shows ECDSA Flash and RAM usage (in bytes).
Curve | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11 636 bytes | 1184 bytes | 1 bytes | 328 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 11 636 bytes | 1568 bytes | 1 bytes | 328 bytes | 696 bytes |
SECP256R1 | Signature | SuperFast | Low | 12 946 bytes | 1184 bytes | 1 bytes | 332 bytes | 628 bytes |
SECP256R1 | Signature | SuperFast | High | 12 946 bytes | 1568 bytes | 1 bytes | 332 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 12 158 bytes | 1200 bytes | 1 bytes | 424 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 12 158 bytes | 1584 bytes | 1 bytes | 424 bytes | 1648 bytes |
SECP256R1 | Verification | SuperFast | Low | 13 468 bytes | 1200 bytes | 1 bytes | 428 bytes | 856 bytes |
SECP256R1 | Verification | SuperFast | High | 13 468 bytes | 1584 bytes | 1 bytes | 428 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 11 636 bytes | 1664 bytes | 1 bytes | 328 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 11 636 bytes | 2240 bytes | 1 bytes | 328 bytes | 984 bytes |
SECP384R1 | Signature | Fast | Low | 12 006 bytes | 1664 bytes | 1 bytes | 344 bytes | 884 bytes |
SECP384R1 | Signature | Fast | High | 12 006 bytes | 2240 bytes | 1 bytes | 344 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 12 158 bytes | 1680 bytes | 1 bytes | 424 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 12 158 bytes | 2256 bytes | 1 bytes | 424 bytes | 2272 bytes |
SECP384R1 | Verification | Fast | Low | 12 528 bytes | 1680 bytes | 1 bytes | 440 bytes | 1192 bytes |
SECP384R1 | Verification | Fast | High | 12 528 bytes | 2256 bytes | 1 bytes | 440 bytes | 2272 bytes |
2.4 EdDSA signature and verification
In this section we provide the performance results for EdDSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 4 515 752 | 18 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 2 631 952 | 10 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 3 252 032 | 13 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 1 900 840 | 7 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 6 787 608 | 28 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 5 949 480 | 24 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 4 663 640 | 19 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 4 059 144 | 16 ms |
The table below shows EdDSA Flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 14 100 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 14 506 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 15 410 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 15 816 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14 186 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 14 592 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 15 496 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 15 902 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
2.5 RSA signature and verification
In this section we provide the performance results for RSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 198 354 984 | 826 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 149 292 928 | 622 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 125 368 744 | 522 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 158 895 840 | 662 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 119 656 032 | 498 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 100 073 088 | 416 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 763 445 520 | 3181 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 573 387 056 | 2389 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 479 616 848 | 1998 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 606 868 720 | 2528 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 455 877 336 | 1899 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 380 470 680 | 1585 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 3 811 336 | 15 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 3 285 504 | 13 ms |
The table below shows RSA Flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 6986 bytes | 372 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 7234 bytes | 372 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 7234 bytes | 372 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 7356 bytes | 372 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 7604 bytes | 372 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 7604 bytes | 372 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 6016 bytes | 364 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 6264 bytes | 364 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 6264 bytes | 364 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 6386 bytes | 364 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 6634 bytes | 364 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 6634 bytes | 364 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 6762 bytes | 368 bytes | 5 bytes | 716 bytes | 3108 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 7132 bytes | 368 bytes | 5 bytes | 716 bytes | 3108 bytes |