Getting started with Zigbee® for STM32WB and STM32WBA series


This page contains useful resources related to the STM32 802.15.4 Zigbee® protocol, used on the STM32WB and STM32WBA series.

1. Zigbee wiki pages

The following Zigbee wiki pages are available:

2. STM32WBA series with Zigbee

2.1. Hardware

STMicroelectronics offers various hardware boards to set up the Zigbee connectivity solution on STM32 MCUs. The device architecture leverages the state-of-the-art, ultralow-power STM32 process node. The following microcontrollers are available for the STM32WBA series:

  • STM32WBA5 line, with up to 100 MHz of CPU, 1 Mbyte of flash memory, and 128 Kbytes of RAM
  • STM32WBA6 line, with up to 100 MHz of CPU, 2 Mbytes of flash memory, and 512 Kbytes of RAM

The following board solutions are available:

  • Nucleo: NUCLEO-WBA55CG/55CG/65RI, with a UFQFPN48 package for NUCLEO-WBA52CG and NUCLEO-WBA55CG, and a VFQFPN68 package for NUCLEO-WBA65RI.
  • Discovery Kits:

2.2. Software

The STM32CubeWBA MCU package provides a software solution to allow quick and easy development of custom firmware using Zigbee applications.

2.3. Resources

3. STM32WB series with Zigbee

3.1. Hardware

STMicroelectronics offers various hardware boards to set up a 802.15.4 connectivity solution on STM32 MCUs. The device architecture leverages the state-of-the art, ultralow-power STM32 process node and is available in different versions, with a flash memory size ranging from 256 Kbytes up to 1 Mbyte, and up to 256 Kbytes of SRAM.

3.2. Software

The STM32CubeWB MCU Package provides a software solution for quick and easy development of custom firmware using Zigbee applications.

3.3. Resources

3.3.1. Video tutorials

STM32WB online training

STM32WB getting started series

First 32-bit wireless module presentation

STM32WB5MM-DK presentation

3.3.2. Software documentation

3.3.3. Hardware documentation

4. Miscellaneous tools




Subcategories

This category has the following 8 subcategories, out of 8 total.