Security features on STM32U0 MCUs

Revision as of 17:06, 12 March 2024 by Registered User (→‎Crypto libraries)

This article contains an overview of the security features[1] available on STM32U0 MCUs. The table below contains detailed information based on the different product lines.

Security features embedded on: STM32U031 picto.png STM32U073 picto.png STM32U083 picto.png
Secure Boot and Firmware Update
OEMiSB YES YES YES
OEMiROT NO NO YES
Isolation
HDP YES YES YES
Cryptography
Hardware Tiny AES NO NO YES
Hardware HASH NO NO NO
Hardware SAES/HUK NO NO NO
Hardware Asymmetric Cryptography NO NO NO
ST crypto lib YES YES YES
Crypto libraries YES YES YES
Silicon device life cycle
RDP YES YES YES
RDP regression YES YES YES
Product state NO NO NO
Debug authentication NO NO NO
Secure manufacturing

1. Secure Boot and Firmware Update

Boot lock and HDP features are available on STM32U0 MCUs, allowing the development of the Secure Boot system.
Secure Boot is a sequence starting from a fixed starting point, configured and locked using option bytes. As the Secure Boot progresses, the basic and immutable firmware (iRoT, immutable Root of Trust) updates or validates the updatable part of the Secure Boot progression, which is called uRoT (updatable Root of Trust).

iRoT has the possibility to activate HDP securable memory before giving control to the next level (uRoT or application) if iRoT has root parameters that must not be shared.

Finally, the uRoT updates or executes an application or an operating system. uRot also has the possibility to extend HDP securable memory to hide its own root parameters.

File:STM32U0-boot-path.png
STM32U0 boot path


1.1. OEMiSB

OEMiSB stands for OEM immutable (unchangeable) Secure Boot. OEMiSB offers only one service:

  • The Secure Boot (root of trust service) is an immutable code, which is always executed after a system reset. It checks static protections (Options Bytes), activates runtime protections and then verifies the integrity of the user application code before every execution.

OEMiSB for STM32U0 detailed


1.2. OEMiRoT

OEMiRoT stands for OEM immutable (unchangeable) Root of Trust and acts as a first boot stage. It is based on the MCUboot open-source software[2] provided with STM32CubeU0.

OEMiRoT offers two services:

  • The Secure Boot (root of trust service) is an immutable code, which is always executed after a system reset. It checks static protections (option bytes), activates runtime protections, and verifies the authenticity and integrity of the user application code before every execution.
  • The Secure Firmware Update application is an immutable code that detects new firmware image candidates. It checks the version (version downgrade prevention), authenticity, and integrity before installing it after decryption.

OEMiRoT for STM32U0 detailed


2. Isolation

2.1. Securable memory area by Hide Data Protect (HDP)

The main purpose of the securable memory area is to protect a specific part of flash memory against undesired access. After system reset, the code in the securable memory area can only be executed until the securable area becomes hidden and never again until the next system reset. This allows implementing software security services with root parameters only owned by the secure boot.

2.2. Securable memory area extension

The HDP area can be extended though a dedicated volatile register indicating the number of supplementary pages added to the securable memory area.

3. Cryptography

Means of performing cryptography depends on the STM32U0 product line.

STM32U031 and STM32U073: Software libraries are available for RNG only.

STM32U083: Hardware cryptographic accelerators are available for symmetric cryptography (AES) and random number generation(RNG).
STM32Cube HAL can be used to work with the crypto IP.

3.1. ST crypto lib

ST crypto library v4[3] is available for the STM32U0 MCUs. ST crypto library is closed-source, but it can be added to the project easily, and it is downloadable together with many examples.

3.2. Mbed™ Crypto library

Mbed™ library implements PSA crypto API. Mbed™ is distributed as source code.
Mbed™ port working with STM32U0 MCUs is distributed with the STM32U0 Cube intro package.

4. Silicon device life cycle

The flexible device life cycle scheme is based on the readout protection (RDP) mechanism, including support for product decommissioning (auto-erase)


5. References