Thread Certification Process for STM32WB and STM32WBA

Revision as of 17:56, 3 October 2023 by Registered User

1. Introduction

intro.......

  • Full Thread Device certification (FTD)
    • Every Thread role is supported but Border Router
  • Minimum Thread Device certification (MTD)
    • Only End Device / Sleepy End Device roles are supported

802.15.4 PHY certification has to be performed before Thread stack certification.

Thread Certification Types
Connectivity Thread Certif types.png

2. Thread Certification Environment

  • Thread certification is performed using GRL Tool.
  • Various golden devices are used :
    • ARM - FRDM K64F / NXP – KW24D512
    • Silabs - ZM3588S / TI - CC2538
  • Fully automated test bench
  • Up to 32 devices are used to form Thread Mesh network (TC Leader 5.2.3)
  • GRL Tool is available to Thread Group Member
    • Certification tests can be run at ST premise before going to the test house.
GRL Thread Certification Tool
Connectivity Thread Certif GRL.png
GRL Campaign Management
Connectivity Thread Certif GRL Campaign.png

3. Acronyms and definitions

Term Definition
ATL Authorized Test Lab
FTD Full Thread Device
MTD Minimum Thread Device
No categories assignedEdit