![]() |
Coming soon |
1. Introduction
Thread is an IPv6-based, low power and secure mesh networking protocol for IoT developed and supported by Thread Group
[1]. It is designed specifically for Home Automation applications.
The Thread standard is based on IEEE 802.15.4 MAC and physical layer operating at 250 kbps in 2.4 GHz band.
OpenThread is an open-source implementation of Thread released by Google [2].
The STM32WB [3] is a certified component for whatever Full Thread Device (FTD) or Minimal Thread Device (MTD) type of role is intended.
2. Thread Specification
Thread is a networking layer based on IPv6. Thread specification is based on 7 layers as shown in the figure below. It uses the IEEE 802.15.4 PHY and MAC layers for link layer communication. MAC layer supports a maximum packet size of 127 bytes. IPv6 requires a minimum of 1280 bytes of MTU. For that, 6LoWPAN performs IP packet fragmentation and header compression to fit in 127 bytes.
Thread Specification |
---|