Coming soon |
Click here for BLE overview
1. Introduction
This wiki page contains information to help users to bring up their hardware setups.
- Boards connexion
- FUS/Stack update
2. P-NUCLEO-WB55
2.1. Boards and ST-LINK USB cable connections
3. STM32WB5MM-DK Discovery kit
3.1. Boards and ST-LINK USB cable connections
3.2. FUS and Stack Update
Firmware Upgade Services (FUS) and Bluetooth® Low Energy Stack can be updated using STM32CubeProgrammer software[1].
3.2.1. FUS Update
FUS (firmware upgrade services) is a firmware running on STM32WB Cortex®-M0+ and offering following features:
- Install, upgrade or delete STM32WB Cortex®-M0+ wireless stack
- FUS self-upgrade
- Customer authentication key management
- User key management
- Communication with Cortex®-M4 (user code or bootloader)
More information can be found in Firmware Upgrade Services for STM32WB series Application Note[2].
Below are described the different steps to Update the FUS of P-NUCLEO-WB55 and STM32WB5MM-DK Discovery platforms.
Connect your platform using STM32Cubeprogrammer[1].
Once connected, go to Firmware Upgrade Services interface, and start the actual FUS, clicking on the associated button.
An error can occur while starting the FUS.
If it is the case, press OK on appearing pop-up and re-start the FUS.
Once the FUS is started read its value.
Update FUS with latest version.