1. Measurement configuration
1.1. Hardware configuration
STM32 MCU | STM32G071RB |
Device ID | 0x460 |
Revision ID | 0x2000 |
Board | NUCLEO-G071RB |
1.2. Firmware Configuration
Cryptographic Library version | 040000B1 |
1.3. System Configuration
System Core Clock Frequency | 64 MHz |
Flash latency | 2 wait states |
Voltage scaling | Range 1 |
Instruction Cache (ART/ICU) | 1 (0: disabled / 1: enabled) |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4. Development Toolchains and Compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V8.50.4.261/W32 for ARM |
2. Performances Values
2.1. AES Symmetric key encryption & decryption
In this section we provide the performance results for AES CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in Kbytes per s.
2.1.1. Sole buffer mode
In this mode, operation is performed in one single call to one of the CMOX library APIs to encrypt or decrypt the whole message size.
Tables below shows the clock cycles and time (in us) needed to perform described operation in small and in fast configuration.
AES Mode | Key size | Buffer Size | Cipher Operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128Bits | 32 bytes | Encryption | Small | 10142 | 158 µs |
AES CBC | 128Bits | 32 bytes | Encryption | Fast | 8921 | 139 µs |
AES CBC | 128Bits | 64 bytes | Encryption | Small | 17428 | 272 µs |
AES CBC | 128Bits | 64 bytes | Encryption | Fast | 14897 | 232 µs |
AES CBC | 128Bits | 128 bytes | Encryption | Small | 32000 | 500 µs |
AES CBC | 128Bits | 128 bytes | Encryption | Fast | 26849 | 419 µs |
AES CBC | 192Bits | 32 bytes | Encryption | Small | 11497 | 179 µs |
AES CBC | 192Bits | 32 bytes | Encryption | Fast | 9936 | 155 µs |
AES CBC | 192Bits | 64 bytes | Encryption | Small | 20107 | 314 µs |
AES CBC | 192Bits | 64 bytes | Encryption | Fast | 16928 | 264 µs |
AES CBC | 192Bits | 128 bytes | Encryption | Small | 37327 | 583 µs |
AES CBC | 192Bits | 128 bytes | Encryption | Fast | 30912 | 483 µs |
AES CBC | 256Bits | 32 bytes | Encryption | Small | 13250 | 207 µs |
AES CBC | 256Bits | 32 bytes | Encryption | Fast | 11304 | 176 µs |
AES CBC | 256Bits | 64 bytes | Encryption | Small | 23184 | 362 µs |
AES CBC | 256Bits | 64 bytes | Encryption | Fast | 19312 | 301 µs |
AES CBC | 256Bits | 128 bytes | Encryption | Small | 43052 | 672 µs |
AES CBC | 256Bits | 128 bytes | Encryption | Fast | 35328 | 552 µs |
AES CBC | 128Bits | 32 bytes | Decryption | Small | 14418 | 225 µs |
AES CBC | 128Bits | 32 bytes | Decryption | Fast | 11538 | 180 µs |
AES CBC | 128Bits | 64 bytes | Decryption | Small | 25974 | 405 µs |
AES CBC | 128Bits | 64 bytes | Decryption | Fast | 17798 | 278 µs |
AES CBC | 128Bits | 128 bytes | Decryption | Small | 49086 | 766 µs |
AES CBC | 128Bits | 128 bytes | Decryption | Fast | 30318 | 473 µs |
AES CBC | 192Bits | 32 bytes | Decryption | Small | 16686 | 260 µs |
AES CBC | 192Bits | 32 bytes | Decryption | Fast | 13100 | 204 µs |
AES CBC | 192Bits | 64 bytes | Decryption | Small | 30486 | 476 µs |
AES CBC | 192Bits | 64 bytes | Decryption | Fast | 20408 | 318 µs |
AES CBC | 192Bits | 128 bytes | Decryption | Small | 58086 | 907 µs |
AES CBC | 192Bits | 128 bytes | Decryption | Fast | 35024 | 547 µs |
AES CBC | 256Bits | 32 bytes | Decryption | Small | 19366 | 302 µs |
AES CBC | 256Bits | 32 bytes | Decryption | Fast | 15013 | 234 µs |
AES CBC | 256Bits | 64 bytes | Decryption | Small | 35410 | 553 µs |
AES CBC | 256Bits | 64 bytes | Decryption | Fast | 23381 | 365 µs |
AES CBC | 256Bits | 128 bytes | Decryption | Small | 67498 | 1054 µs |
AES CBC | 256Bits | 128 bytes | Decryption | Fast | 40117 | 626 µs |
Table below shows flash and RAM usage (in bytes).
Cipher Operation | Configuration | Code | Constant data | Global Data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 3028 bytes | 380 bytes | 1 bytes | 536 bytes |
Encryption | Fast | 3276 bytes | 1404 bytes | 1 bytes | 540 bytes |
Decryption | Small | 3104 bytes | 636 bytes | 1 bytes | 584 bytes |
Decryption | Fast | 3696 bytes | 1660 bytes | 1 bytes | 560 bytes |
2.1.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
Tables below shows the clock cycles and bit rate (in KBytes per second) needed to perform described operation in small and in fast configuration.
AES Mode | Key size | Message size | Chunk Size | Cipher Operation | Configuration | Cycles | Bit Rate |
---|---|---|---|---|---|---|---|
AES CBC | 128Bits | 8000 bytes | 128 bytes | Encryption | Small | 1856448 | 275 kB/s |
AES CBC | 128Bits | 8000 bytes | 128 bytes | Encryption | Fast | 1530384 | 334 kB/s |
AES CBC | 128Bits | 8000 bytes | 512 bytes | Encryption | Small | 1847568 | 277 kB/s |
AES CBC | 128Bits | 8000 bytes | 512 bytes | Encryption | Fast | 1521552 | 336 kB/s |
AES CBC | 128Bits | 8000 bytes | 1024 bytes | Encryption | Small | 1846056 | 277 kB/s |
AES CBC | 128Bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1520040 | 336 kB/s |
AES CBC | 128Bits | 8000 bytes | 2048 bytes | Encryption | Small | 1845304 | 277 kB/s |
AES CBC | 128Bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1519296 | 336 kB/s |
AES CBC | 192Bits | 8000 bytes | 128 bytes | Encryption | Small | 2187448 | 234 kB/s |
AES CBC | 192Bits | 8000 bytes | 128 bytes | Encryption | Fast | 1784384 | 286 kB/s |
AES CBC | 192Bits | 8000 bytes | 512 bytes | Encryption | Small | 2178568 | 235 kB/s |
AES CBC | 192Bits | 8000 bytes | 512 bytes | Encryption | Fast | 1775552 | 288 kB/s |
AES CBC | 192Bits | 8000 bytes | 1024 bytes | Encryption | Small | 2177056 | 235 kB/s |
AES CBC | 192Bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1774048 | 288 kB/s |
AES CBC | 192Bits | 8000 bytes | 2048 bytes | Encryption | Small | 2176296 | 235 kB/s |
AES CBC | 192Bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1773296 | 288 kB/s |
AES CBC | 256Bits | 8000 bytes | 128 bytes | Encryption | Small | 2518448 | 203 kB/s |
AES CBC | 256Bits | 8000 bytes | 128 bytes | Encryption | Fast | 2038392 | 251 kB/s |
AES CBC | 256Bits | 8000 bytes | 512 bytes | Encryption | Small | 2509568 | 204 kB/s |
AES CBC | 256Bits | 8000 bytes | 512 bytes | Encryption | Fast | 2029552 | 252 kB/s |
AES CBC | 256Bits | 8000 bytes | 1024 bytes | Encryption | Small | 2508056 | 204 kB/s |
AES CBC | 256Bits | 8000 bytes | 1024 bytes | Encryption | Fast | 2028048 | 252 kB/s |
AES CBC | 256Bits | 8000 bytes | 2048 bytes | Encryption | Small | 2507296 | 204 kB/s |
AES CBC | 256Bits | 8000 bytes | 2048 bytes | Encryption | Fast | 2027296 | 252 kB/s |
AES CBC | 128Bits | 8000 bytes | 128 bytes | Decryption | Small | 2926544 | 174 kB/s |
AES CBC | 128Bits | 8000 bytes | 128 bytes | Decryption | Fast | 1602360 | 319 kB/s |
AES CBC | 128Bits | 8000 bytes | 512 bytes | Decryption | Small | 2914088 | 175 kB/s |
AES CBC | 128Bits | 8000 bytes | 512 bytes | Decryption | Fast | 1590048 | 322 kB/s |
AES CBC | 128Bits | 8000 bytes | 1024 bytes | Decryption | Small | 2910672 | 175 kB/s |
AES CBC | 128Bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1586672 | 322 kB/s |
AES CBC | 128Bits | 8000 bytes | 2048 bytes | Decryption | Small | 2906856 | 176 kB/s |
AES CBC | 128Bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1582864 | 323 kB/s |
AES CBC | 192Bits | 8000 bytes | 128 bytes | Decryption | Small | 3487296 | 146 kB/s |
AES CBC | 192Bits | 8000 bytes | 128 bytes | Decryption | Fast | 1864608 | 274 kB/s |
AES CBC | 192Bits | 8000 bytes | 512 bytes | Decryption | Small | 3475032 | 147 kB/s |
AES CBC | 192Bits | 8000 bytes | 512 bytes | Decryption | Fast | 1852096 | 276 kB/s |
AES CBC | 192Bits | 8000 bytes | 1024 bytes | Decryption | Small | 3471656 | 147 kB/s |
AES CBC | 192Bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1848680 | 276 kB/s |
AES CBC | 192Bits | 8000 bytes | 2048 bytes | Decryption | Small | 3467856 | 147 kB/s |
AES CBC | 192Bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1844864 | 277 kB/s |
AES CBC | 256Bits | 8000 bytes | 128 bytes | Decryption | Small | 4048536 | 126 kB/s |
AES CBC | 256Bits | 8000 bytes | 128 bytes | Decryption | Fast | 2129360 | 240 kB/s |
AES CBC | 256Bits | 8000 bytes | 512 bytes | Decryption | Small | 4036080 | 126 kB/s |
AES CBC | 256Bits | 8000 bytes | 512 bytes | Decryption | Fast | 2117056 | 241 kB/s |
AES CBC | 256Bits | 8000 bytes | 1024 bytes | Decryption | Small | 4032680 | 126 kB/s |
AES CBC | 256Bits | 8000 bytes | 1024 bytes | Decryption | Fast | 2113672 | 242 kB/s |
AES CBC | 256Bits | 8000 bytes | 2048 bytes | Decryption | Small | 4028856 | 127 kB/s |
AES CBC | 256Bits | 8000 bytes | 2048 bytes | Decryption | Fast | 2109864 | 242 kB/s |
Table below shows flash and RAM usage (in bytes).
Cipher Operation | Configuration | Code | Constant data | Global Data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2950 bytes | 372 bytes | 1 bytes | 152 bytes |
Encryption | Fast | 3198 bytes | 1396 bytes | 1 bytes | 164 bytes |
Decryption | Small | 3022 bytes | 628 bytes | 1 bytes | 208 bytes |
Decryption | Fast | 3614 bytes | 1652 bytes | 1 bytes | 184 bytes |
2.2. HASH Digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1. Sole buffer mode
In this mode, operation is performed in one single call to one of the CMOX library APIs to digest the whole message size.
Tables below shows the clock cycles and time (in µs) needed to perform described operation.
HASH Mode | Buffer Size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 11081 | 173 µs |
SHA256 | 64 bytes | 19241 | 300 µs |
SHA256 | 128 bytes | 27309 | 426 µs |
SHA384 | 32 bytes | 38735 | 605 µs |
SHA384 | 64 bytes | 38745 | 605 µs |
SHA384 | 128 bytes | 73045 | 1141 µs |
Table below shows flash and RAM usage (in bytes).
HASH Mode | Code | Constant data | Global Data | Stack usage |
---|---|---|---|---|
SHA256 | 1846 | 296 bytes | 1 bytes | 580 bytes |
SHA384 | 3158 | 744 bytes | 1 bytes | 1132 bytes |
2.2.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
Tables below shows the clock cycles and bit rate (in KBytes per second) needed to perform described operation.
HASH Mode | Message size | Chunk Size | Cycles | Bit Rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 1031181 | 496 kB/s |
SHA256 | 8000 bytes | 512 bytes | 1017269 | 503 kB/s |
SHA256 | 8000 bytes | 1024 bytes | 1014901 | 504 kB/s |
SHA256 | 8000 bytes | 2048 bytes | 1013717 | 505 kB/s |
SHA384 | 8000 bytes | 128 bytes | 2143651 | 238 kB/s |
SHA384 | 8000 bytes | 512 bytes | 2127898 | 240 kB/s |
SHA384 | 8000 bytes | 1024 bytes | 2125194 | 240 kB/s |
SHA384 | 8000 bytes | 2048 bytes | 2123842 | 241 kB/s |
Table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH Mode | Cycles | Time |
---|---|---|
SHA256 | 10336 | 161 µs |
SHA384 | 37935 | 592 µs |
Table below shows flash and RAM usage (in bytes).
HASH Mode | Code | Constant data | Global Data | Stack usage |
---|---|---|---|---|
SHA256 | 1874 bytes | 288 bytes | 1 bytes | 380 bytes |
SHA384 | 3186 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3. ECDSA Signature & Verification
In this section we provide the performance results for ECDSA Signature & Verification.
Tables below shows the clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC Mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 12375208 | 193 ms |
SECP256R1 | Signature | Small | High | 11920184 | 186 ms |
SECP256R1 | Signature | SuperFast | Low | 9316976 | 145 ms |
SECP256R1 | Signature | SuperFast | High | 9035616 | 141 ms |
SECP256R1 | Verification | Small | Low | 29309224 | 457 ms |
SECP256R1 | Verification | Small | High | 25839976 | 403 ms |
SECP256R1 | Verification | SuperFast | Low | 22311256 | 348 ms |
SECP256R1 | Verification | SuperFast | High | 19781112 | 309 ms |
SECP384R1 | Signature | Small | Low | 39214864 | 612 ms |
SECP384R1 | Signature | Small | High | 37467128 | 585 ms |
SECP384R1 | Signature | Fast | Low | 33184800 | 518 ms |
SECP384R1 | Signature | Fast | High | 31892872 | 498 ms |
SECP384R1 | Verification | Small | Low | 92640888 | 1447 ms |
SECP384R1 | Verification | Small | High | 80571880 | 1258 ms |
SECP384R1 | Verification | Fast | Low | 78845888 | 1231 ms |
SECP384R1 | Verification | Fast | High | 68981728 | 1077 ms |
Table below shows ECDSA flash and RAM usage (in bytes).
Curve | Operation | ECC Mathematics configuration | Curve definition | Code | Constant data | Global Data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11900 bytes | 1184 bytes | 1 bytes | 320 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 11900 bytes | 1568 bytes | 1 bytes | 320 bytes | 696 bytes |
SECP256R1 | Signature | SuperFast | Low | 15240 bytes | 1184 bytes | 1 bytes | 368 bytes | 628 bytes |
SECP256R1 | Signature | SuperFast | High | 15240 bytes | 1568 bytes | 1 bytes | 368 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 12370 bytes | 1200 bytes | 1 bytes | 408 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 12370 bytes | 1584 bytes | 1 bytes | 408 bytes | 1648 bytes |
SECP256R1 | Verification | SuperFast | Low | 15710 bytes | 1200 bytes | 1 bytes | 456 bytes | 856 bytes |
SECP256R1 | Verification | SuperFast | High | 15710 bytes | 1584 bytes | 1 bytes | 456 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 11900 bytes | 1664 bytes | 1 bytes | 320 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 11900 bytes | 2240 bytes | 1 bytes | 320 bytes | 984 bytes |
SECP384R1 | Signature | Fast | Low | 12738 bytes | 1664 bytes | 1 bytes | 312 bytes | 884 bytes |
SECP384R1 | Signature | Fast | High | 12738 bytes | 2240 bytes | 1 bytes | 312 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 12370 bytes | 1680 bytes | 1 bytes | 408 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 12370 bytes | 2256 bytes | 1 bytes | 408 bytes | 2272 bytes |
SECP384R1 | Verification | Fast | Low | 13208 bytes | 1680 bytes | 1 bytes | 400 bytes | 1192 bytes |
SECP384R1 | Verification | Fast | High | 13208 bytes | 2256 bytes | 1 bytes | 400 bytes | 2272 bytes |
2.4. EdDSA Signature & Verification
In this section we provide the performance results for EdDSA Signature & Verification.
Tables below shows the clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC Mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 17542344 | 274 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 10049208 | 157 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 13894560 | 217 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 7847488 | 122 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 27592888 | 431 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 24076144 | 376 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 21383760 | 334 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 18260824 | 285 ms |
Table below shows EdDSA flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC Mathematics configuration | Curve definition | Code | Constant data | Global Data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 14550 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 14972 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 17890 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 18312 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14608 bytes | 1748 bytes | 1 bytes | 1236 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 15030 bytes | 2900 bytes | 1 bytes | 1236 bytes | 1992 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 17948 bytes | 1748 bytes | 1 bytes | 1236 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 18370 bytes | 2900 bytes | 1 bytes | 1236 bytes | 1992 bytes |
2.5. RSA Signature & Verification
In this section we provide the performance results for RSA Signature & Verification.
Tables below shows the clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA Mathematics configuration | Priv. key mod. exp.implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 1094400296 | 17100 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 832871456 | 13013 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 694549312 | 10852 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 922033912 | 14406 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 664077128 | 10376 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 551535136 | 8617 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 4309163808 | 67330 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 3276559544 | 51196 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 2722194536 | 42534 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 3624891256 | 56638 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 2599467320 | 40616 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 2147945392 | 33561 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 17091112 | 267 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 14019016 | 219 ms |
Table below shows RSA flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA Mathematics configuration | Priv. key mod. exp.implementation | Code | Constant data | Global Data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 7260 bytes | 370 bytes | 5 bytes | 708 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 7538 bytes | 370 bytes | 5 bytes | 708 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 7538 bytes | 370 bytes | 5 bytes | 708 bytes | 6708 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 8098 bytes | 369 bytes | 5 bytes | 708 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 8376 bytes | 369 bytes | 5 bytes | 708 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 8376 bytes | 369 bytes | 5 bytes | 708 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 6274 bytes | 361 bytes | 5 bytes | 708 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 6552 bytes | 361 bytes | 5 bytes | 708 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 6552 bytes | 361 bytes | 5 bytes | 708 bytes | 9368 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 7112 bytes | 361 bytes | 5 bytes | 708 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 7390 bytes | 362 bytes | 5 bytes | 708 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 7390 bytes | 362 bytes | 5 bytes | 708 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 7054 bytes | 365 bytes | 5 bytes | 724 bytes | 3108 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 7892 bytes | 365 bytes | 5 bytes | 724 bytes | 3108 bytes |