Introduction to the cryptographic library with STM32

Revision as of 08:29, 4 May 2021 by Registered User

{{ArticleBasedOnModel | Example tech domain article}}

1. What is the Cryptographic Library

The cryptographic library V4.x.x is a package including most of required algorithms for encryption, hashing, message authentication and digital signing, enabling developers to meet application requirements for any combination of data integrity, confidentiality, identification/authentication, and non-repudiation.

2. Getting started with STM32 and the Cryptographic Library

Arm® Cortex®-M Optimized Crypto Stack (CMOX) is an optimized Cryptographic Library to be used with STM32 Cortex®-M based MCUs.

Info white.png Information
Note: Arm® is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
Info white.png Information
Export Control: The Cryptographic library delivered binaries are classified ECCN 5D002, thus requiring you to fill in a form and accept Export Control regulations Terms & Conditions before being able to download the package from st.com.
Info white.png Information
Licensing: The Cryptographic library V4.x.x delivered binaries are licensed under Ultimate Liberty license (SLA0044).

Supported cryptographic algorithms:

  • Cipher encryption and decryption:
    • AES: CBC, CCM, CFB, CTR, ECB, GCM, OFB, XTS, KeyWrap
    • SM4: CBC, CFB, CTR, ECB, OFB
    • Chacha-Poly1305
  • Digest generation:
    • SHA-1
    • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
    • SHA-3: SHA3-224, SHA3-256, SHA3-384, SHA3-512
    • SM3
    • SHAKE
  • Message authentication code (MAC) generation:
    • HMAC:
      • SHA-1
      • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
      • SM3
    • AES: CMAC
    • KMAC: SHAKE
  • Elliptic curves based on key generation, signature and verification:
    • Elliptic curve digital signature algorithm (ECDSA): NIST-R (P-224, P-256, P-384, P-521), NIST-K P-256, BRAINPOOL R/T (P-160, P-192, P-224, P-256, P-320, P-384, P-512), ANSSI P-256
    • Edwards-curve digital signature algorithm (EdDSA): Ed448, Ed25519
    • SM2 digital signature algorithm: OSCCA 256-bits curve
  • Elliptic curves Diffie-Hellman:
    • Curve448, curve25519
    • NIST-R (P-224, P-256, P-384, P-521), NIST-K P-256, BRAINPOOL R/T (P-160, P-192, P-224, P-256, P-320, P-384, P-512), ANSSI P-256
  • RSA signature, verification, encryption & decryption:
    • PKCS#1 v1.5 and v2.2
    • Chinese remainder theorem (CRT) key representation
    • Hash method:
      • SHA-1
      • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
  • Deterministic random bit generator (DRBG):
    • CTR-DRBG
Cryptolib architecture.png

3. STM32 compliant with the Cryptographic Library

The delivered libraries (one per each Cortex®-M core) are structured to be compliant with all cores used by STM32 MCUs, thus can be used on any STM32 MCUs that embeds the corresponding Cortex®-M core.

4. STMicroelectronics Resources

Where to get the Cryptographic library package: STM32 cryptographic firmware library software expansion for STM32Cube


No categories assignedEdit