This page contains information such as, application examples, document references, and tips related to STM32 802.15.4 Zigbee protocol.
1. Wiki Zigbee: pages breakdown
For users aware of this wiki Zigbee, see below the direct links to dedicated articles.
- Getting Started with STM32WB-WBA and Zigbee (this current page)
- Introduction to Zigbee (information about Zigbee protocol)
- Zigbee on STM32WB Series
- Zigbee software project for STM32WB
- Several Zigbee projects focusing on specific clusters
- STM32CubeWB Zigbee MCU Package (information about Zigbee MCU package)
- STM32WB Build Zigbee Project
- STM32WB FUS
- Zigbee software project for STM32WB
- Zigbee Features
- Zigbee Install Code (information about how to maximize security using install code)
- Zigbee BLE Mesh Solution (information about smart home mesh solution based Zigbee and Bluetooh® LE)
2. Easy bring up with STM32WBA Series and Zigbee
From a hardware point of view, STMicroelectronics offers various boards to set up Zigbee connectivity solution on STM32 MCUs.
The device architecture leverage state-of-the art STM32 ultra-low-power process node and is available up to 1 MB Flash and 128KB of SRAM
The first evaluation board is the NUCLEO-WBA52CG board with STM32WBA52CG UQFN48' package
On the software side, the STM32CubeWBA MCU Package[1] provides a software solution to allow customers to quickly and easily develop their own firmware thanks to several Zigbee applications.
2.1. STM32WBA hardware guidance
3. Easy bring up with STM32WB Series and Zigbee
From a hardware point of view, STMicroelectronics offers various boards to set up 802.15.4 connectivity solution on STM32 MCUs. The device architecture leverage state-of-the art STM32 ultra-low-power process node and is available from 256 KB up to 1 MB of Flash memory and up to 256 KB of SRAM.
On the software side, the STM32CubeWB MCU Package[2] provides a software solution to allow customers to quickly and easily develop their own firmware thanks to several Zigbee applications.
4. Quick access to STM32WB online resources
4.1. STM32WB 802.15.4 videos
STM32WB Getting Started Series
1st 32-bit Wireless module presentation
4.2. STM32WB software application notes and user manuals
4.3. STM32WB hardware guidance
5. Specific tools
- STM32CubeMonitor-RF - Software tool to test the RF performance of STM32-based hardware devices
- STM32CubeMX - STM32Cube initialization code generator
- STM32CubeProgrammer - Software Programmer for all STM32
- STM32PowerShield - Power and Analyze current consumption
6. References
Pages in category "Getting Started with STM32WB-WBA and Zigbee"
The following 2 pages are in this category, out of 2 total.