1. Setup Part
...
2. Hands On
2.1. Application Interface
To begin using your B-WB1M-WPAN1 board, you will require an interface for communication and interaction.
Here are two application interface solutions, one available on IOS and Android, and the second available with a compatible web browser
2.1.1. Android / IOS ST BLE Sensor Application
Make sure the board is powered and running.
Open the ST BLE Sensor Application.
ST BLE Sensor App |
---|
2.1.2. ST Web Bluetooth Application Interface
2.2. Let's Get Started
You should now see your WB1M board on the homepage. Note that the Bluetooth Device Address and the RSSI are stated just below. Click on your WB1M board to connect. If you don’t see it, try clicking the refresh button at the bottom.
Connection to the B-WB1M-WPAN1 board with ST BLE Sensor App |
---|
2.2.1. Home Page
Here is the main page where you can find all the features implemented with the embedded application.
Now let's have a look at all the implemented services:
- BLE Sensor (Environmental / Plot Data)
- p2pServer (Led Control)
- HeartRate
You can now click on them to play with.
ST BLE Sensor Features Page |
---|
2.2.2. HearRate Service
HeartRate |
---|
2.2.3. Led Control
Led Control |
---|
2.2.4. Environmental and Motion Sensors
Environmental Sensor |
---|
Motion Sensor (1/2) |
---|
Motion Sensor (2/2) |
---|