![]() |
Coming soon |
1. What is touch sensing?
Touch sensors are used in HMIs (human-machine interfaces)
- Instead of using mechanical switches, actuation is achieved by touching the finger touch on a surface.
There are three methods:
- Capacitance switch:
- the electrode is placed behind a non-conductive panel
- the change in capacitance is detected
- Resistive touch switch:
- two electrodes are bridged by the user's fingertip
- the resistance of the fingertip is detected
- Piezo touch switch:
- a voltage is generated by pushing/bending a piezoelectric material
- the voltage change is detected
The TSC (touch sense controller) peripheral is based on the capacitance switch method - when a human touches the surface of the sensor area, the capacitance changes.
Basic TSC working mode description
2. Getting started with STM32 and touch sensing
Application note AN5105 summarizes all information regarding touch-sense controller usage.
This application note explain step-by-step how to handle touch sensors using STM32F072BDISCO and STM32L0538DISCO discovery boards.
For more information on STM32 Discovery boards --> Click here
3. STM32 compliance with touch sensing
3.1. Maximum number of sensors on STM32 Series products
STM32L0 | STM32L1 | STM32L4 | STM32L4+ | STM32L5 | STM32F0 | STM32F3 | STM32WB | |
---|---|---|---|---|---|---|---|---|
Peripheral | TSC | Software assist | TSC | TSC | TSC | TSC | TSC | TSC |
Group number | 8 | 11 | 8 | 8 | 8 | 8 | 8 | 7 |
Channel number | 32 | 48 | 32 | 32 | 30 | 32 | 32 | 28 |
Sampling capacitor number | 8 | 11 | 8 | 8 | 8 | 8 | 8 | 7 |
Sensors number | 24 | 37 | 24 | 24 | 22 | 24 | 24 | 21 |
3.2. Maximum number of sensors on LQFP64 packages
STM32L0 | STM32L1 | STM32L4 | STM32L5 | STM32F0 | STM32F3 | |
---|---|---|---|---|---|---|
Peripheral | TSC | Software assist | TSC | TSC | TSC | TSC |
Group number | 8 | 10 | 4 | 8 | 6 | 6 |
Channel number | 32 | 33 | 16 | 30 | 24 | 24 |
Sampling capacitor number | 8 | 10 | 4 | 8 | 6 | 6 |
Sensors number | 24 | 23 | 12 | 22 | 18 | 18 |
4. STMicroelectronics resources
AN5105 Getting Started with Touch control
url
UM1913 Developing applications on STM32Cube with STMTouch touch sensing library
url
AN4316 Tuning a STMTouch-based application
url
AN4312 Guidelines for designing touch sensing applications with surface sensors
url
AN4299 Guidelines to improve conducted noise robustness on STM32 series touch sensing applications
url
AN4310 Sampling capacitor selection guide for MCU based touch sensing applications
url
AN3960 ESD considerations for touch sensing applications
url