Coming soon |
Click here for BLE overview
1. BLE smartphone applications for STM32WB
Here is a list of ST BLE applications for Android and iOS:
ST BLE Sensor:
ST BLE Sensor application shows different interfaces based on the data types exported by the firmware, including: environmental data, board button status, accelerometer measurement. The app also allows to pilot the board LED from the smartphone.
ST BLE Sensor application illustration |
---|
ST BLE Toolbox:
The ST BLE Toolbox application allows to interact and debug ST Bluetooth Low Energy (BLE) devices.
ST BLE Toolbox application illustration |
---|
ST BLE Mesh:
ST BLE Mesh application allows to create Bluetooth® Mesh networks by provisioning and configuring nodes, and interact with the different nodes through supported models.
More information can be found on Getting Started document for Android[1] and iOS[2].
ST BLE Mesh application illustration |
---|
- Android: ST BLE Mesh Android application
- iOS: ST BLE Mesh iOS application
2. BlueST protocol
Previous applications are compliant with BlueST[3] Protocol .
It is an interface between the Smartphone application and the Bluetooth® Low Energy Drivers that allows easy access to the data exported via BLE such as inertial or environmental sensor data, battery information , etc.
BlueST Protocol illustration |
---|
BlueST compatible applications show only advertising devices fitting BlueST vendor-specific field format. This allows to filter several advertising devices.