This page reports measured performance when using the pure software cryptographic library algorithms with an STM32G0 MCU. In addition to performance figures, the required code footprint and memory are also given.
1. Measurement configuration
1.1. Hardware configuration
STM32 MCU | STM32G071RB |
Device ID | 0x460 |
Revision ID | 0x2000 |
Board | NUCLEO-G071RB |
1.2. Firmware Configuration
Cryptographic Library version | 040000B1[ver. 1] |
- ↑ This value corresponds to the information returned by a call to cmox_getInfos
1.3. System Configuration
System Core Clock Frequency | 64 MHz |
Flash latency | 2 wait states |
Voltage scaling | Range 1 |
Instruction Cache (ART/ICU) | 1 (0: disabled / 1: enabled) |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4. Development toolchains and compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V8.50.4.261/W32 for ARM |
2. Performance values
2.1. AES symmetric key encryption & decryption
This section provides the performance results for AES-CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in kilobytes per second.
2.1.1. Sole buffer mode
In this mode the entire encryption or decryption process, for the whole message size, is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.
AES mode | Key size | Buffer size | Cipher operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128 bits | 32 bytes | Encryption | Small | 10 142 | 158 µs |
AES CBC | 128 bits | 32 bytes | Encryption | Fast | 8921 | 139 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Small | 17 428 | 272 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Fast | 14 897 | 232 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Small | 32 000 | 500 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Fast | 26 849 | 419 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Small | 11 497 | 179 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Fast | 9936 | 155 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Small | 20 107 | 314 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Fast | 16 928 | 264 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Small | 37 327 | 583 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Fast | 30 912 | 483 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Small | 13 250 | 207 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Fast | 11 304 | 176 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Small | 23 184 | 362 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Fast | 19 312 | 301 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Small | 43 052 | 672 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Fast | 35 328 | 552 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Small | 14 418 | 225 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Fast | 11 538 | 180 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Small | 25 974 | 405 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Fast | 17 798 | 278 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Small | 49 086 | 766 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Fast | 30 318 | 473 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Small | 16 686 | 260 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Fast | 13 100 | 204 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Small | 30 486 | 476 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Fast | 20 408 | 318 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Small | 58 086 | 907 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Fast | 35 024 | 547 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Small | 19 366 | 302 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Fast | 15 013 | 234 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Small | 35 410 | 553 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Fast | 23 381 | 365 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Small | 67 498 | 1054 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Fast | 40 117 | 626 µs |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 3028 bytes | 380 bytes | 1 bytes | 536 bytes |
Encryption | Fast | 3276 bytes | 1404 bytes | 1 bytes | 540 bytes |
Decryption | Small | 3104 bytes | 636 bytes | 1 bytes | 584 bytes |
Decryption | Fast | 3696 bytes | 1660 bytes | 1 bytes | 560 bytes |
2.1.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation in small and in fast configuration.
AES mode | Key size | Message size | Chunk size | Cipher operation | Configuration | Cycles | Bit rate |
---|---|---|---|---|---|---|---|
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 856 448 | 275 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 530 384 | 334 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 847 568 | 277 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 521 552 | 336 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 846 056 | 277 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 520 040 | 336 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 845 304 | 277 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 519 296 | 336 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Small | 2 187 448 | 234 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 784 384 | 286 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Small | 2 178 568 | 235 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 775 552 | 288 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Small | 2 177 056 | 235 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 774 048 | 288 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Small | 2 176 296 | 235 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 773 296 | 288 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Small | 2 518 448 | 203 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Fast | 2 038 392 | 251 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Small | 2 509 568 | 204 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Fast | 2 029 552 | 252 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Small | 2 508 056 | 204 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 2 028 048 | 252 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Small | 2 507 296 | 204 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 2 027 296 | 252 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 926 544 | 174 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 602 360 | 319 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 914 088 | 175 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 590 048 | 322 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 910 672 | 175 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 586 672 | 322 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 906 856 | 176 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 582 864 | 323 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Small | 3 487 296 | 146 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 864 608 | 274 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Small | 3 475 032 | 147 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 852 096 | 276 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Small | 3 471 656 | 147 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 848 680 | 276 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Small | 3 467 856 | 147 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 844 864 | 277 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Small | 4 048 536 | 126 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Fast | 2 129 360 | 240 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Small | 4 036 080 | 126 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Fast | 2 117 056 | 241 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Small | 4 032 680 | 126 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 2 113 672 | 242 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Small | 4 028 856 | 127 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 2 109 864 | 242 kbyte/s |
Table below shows flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2950 bytes | 372 bytes | 1 bytes | 152 bytes |
Encryption | Fast | 3198 bytes | 1396 bytes | 1 bytes | 164 bytes |
Decryption | Small | 3022 bytes | 628 bytes | 1 bytes | 208 bytes |
Decryption | Fast | 3614 bytes | 1652 bytes | 1 bytes | 184 bytes |
2.2. HASH digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1. Sole buffer mode
In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.
Table below shows the number of clock cycles and time (in µs) needed to perform described operation.
HASH mode | Buffer size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 11 081 | 173 µs |
SHA256 | 64 bytes | 19 241 | 300 µs |
SHA256 | 128 bytes | 27 309 | 426 µs |
SHA384 | 32 bytes | 38 735 | 605 µs |
SHA384 | 64 bytes | 38 745 | 605 µs |
SHA384 | 128 bytes | 73 045 | 1141 µs |
Table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1846 | 296 bytes | 1 bytes | 580 bytes |
SHA384 | 3158 | 744 bytes | 1 bytes | 1132 bytes |
2.2.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
Table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation.
HASH mode | Message size | Chunk size | Cycles | Bit rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 1 031 181 | 496 kbyte/s |
SHA256 | 8000 bytes | 512 bytes | 1 017 269 | 503 kbyte/s |
SHA256 | 8000 bytes | 1024 bytes | 1 014 901 | 504 kbyte/s |
SHA256 | 8000 bytes | 2048 bytes | 1 013 717 | 505 kbyte/s |
SHA384 | 8000 bytes | 128 bytes | 2 143 651 | 238 kbyte/s |
SHA384 | 8000 bytes | 512 bytes | 2 127 898 | 240 kbyte/s |
SHA384 | 8000 bytes | 1024 bytes | 2 125 194 | 240 kbyte/s |
SHA384 | 8000 bytes | 2048 bytes | 2 123 842 | 241 kbyte/s |
The table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH mode | Cycles | Time |
---|---|---|
SHA256 | 10 336 | 161 µs |
SHA384 | 37 935 | 592 µs |
Table below shows flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1874 bytes | 288 bytes | 1 bytes | 380 bytes |
SHA384 | 3186 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3. ECDSA signature & verification
In this section we provide the performance results for ECDSA signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 12 375 208 | 193 ms |
SECP256R1 | Signature | Small | High | 11 920 184 | 186 ms |
SECP256R1 | Signature | SuperFast | Low | 9 316 976 | 145 ms |
SECP256R1 | Signature | SuperFast | High | 9 035 616 | 141 ms |
SECP256R1 | Verification | Small | Low | 29 309 224 | 457 ms |
SECP256R1 | Verification | Small | High | 25 839 976 | 403 ms |
SECP256R1 | Verification | SuperFast | Low | 22 311 256 | 348 ms |
SECP256R1 | Verification | SuperFast | High | 19 781 112 | 309 ms |
SECP384R1 | Signature | Small | Low | 39 214 864 | 612 ms |
SECP384R1 | Signature | Small | High | 37 467 128 | 585 ms |
SECP384R1 | Signature | Fast | Low | 33 184 800 | 518 ms |
SECP384R1 | Signature | Fast | High | 31 892 872 | 498 ms |
SECP384R1 | Verification | Small | Low | 92 640 888 | 1447 ms |
SECP384R1 | Verification | Small | High | 80 571 880 | 1258 ms |
SECP384R1 | Verification | Fast | Low | 78 845 888 | 1231 ms |
SECP384R1 | Verification | Fast | High | 68 981 728 | 1077 ms |
Table below shows ECDSA flash and RAM usage (in bytes).
Curve | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11 900 bytes | 1184 bytes | 1 bytes | 320 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 11 900 bytes | 1568 bytes | 1 bytes | 320 bytes | 696 bytes |
SECP256R1 | Signature | SuperFast | Low | 15 240 bytes | 1184 bytes | 1 bytes | 368 bytes | 628 bytes |
SECP256R1 | Signature | SuperFast | High | 15 240 bytes | 1568 bytes | 1 bytes | 368 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 12 370 bytes | 1200 bytes | 1 bytes | 408 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 12 370 bytes | 1584 bytes | 1 bytes | 408 bytes | 1648 bytes |
SECP256R1 | Verification | SuperFast | Low | 15 710 bytes | 1200 bytes | 1 bytes | 456 bytes | 856 bytes |
SECP256R1 | Verification | SuperFast | High | 15 710 bytes | 1584 bytes | 1 bytes | 456 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 11 900 bytes | 1664 bytes | 1 bytes | 320 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 11 900 bytes | 2240 bytes | 1 bytes | 320 bytes | 984 bytes |
SECP384R1 | Signature | Fast | Low | 12 738 bytes | 1664 bytes | 1 bytes | 312 bytes | 884 bytes |
SECP384R1 | Signature | Fast | High | 12 738 bytes | 2240 bytes | 1 bytes | 312 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 12 370 bytes | 1680 bytes | 1 bytes | 408 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 12 370 bytes | 2256 bytes | 1 bytes | 408 bytes | 2272 bytes |
SECP384R1 | Verification | Fast | Low | 13 208 bytes | 1680 bytes | 1 bytes | 400 bytes | 1192 bytes |
SECP384R1 | Verification | Fast | High | 13 208 bytes | 2256 bytes | 1 bytes | 400 bytes | 2272 bytes |
2.4. EdDSA Signature & verification
In this section we provide the performance results for EdDSA Signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 17 542 344 | 274 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 10 049 208 | 157 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 13 894 560 | 217 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 7 847 488 | 122 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 27 592 888 | 431 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 24 076 144 | 376 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 21 383 760 | 334 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 18 260 824 | 285 ms |
Table below shows EdDSA flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 14 550 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 14 972 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 17 890 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 18 312 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14 608 bytes | 1748 bytes | 1 bytes | 1236 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 15 030 bytes | 2900 bytes | 1 bytes | 1236 bytes | 1992 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 17 948 bytes | 1748 bytes | 1 bytes | 1236 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 18 370 bytes | 2900 bytes | 1 bytes | 1236 bytes | 1992 bytes |
2.5. RSA Signature & verification
In this section we provide the performance results for RSA Signature & Verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 1 094 400 296 | 17 100 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 832 871 456 | 13 013 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 694 549 312 | 10 852 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 922 033 912 | 14 406 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 664 077 128 | 10 376 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 551 535 136 | 8617 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 4 309 163 808 | 67 330 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 3 276 559 544 | 51 196 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 2 722 194 536 | 42 534 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 3 624 891 256 | 56 638 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 2 599 467 320 | 40 616 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 2 147 945 392 | 33 561 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 17 091 112 | 267 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 14 019 016 | 219 ms |
The table below shows RSA Flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 7260 bytes | 370 bytes | 5 bytes | 708 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 7538 bytes | 370 bytes | 5 bytes | 708 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 7538 bytes | 370 bytes | 5 bytes | 708 bytes | 6708 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 8098 bytes | 369 bytes | 5 bytes | 708 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 8376 bytes | 369 bytes | 5 bytes | 708 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 8376 bytes | 369 bytes | 5 bytes | 708 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 6274 bytes | 361 bytes | 5 bytes | 708 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 6552 bytes | 361 bytes | 5 bytes | 708 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 6552 bytes | 361 bytes | 5 bytes | 708 bytes | 9368 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 7112 bytes | 361 bytes | 5 bytes | 708 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 7390 bytes | 362 bytes | 5 bytes | 708 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 7390 bytes | 362 bytes | 5 bytes | 708 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 7054 bytes | 365 bytes | 5 bytes | 724 bytes | 3108 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 7892 bytes | 365 bytes | 5 bytes | 724 bytes | 3108 bytes |