1. STM32WB dual core
The STM32WB combines an Arm® Cortex®-M4 for the application, plus a 2.4 GHz radio subsystem and an Arm® Cortex®-M0+ processor running the firmware upgrade service (FUS) and the wireless stack .
STM32WB dual core |
---|
All the code running on Arm® Cortex®-M0+ (CPU2) is delivered as encrypted binary, and it is necessary to upgrade the wireless stack before developing a project on the application side.
- Black box for customer perspective
All the code running on the Arm® Cortex®-M4 (CPU1) is delivered as source code.
The STM32WB is pre-loaded with root security system (FUS) firmware necessary to authenticate the selected wireless stack (binary encrypted format) loaded by the customer on st.com.
STM32WB memory mapping |
---|
Cortex®-M0+ security protects the upper parts of the flash and SRAM2 memories. The sizes of the areas are automatically set during wireless stack install or update:
- Secure flash start address (SFSA) is the lower boundary of protected flash memory. It is aligned on 4 Kbytes(WB5x) or 2 Kbytes(WB1x) granularity.
- For STM32WB5x and STM32WB3x families:
- Secure backup RAM start address (SBRSA) and secure non-backup RAM start address (SNBRSA) are the lower address of protected parts of the SRAM2a and SRAM2b memories respectively. The size can be set with a granularity of 1 Kbytes.
- Backup SRAM2a can be used to store data when system is in standby mode.
2. System and Memory Overview
2.1. System Architecture
Here is a high-level overview of the system architecture:
- CPU: The STM32WB features two Arm Cortex-M processors - a Cortex-M4 and a Cortex-M0+. The Cortex-M4 is the main processor and runs at up to 64 MHz, while the Cortex-M0+ is used for low-power tasks and runs at up to 32 MHz.
- Memory: The STM32WB has up to 1 MB of Flash memory and up to 256 KB of SRAM. It also has a 32 KB backup SRAM, which can be used to store data even when the device is in low-power mode.
- Radio: The STM32WB's radio subsystem supports both BLE 5.0 and IEEE 802.15.4 communication protocols.
- Peripherals: The STM32WB has a wide range of peripherals, including timers, ADCs, DACs, SPI, I2C, UART, USB, and more. It also has a hardware encryption engine for secure data transmission.
2.2. Memory System
Overall, the memory organization of the STM32WB is designed to be flexible, efficient, and secure.
- Up to 1 Mbyte of flash memory single bank architecture, can be accessed starting from address 0x0000 0000 or 0x0800 0000.
- Internal SRAM1 (up to 192 KB).
- Internal SRAM2a (32 KB) + SRAM2b (32 KB).
3. Radio System
The radio system in the STM32WB is a key feature of the microcontroller, as it enables wireless communication using Bluetooth Low Energy (BLE) and IEEE 802.15.4 protocols.
The radio system in the STM32WB includes a 2.4 GHz RF front end and a Bluetooth Low Energy (BLE) and IEEE 802.15.4 physical layer controller. The radio system is controlled from the CPU2, which contains the radio lower protocol software layers.
4. General-purpose I/Os (GPIOs)
The GPIO pins on the STM32WB can be configured in a variety of modes, including input, output, alternate function, and analog mode. The pin mode can be set using the device's registers.
5. USART/UART
The USARTs in the STM32WB support both synchronous and asynchronous communication modes, allowing them to communicate with a wide range of devices.
USART main features:
- Full-duplex asynchronous communication
- Two internal FIFOs for transmit and receive data
- Synchronous master/slave mode and clock output/input for synchronous communications
USART signals: USART bidirectional communications require a minimum of two pins: Receive Data In (RX) and Transmit Data Out (TX):
6. IPCC
IPCC stands for Inter-Processor Communication Controller, which is a communication interface available on the STM32WB microcontroller. The IPCC is used to enable communication between the Cortex-M4 and Cortex-M0+.
It provides 12 channels:
- 6 channels in the direction from processor 1 to processor 2
- 6 channels in the opposite direction
In a Zigbee application, the IPCC can be used to enable communication between the Zigbee protocol stack running on the Cortex-M4 processor and the application running on the Cortex-M0+ processor.
7. Hardware tools
A STM32WB Nucleo board and a micro-B to Type-A USB cable are also needed.
Hardware presentation |
---|
The PC is connected to the ST-LINK connector of the NUCLEO board (right connector from the top view).
ST-LINK connection |
---|
8. References