This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.1. Introduction
intro.......
- Full Thread Device certification (FTD)
- Every Thread role is supported but Border Router
- Minimum Thread Device certification (MTD)
- Only End Device / Sleepy End Device roles are supported
802.15.4 PHY certification has to be performed before Thread stack certification.
Thread Certification Types |
---|
2. Thread Certification Environment
- Thread certification is performed using GRL Tool.
- Various golden devices are used :
- ARM - FRDM K64F / NXP – KW24D512
- Silabs - ZM3588S / TI - CC2538
- Fully automated test bench
- Up to 32 devices are used to form Thread Mesh network (TC Leader 5.2.3)
- GRL Tool is available to Thread Group Member
- Certification tests can be run at ST premise before going to the test house.
GRL Thread Certification Tool |
---|
GRL Campaign Management |
---|
3. Acronyms and definitions
Term | Definition |
---|---|
ATL | Authorized Test Lab |
FTD | Full Thread Device |
MTD | Minimum Thread Device |