This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.![]() |
Coming soon |
Security functions embedded on: | STM32H5 | STM32U5 | |
---|---|---|---|
Secure boot and Secure firmware update | |||
SBSFU legacy | n/a | n/a | |
SBSFU by mcuboot | YES | YES | |
STiROT | YES | n/a | |
Isolation | |||
TF-M | YES | YES | |
Secure Manager | YES | n/a | |
SMAK | YES | n/a | |
SMDK | YES | n/a | |
Cryptography | |||
ST crypto lib | YES | YES | |
ST crypto framework | YES | YES | |
Silicon Device Life Cycle | |||
Legacy RDP | n/a | YES | |
Regression | YES | n/a | |
New Product State | YES | n/a | |
Debug authentication | YES | n/a | |
Secure manufacturing | |||
SFI | YES | YES | |
SFIx | YES | YES | |
Provisioning | YES | n/a | |
Secure Storage |