This article explains the LPBAM feature, when and how to use it, it also provides code examples.
1. Introduction to LPBAM
The LPBAM (low-power background autonomous mode) is an operating mode that allows peripherals to be functional and autonomous independently from the device power modes, down to Stop 2 mode, without any software running. The LPBAM subsystem can chain different operations thanks to DMA linked-list transfers. The DMA operations can be related to:
- Peripheral data transfer
- Peripheral reconfiguration
Using LPBAM optimizes automatically the consumption:
The device can be in a low power mode down to Stop 2, without any need to wake up for managing peripheral operation, thus saving energy loss during device wakeup time and run operation.
The bus clock and kernel clocks of peripherals are distributed only when requested by the autonomous peripherals.
1.1. Smart Run Domain (SRD)
The STM32U5 is split into two domains: CPU domain (CD) and SmartRun domain (SRD)
File:Smart Run Domain.png
The SRD architecture relies on a DMA allowing autonomous operation during low-power modes down to Stop 2. This architecture also features a 32-bit AHB bus matrix that interconnects:
- two masters:
– the main AHB bus matrix
– LPDMA1 (low-power DMA featuring one master port)
- two slaves:
– AHB3 peripherals including AHB to APB bridge connected to APB3
– internal SRAM4
1.2. Peripherals supporting LPBAM
LPBAM is an operating mode that allows peripherals to function autonomously, independently of power modes, and without running any software.
So autonomous peripherals can request their clock (kernel or bus clocks), and can then stay functional in Stop mode where the clocks are disabled by default to reduce consumption (except for LSE and LSI low-power low-speed oscillators).
The table below lists all peripherals that support LPBAM
Low-power mode | Peripherals |
---|---|
Stop 0 and Stop 1 | ADC4, ADF1, DAC1, GPDMA1, LPDMA1, LPTIMx (x = 1 to 4), LPUART1, MDF1, I2Cx (x = 1 to 4),
SPIx (x = 1 to 3), USARTx (x = 1 to 5) |
Stop 2 | ADC4, ADF1, DAC1, LPDMA1, LPTIM1, LPTIM3, LPUART1, I2C3, SPI3 |
1.3. LPBAM main use cases
Here below examples of use cases that can be done using LPBAM while remaining in Stop mode
- Mem sensor using SPI / UART
- ADC or DAC conversion triggered by a low-power timer LPTIM (exact example of AN5816)
STM32Cube\Repository\STM32Cube_FW_U5_V1.2.0\Projects\NUCLEO-U575ZI-Q\Applications\LPBAM\LPBAM_ADC_TempSense
- LPTIM PWM ratio change (exact example of AN4865)
- Cascading peripherals (exact example of AN5834)
- I/O control ( Our example)
2. LPBAM Example Overview
2.1. Block Diagram
2.2. Objectives
2.3. STM32CubeMX LPBAM Configuration
To create an LPBAM application using the STM32CubeMX tool, the user needs the STM32CubeMX standard view. This sets up the main application and code generation, and the LPBAM view to build the LPBAM applications.
2.4. Code configuration
2.5. Power Consumption measurement
3. References
[[category:Getting_started_with_STM32_system_peripherals | 25]]