Introduction to touch sensing with STM32

Revision as of 12:29, 5 February 2020 by Registered User (Escoda Michael moved page TouchSensing overview to Touch sensing overview without leaving a redirect: Bad wording)
Under construction.png Coming soon

1. What is Touch Sensing

Touch Sensor is use in a one of HMI (Human Machine Interface)

Instead of using mechanical switch, using the finger touch on the surface

Three different methods

  • Capacitance switch
The electrode can be placed behind a non-conducted panel
Detect the capacitance change
  • Resistive touch switch
Two electrodes can be shorted by finger touch
Detect the short circuit
  • Piezo touch switch
By pushing/bending Piezo material, it generates the voltage
Detect the voltage change

TSC or Touch Sense Controller peripheral is based on the Capacitance switch

When human touch the surface of the sensor area, the capacitance changes

Basic TSC working mode descrition

TSC state machine


2. Getting started with STM32 and touch sensing

Application Note AN5105 summarize all information regarding Touch Sensing Controler usage.
This application note explain step by step how to handle touch sensor using STM32F072BDISCO and STM32L0538DISCO discovery boards.
For more information on STM32 Discovery boards --> Click here

3. STM32 compliant with touch sensing

3.1. Maximum sensors number on STM32 series

STM32L0 STM32L1 STM32L4 STM32L4+ STM32L5 STM32F0 STM32F3 STM32WB
Peripheral TSC Software assist TSC TSC TSC TSC TSC TSC
Group number 8 11 8 8 8 8 8 7
Channel number 32 48 32 32 30 32 32 28
Sampling capacitor number 8 11 8 8 8 8 8 7
Sensors number 24 37 24 24 22 24 24 21

3.2. Maximum sensors number on LQFP64 packages

STM32L0 STM32L1 STM32L4 STM32L5 STM32F0 STM32F3
Peripheral TSC Software assist TSC TSC TSC TSC
Group number 8 10 4 8 6 6
Channel number 32 33 16 30 24 24
Sampling capacitor number 8 10 4 8 6 6
Sensors number 24 23 12 22 18 18

4. STMicroelectronics Resources

AN5105 Getting Started with Touch control url
UM1913 Developing applications on STM32Cube with STMTouch touch sensing library url
AN4316 Tuning a STMTouch-based application url
AN4312 Guidelines for designing touch sensing applications with surface sensors url
AN4299 Guidelines to improve conducted noise robustness on STM32 series touch sensing applications url
AN4310 Sampling capacitor selection guide for MCU based touch sensing applications url
AN3960 ESD considerations for touch sensing applications url