BLE smartphone applications

Revision as of 19:01, 2 February 2022 by Registered User (→‎BLE smartphone applications for STM32WB)

1. BLE smartphone applications for STM32WB

The following table shows the different smartphone applications and the compatibility for each projects :

Smartphone applications and project compatibility
Smartphone applications / Projects
Connectivity ST BLE Sensor.png
ST BLE Sensor
Connectivity ST BLE Toolbox.png
ST BLE ToolBox
Connectivity ST BLE Mesh.png
ST BLE Mesh
ST BLE StarNet
BLE_BloodPressure
BLE_HealthTermometer
BLE_HeartRate
BLE_Proximity
BLE_DataThroughput
BLE_Ota
BLE_p2pServer
BLE_p2pRouter
BLE_Peripheral_Lite
BLE_RfWithFlash
BLE_MeshLightingLPN
BLE_MeshLightingPRFNode
BLE_MeshLightingProvisioner

1.1. ST BLE Sensor

ST BLE Sensor application shows different interfaces based on the data types exported by the firmware, including: environmental data, board button status, accelerometer measurement. The app also allows to pilot the board LED from the smartphone.

ST BLE Sensor application illustration


Application store:

  • ST BLE Sensor Android Application[1]
  • ST BLE Sensor iOS Application[2]

More information available on st website :

  • ST BLE Sensor Application[3]


1.2. ST BLE Toolbox

The ST BLE Toolbox application allows to interact and debug ST Bluetooth Low Energy (BLE) devices.

ST BLE Toolbox application illustration


Application store:

  • ST BLE Toolbox Android Application[4]
  • ST BLE Toolbox iOS Application[5]

1.3. ST BLE Mesh

ST BLE Mesh application allows to create Bluetooth® Mesh networks by provisioning and configuring nodes, and interact with the different nodes through supported models.
More information can be found on Getting Started document for Android[6] and iOS[7].

ST BLE Mesh application illustration


Application store:

  • ST BLE Mesh Android Application[8]
  • ST BLE Mesh iOS Application[9]

1.4. ST BLE StarNet

2. BlueST protocol

Previous applications are compliant with BlueST[10] Protocol .
It is an interface between the Smartphone application and the Bluetooth® Low Energy Drivers that allows easy access to the data exported via BLE such as inertial or environmental sensor data, battery information , etc.

BlueST Protocol illustration

BlueST compatible applications show only advertising devices fitting BlueST vendor-specific field format. This allows to filter several advertising devices.

3. References