This page reports measured performance when using the pure software cryptographic library algorithms with an STM32U5 MCU. In addition to performance figures, the required code footprint and memory are also given.
1. Measurement configuration
1.1. Hardware configuration
STM32 MCU | STM32U575ZITxQ |
Device ID | 0x482 |
Revision ID | 0x1001 |
Board | NUCLEO-U575ZI-Q |
1.2. Firmware configuration
Cryptographic Library version | 040000B1[ver. 1] |
- ↑ This value corresponds to the information returned by a call to cmox_getInfos
1.3. System configuration
System Core Clock Frequency | 160 MHz |
Flash latency | 4 wait states |
Voltage scaling | Range 0 |
ICACHE peripheral | 1 (0: disabled / 1: enabled) |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4. Development toolchains and compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V8.50.4.261/W32 for ARM |
2. Performance values
2.1. AES symmetric key encryption and decryption
This section provides the performance results for AES-CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in kilobytes per second.
2.1.1. Sole buffer mode
In this mode the entire encryption or decryption process, for the whole message size, is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.
AES mode | Key size | Buffer size | Cipher operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128 bits | 32 bytes | Encryption | Small | 5304 | 33 µs |
AES CBC | 128 bits | 32 bytes | Encryption | Fast | 4836 | 30 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Small | 8684 | 54 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Fast | 7459 | 46 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Small | 15 473 | 96 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Fast | 12 701 | 79 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Small | 5913 | 36 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Fast | 5373 | 33 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Small | 9882 | 61 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Fast | 8438 | 52 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Small | 17 818 | 111 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Fast | 14 466 | 90 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Small | 6753 | 42 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Fast | 5985 | 37 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Small | 11 315 | 70 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Fast | 9401 | 58 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Small | 20 425 | 127 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Fast | 16 274 | 101 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Small | 8879 | 55 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Fast | 6036 | 37 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Small | 15 810 | 98 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Fast | 8693 | 54 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Small | 29 695 | 185 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Fast | 14 074 | 87 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Small | 10 351 | 64 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Fast | 6662 | 41 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Small | 18 661 | 116 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Fast | 9747 | 60 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Small | 35 252 | 220 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Fast | 15 943 | 99 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Small | 11 995 | 74 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Fast | 7606 | 47 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Small | 21 660 | 135 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Fast | 11 092 | 69 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Small | 41 004 | 256 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Fast | 18 049 | 112 µs |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2960 bytes | 380 bytes | 1 bytes | 524 bytes |
Encryption | Fast | 3292 bytes | 1404 bytes | 1 bytes | 548 bytes |
Decryption | Small | 3056 bytes | 636 bytes | 1 bytes | 552 bytes |
Decryption | Fast | 3716 bytes | 1660 bytes | 1 bytes | 556 bytes |
2.1.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform the described operation in small and in fast configuration.
AES mode | Key size | Message size | Chunk size | Cipher operation | Configuration | Cycles | Bit rate |
---|---|---|---|---|---|---|---|
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Small | 855 568 | 1496 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Fast | 669 888 | 1910 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Small | 849 728 | 1506 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Fast | 661 744 | 1934 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Small | 848 720 | 1508 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 660 320 | 1938 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Small | 848 208 | 1509 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 659 576 | 1940 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 000 560 | 1279 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Fast | 767 128 | 1668 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Small | 994 744 | 1286 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Fast | 761 448 | 1681 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Small | 993 736 | 1288 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 760 424 | 1683 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Small | 993 232 | 1288 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 759 920 | 1684 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 145 560 | 1117 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Fast | 867 744 | 1475 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 139 688 | 1123 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Fast | 862 096 | 1484 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 138 680 | 1124 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 861 032 | 1486 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 138 176 | 1124 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 860 480 | 1487 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Small | 1 765 200 | 725 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Fast | 701 080 | 1825 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Small | 1 754 496 | 729 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Fast | 691 136 | 1852 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Small | 1 751 632 | 730 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 688 320 | 1859 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Small | 1 748 528 | 732 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 685 264 | 1867 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 102 800 | 608 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Fast | 799 752 | 1600 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 094 672 | 611 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Fast | 791 744 | 1616 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 092 312 | 611 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 789 304 | 1621 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 089 376 | 612 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 786 640 | 1627 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 443 840 | 523 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Fast | 901 816 | 1419 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 435 736 | 525 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Fast | 893 848 | 1432 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 433 336 | 526 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 891 576 | 1435 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 430 456 | 526 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 888 800 | 1440 kbyte/s |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2852 bytes | 372 bytes | 1 bytes | 140 bytes |
Encryption | Fast | 3184 bytes | 1396 bytes | 1 bytes | 172 bytes |
Decryption | Small | 2948 bytes | 628 bytes | 1 bytes | 176 bytes |
Decryption | Fast | 3608 bytes | 1652 bytes | 1 bytes | 180 bytes |
2.2. HASH digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1. Sole buffer mode
In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform described operation.
HASH mode | Buffer size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 5171 | 32 µs |
SHA256 | 64 bytes | 8340 | 52 µs |
SHA256 | 128 bytes | 11 264 | 70 µs |
SHA384 | 32 bytes | 16 640 | 104 µs |
SHA384 | 64 bytes | 16 825 | 105 µs |
SHA384 | 128 bytes | 30 619 | 191 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1780 | 296 bytes | 1 bytes | 564 bytes |
SHA384 | 3012 | 744 bytes | 1 bytes | 1124 bytes |
2.2.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation.
HASH mode | Message size | Chunk size | Cycles | Bit rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 397 652 | 3218 kbyte/s |
SHA256 | 8000 bytes | 512 bytes | 375 261 | 3410 kbyte/s |
SHA256 | 8000 bytes | 1024 bytes | 371 489 | 3445 kbyte/s |
SHA256 | 8000 bytes | 2048 bytes | 369 600 | 3463 kbyte/s |
SHA384 | 8000 bytes | 128 bytes | 877 595 | 1458 kbyte/s |
SHA384 | 8000 bytes | 512 bytes | 837 664 | 1528 kbyte/s |
SHA384 | 8000 bytes | 1024 bytes | 830 756 | 1540 kbyte/s |
SHA384 | 8000 bytes | 2048 bytes | 827 299 | 1547 kbyte/s |
The table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH mode | Cycles | Time |
---|---|---|
SHA256 | 4283 | 26 µs |
SHA384 | 15 556 | 97 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1788 bytes | 288 bytes | 1 bytes | 372 bytes |
SHA384 | 3020 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3. ECDSA signature and verification
In this section we provide the performance results for ECDSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 2 916 624 | 18 ms |
SECP256R1 | Signature | Small | High | 2 830 328 | 17 ms |
SECP256R1 | Signature | SuperFast | Low | 1 911 176 | 11 ms |
SECP256R1 | Signature | SuperFast | High | 1 842 280 | 11 ms |
SECP256R1 | Verification | Small | Low | 7 010 912 | 43 ms |
SECP256R1 | Verification | Small | High | 6 212 304 | 38 ms |
SECP256R1 | Verification | SuperFast | Low | 4 674 824 | 29 ms |
SECP256R1 | Verification | SuperFast | High | 4 103 272 | 25 ms |
SECP384R1 | Signature | Small | Low | 8 251 312 | 51 ms |
SECP384R1 | Signature | Small | High | 7 886 520 | 49 ms |
SECP384R1 | Signature | Fast | Low | 7 029 096 | 43 ms |
SECP384R1 | Signature | Fast | High | 6 718 128 | 41 ms |
SECP384R1 | Verification | Small | Low | 19 742 240 | 123 ms |
SECP384R1 | Verification | Small | High | 17 128 544 | 107 ms |
SECP384R1 | Verification | Fast | Low | 16 893 776 | 105 ms |
SECP384R1 | Verification | Fast | High | 14 663 544 | 91 ms |
The table below shows ECDSA Flash and RAM usage (in bytes).
Curve | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11 636 bytes | 1184 bytes | 1 bytes | 328 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 11 636 bytes | 1568 bytes | 1 bytes | 328 bytes | 696 bytes |
SECP256R1 | Signature | SuperFast | Low | 12 946 bytes | 1184 bytes | 1 bytes | 332 bytes | 628 bytes |
SECP256R1 | Signature | SuperFast | High | 12 946 bytes | 1568 bytes | 1 bytes | 332 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 12 158 bytes | 1200 bytes | 1 bytes | 424 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 12 158 bytes | 1584 bytes | 1 bytes | 424 bytes | 1648 bytes |
SECP256R1 | Verification | SuperFast | Low | 13 468 bytes | 1200 bytes | 1 bytes | 428 bytes | 856 bytes |
SECP256R1 | Verification | SuperFast | High | 13 468 bytes | 1584 bytes | 1 bytes | 428 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 11 636 bytes | 1664 bytes | 1 bytes | 328 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 11 636 bytes | 2240 bytes | 1 bytes | 328 bytes | 984 bytes |
SECP384R1 | Signature | Fast | Low | 12 006 bytes | 1664 bytes | 1 bytes | 344 bytes | 884 bytes |
SECP384R1 | Signature | Fast | High | 12 006 bytes | 2240 bytes | 1 bytes | 344 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 12 158 bytes | 1680 bytes | 1 bytes | 424 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 12 158 bytes | 2256 bytes | 1 bytes | 424 bytes | 2272 bytes |
SECP384R1 | Verification | Fast | Low | 12 528 bytes | 1680 bytes | 1 bytes | 440 bytes | 1192 bytes |
SECP384R1 | Verification | Fast | High | 12 528 bytes | 2256 bytes | 1 bytes | 440 bytes | 2272 bytes |
2.4. EdDSA signature and verification
In this section we provide the performance results for EdDSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 4 506 952 | 28 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 2 630 168 | 16 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 3 241 608 | 20 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 1 898 968 | 11 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 6 788 752 | 42 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 5 950 696 | 37 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 4 659 992 | 29 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 4 062 376 | 25 ms |
The table below shows EdDSA Flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 14 100 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 14 506 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 15 410 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 15 816 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14 186 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 14 592 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 15 496 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 15 902 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
2.5. RSA signature and verification
In this section we provide the performance results for RSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 198 351 808 | 1239 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 149 291 432 | 933 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 125 368 552 | 783 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 158 892 464 | 993 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 119 655 392 | 747 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 100 072 440 | 625 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 763 442 408 | 4771 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 573 385 616 | 3583 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 479 616 784 | 2997 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 606 865 248 | 3792 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 455 876 584 | 2849 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 380 469 912 | 2377 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 3 811 272 | 23 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 3 285 160 | 20 ms |
The table below shows RSA Flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 6986 bytes | 371 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 7234 bytes | 371 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 7234 bytes | 371 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 7356 bytes | 371 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 7604 bytes | 371 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 7604 bytes | 371 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 6016 bytes | 363 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 6264 bytes | 363 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 6264 bytes | 363 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 6386 bytes | 363 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 6634 bytes | 363 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 6634 bytes | 363 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 6762 bytes | 367 bytes | 5 bytes | 716 bytes | 3108 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 7132 bytes | 367 bytes | 5 bytes | 716 bytes | 3108 bytes |
[[Category:Cryptographic_Library_Performances]]