This page reports measured performance when using the pure software cryptographic library algorithms with an STM32L1 MCU. In addition to performance figures, the required code footprint and memory are also given.
1. Measurement configuration
1.1. Hardware configuration
STM32 MCU | STM32L152RET6 |
Device ID | 0x437 |
Revision ID | 0x1008 |
Board | STM32L152RE-Nucleo Rev C |
1.2. Firmware configuration
Cryptographic Library version | 040000B1[ver. 1] |
- ↑ This value corresponds to the information returned by a call to cmox_getInfos
1.3. System configuration
System Core Clock Frequency | 32 MHz |
Flash latency | 1 wait states |
Voltage scaling | Range 1 |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4. Development toolchains and compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V8.50.4.261/W32 for ARM |
2. Performance values
2.1. AES symmetric key encryption & decryption
This section provides the performance results for AES-CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in kilobytes per second.
2.1.1. Sole buffer mode
In this mode the entire encryption or decryption process, for the whole message size, is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.
AES mode | Key size | Buffer size | Cipher operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128 bits | 32 bytes | Encryption | Small | 6032 | 188 µs |
AES CBC | 128 bits | 32 bytes | Encryption | Fast | 5558 | 173 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Small | 9873 | 308 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Fast | 8938 | 279 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Small | 17 550 | 548 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Fast | 15 693 | 490 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Small | 6686 | 208 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Fast | 6103 | 190 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Small | 11 151 | 348 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Fast | 9990 | 312 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Small | 20 070 | 627 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Fast | 17 759 | 554 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Small | 7683 | 240 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Fast | 6986 | 218 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Small | 12 765 | 398 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Fast | 11 378 | 355 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Small | 22 908 | 715 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Fast | 20 159 | 629 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Small | 10 332 | 322 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Fast | 7195 | 224 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Small | 18 478 | 577 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Fast | 10 680 | 333 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Small | 34 759 | 1086 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Fast | 17 651 | 551 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Small | 11 944 | 373 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Fast | 8088 | 252 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Small | 21 655 | 676 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Fast | 12 103 | 378 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Small | 41 082 | 1283 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Fast | 20 128 | 629 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Small | 13 888 | 434 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Fast | 9324 | 291 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Small | 25 171 | 786 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Fast | 13 868 | 433 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Small | 47 745 | 1492 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Fast | 22 958 | 717 µs |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2840 bytes | 380 bytes | 1 bytes | 524 bytes |
Encryption | Fast | 3092 bytes | 1404 bytes | 1 bytes | 548 bytes |
Decryption | Small | 2972 bytes | 636 bytes | 1 bytes | 552 bytes |
Decryption | Fast | 3548 bytes | 1660 bytes | 1 bytes | 556 bytes |
2.1.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation in small and in fast configuration.
AES mode | Key size | Message size | Chunk size | Cipher operation | Configuration | Cycles | Bit rate |
---|---|---|---|---|---|---|---|
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Small | 971 480 | 263 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Fast | 855 704 | 299 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Small | 964 048 | 265 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Fast | 848 288 | 301 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Small | 962 792 | 265 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 847 024 | 302 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Small | 962 160 | 266 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 846 384 | 302 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 126 920 | 227 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Fast | 982 512 | 260 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 119 496 | 228 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Fast | 975 096 | 262 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 118 224 | 228 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 973 824 | 262 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 117 600 | 229 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 973 192 | 263 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 282 464 | 199 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 109 416 | 230 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 275 024 | 200 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 101 984 | 232 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 273 776 | 200 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 100 728 | 232 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 273 136 | 201 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 100 088 | 232 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 069 600 | 123 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Fast | 907 416 | 282 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 059 424 | 124 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Fast | 897 032 | 285 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 056 472 | 124 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 893 928 | 286 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 052 976 | 124 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 890 168 | 287 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 461 952 | 103 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 039 696 | 246 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 451 800 | 104 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 029 312 | 248 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 448 832 | 104 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 026 208 | 249 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 445 328 | 104 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 022 448 | 250 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 854 560 | 89 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 172 144 | 218 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 844 400 | 90 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 161 784 | 220 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 841 440 | 90 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 158 672 | 220 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 837 936 | 90 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 154 904 | 221 kbyte/s |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2732 bytes | 372 bytes | 1 bytes | 140 bytes |
Encryption | Fast | 2984 bytes | 1396 bytes | 1 bytes | 172 bytes |
Decryption | Small | 2864 bytes | 628 bytes | 1 bytes | 176 bytes |
Decryption | Fast | 3440 bytes | 1652 bytes | 1 bytes | 180 bytes |
2.2. HASH digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1. Sole buffer mode
In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform described operation.
HASH mode | Buffer size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 5724 | 178 µs |
SHA256 | 64 bytes | 9159 | 286 µs |
SHA256 | 128 bytes | 12 307 | 384 µs |
SHA384 | 32 bytes | 19 388 | 605 µs |
SHA384 | 64 bytes | 19 626 | 613 µs |
SHA384 | 128 bytes | 36 343 | 1135 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1752 | 296 bytes | 1 bytes | 564 bytes |
SHA384 | 2904 | 744 bytes | 1 bytes | 1124 bytes |
2.2.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation.
HASH mode | Message size | Chunk size | Cycles | Bit rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 435 407 | 587 kbyte/s |
SHA256 | 8000 bytes | 512 bytes | 404 998 | 632 kbyte/s |
SHA256 | 8000 bytes | 1024 bytes | 399 822 | 640 kbyte/s |
SHA256 | 8000 bytes | 2048 bytes | 397 234 | 644 kbyte/s |
SHA384 | 8000 bytes | 128 bytes | 1 075 430 | 238 kbyte/s |
SHA384 | 8000 bytes | 512 bytes | 1 021 851 | 250 kbyte/s |
SHA384 | 8000 bytes | 1024 bytes | 1 012 555 | 252 kbyte/s |
SHA384 | 8000 bytes | 2048 bytes | 1 007 907 | 253 kbyte/s |
The table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH mode | Cycles | Time |
---|---|---|
SHA256 | 4725 | 147 µs |
SHA384 | 18 114 | 566 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1760 bytes | 288 bytes | 1 bytes | 372 bytes |
SHA384 | 2912 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3. ECDSA signature & verification
In this section we provide the performance results for ECDSA signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 6 131 424 | 191 ms |
SECP256R1 | Signature | Small | High | 5 927 864 | 185 ms |
SECP256R1 | Verification | Small | Low | 14 497 416 | 453 ms |
SECP256R1 | Verification | Small | High | 12 845 088 | 401 ms |
SECP384R1 | Signature | Small | Low | 18 333 904 | 572 ms |
SECP384R1 | Signature | Small | High | 17 477 232 | 546 ms |
SECP384R1 | Verification | Small | Low | 43 241 256 | 1351 ms |
SECP384R1 | Verification | Small | High | 37 579 704 | 1174 ms |
'The table below shows ECDSA Flash and RAM usage (in bytes).
Curve | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 12 954 bytes | 1184 bytes | 1 bytes | 360 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 12 954 bytes | 1568 bytes | 1 bytes | 360 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 13 438 bytes | 1200 bytes | 1 bytes | 456 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 13 438 bytes | 1584 bytes | 1 bytes | 456 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 12 954 bytes | 1664 bytes | 1 bytes | 360 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 12 954 bytes | 2240 bytes | 1 bytes | 360 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 13 438 bytes | 1680 bytes | 1 bytes | 456 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 13 438 bytes | 2256 bytes | 1 bytes | 456 bytes | 2272 bytes |
2.4. EdDSA signature & verification
In this section we provide the performance results for EdDSA signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 9 077 592 | 283 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 5 213 408 | 162 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14 192 240 | 443 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 12 439 136 | 388 ms |
The table below shows EdDSA Flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 15 306 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 15 712 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 15 396 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 15 802 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
2.5. RSA signature & verification
In this section we provide the performance results for RSA signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 471 052 432 | 14 720 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 354 206 184 | 11 068 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 296 878 408 | 9277 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 1 817 407 016 | 56 793 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 1 364 481 928 | 42 640 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 1 140 186 872 | 35 630 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 7 621 096 | 238 ms |
The table below shows RSA Flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 8256 bytes | 370 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 8504 bytes | 370 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 8504 bytes | 370 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 7286 bytes | 362 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 7534 bytes | 362 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 7534 bytes | 362 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 8032 bytes | 366 bytes | 5 bytes | 716 bytes | 3108 bytes |